Search Results for emi emc
DATA SHEET EMI Filtered Connector - Amphenol
EMI Filtered Connector DATA SHEET Amphenol’s Terrapin connector series is now available with embedded EMI fi lter circuits. This planar fi ltering technology further enhances the renowned EMC performance of the Terrapin range and has minimal impact on the physical size of the connectors. Terrapin connectors can be supplied with either
Automotive | Markets - Amphenol
Also, enhanced EMI Control/EMC Compliance on the connector outperforms that of the same filter components on a PCB. Amphenol Communications Solutions Filter RF Connectors Amphenol's BNC RF connectors provide optimum capacitive decoupling between the connector body and the mounting panel, by harmlessly dissipating EMI (Electromagnetic ...
Unknown - Temposonics
EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2 EN 61000-4-2/3/4/6, Level 3/4, Criteria A, CE qualified Operating Voltage: +24 Vdc nominal (-15 or +20%) Polarity protection: up to -30 Vdc Overvoltage protection: up to 36 Vdc Current drain: Analog: 50 - 140 mA Start/Stop: 50 - 100 mA (stroke length dependent)
M2803 Series - amphenol-aerospace.com
EMC: Designed to meet* MIL-STD-461F: CS101, CS114, CS115, CS116, RE102, RS103 with external filter and shielded cable. Isolation: 1000 VDC between Input and Output 1000 VDC between Input and Case Meets or exceeds MIL-STD-810G Temperature: Operating –55°C to +85°C (at baseplate) Storage –55°C to +125°C ENVIRONMENTAL CONDITIONS:
Temposonics
EMC test Electromagnetic emission according to EN 61000-6-3 Electromagnetic immunity according to EN 61000-6-2 The sensor meets the requirements of the EC directives and is marked with . Magnet movement velocity ≤ 5 m/s Design / Material Sensor electronics housing Aluminum
Product Data Sheet - Temposonics
EMC test: Electromagnetic emission: IEC/EN 50081-1: Electromagnetic susceptibility: IEC/EN 50082-2, IEC/EN 61000-4-2/3/4/6, level 3/4 criterium A, CE qualified: ... to ensure EMI protection for unsurpassed reliability and operating safety. * UL Recognition requires an approved power supply with energy limitation UL 61010- 1), or Class 2 rating ...
GB SSI - Temposonics
EMC Test Electromagnetic emmision EN 61000-6-3 Electromagnetic immunity EN 61000-6-2 (EN 61326/A1) EN 61000-4, Criteria A, CE qualified EN 61000-4-2/3/4/6, Criterium A CE qualified Form factor / Material Sensor head Stainless steel 1.4305 / AISI 303 Rod with flange Stainless steel 1.4301 / AISI 304 Magnet Type Ring magnet, PA-Ferrit Installation
D38999 Series III Hermetic Connectors - Amphenol Aerospace
EMI Shielding: Solid metal-to-metal coupling, grounding fingers, electroless nickel plating, and thicker wall sections provide superior EMI shielding capability of 65dB minimum at 10 GHz ... If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are ...
EU DECLARATION OF CONFORMITY (DoC) Declare that the DoC is issued under ...
EMC Standards: • EN 62311:2020 (EMF) Assessment of electronic and electrical equipment related to human exposure restrictions for electromagnetic fields (0 Hz - 300 GHz) • ETSI EN 301 489-1 V2.2.3 + ETSI EN 301 489-3 V2.3.2 ElectroMagnetic Compatibility (EMC)
pan6432 | Amphenol Global Search | Amphenol
Search Results for pan6432 backshell | Amphenol Global Search | Amphenol Backshell-nut with knurl Backshell-nut with wrench attachment Other dimension and data as style A 009 Dash Number Shell Size (TV/D38999/VG) D1 Max. mm D2 D3 ± 0,2 mm D4 ± 0,1 mm D5 ± 0,1 mm D6 ± 0,1 mm D7 ± 0,2 mm L1 ± 0,8 mm SW 0-0,2 mm Torque N m Mass max. g ...
Aquacon Hermetic Connectors - Amphenol Aerospace
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
M23 - Amphenol Australia
The new Metrifit molded strain relief features the industry’s most compact EMC shielding and IP protection. ... Superior Shielding First quality components coupled with a simplistic design provide maximum EMI/RFI shielding capabilities while reducing assembly preparation times. Cable Strain Relief Your choice of the innovative design features ...
Temposonics
harsh off-highway environments, and features an EMI resistance of 200 V/m. Due to the contact-free measuring principle, the ... • EMC: • ISO 13766-1:2018 • EN ISO 14982:2009 • EN 13309:2010 • ISO 16750-2:2012 • Connection type: 4 pin connector and optional cable with
PS SERIES PSVA3UTPU125P800-X - Amphenol Socapex
EMC Internal EMI filter included. Compliance with MIL-STD-461F CE102, CS101, CS114, CS115 & CS116 possible with external filter. Ripple and Noise Less than 100 mV p-p, typical (max. 1%) without external capacitance. When connected to system capacitance ripple drops significantly. Output Under-and-overshoot Output impedance at load step of 50% -
Push-Pull Rhino - Amphenol Ltd
EMI 360˚ screening facilitated with straight or 90˚ EMC backshell; Mating durability 500 cycles minimum, contacts rated to 20,000 cycles; Breakaway style shell for rack and panel or push-pull applications; Non-magnetic; Crimp, lug or bus-bar termination; Straight, right angle or locking ring only backshell options
M4705 Series - amphenol-aerospace.com
EMC Designed to meet with External Filter MIL-STD-461F 2 CE102, CS101, CS114, CS115 &CS116, RE102 Efficiency Typical 87% (Nominal line, nominal load, room temperature) ... EMI CE102 tests. ared Sibrava | +1 (607) 643-1845 | jsibrava@amphenol-aao.com amphenol-aerospace.com 9 5. Communication Protocol
PS SERIES PSMASPU265P500-X - Amphenol Socapex
EMC Designed to meet * MIL-STD-461F CE101, CE102, CS101, CS114, CS115, CS116, RE101, RE102, RS101, RS103 Ripple and Noise 100-150mV p-p, typical (max. 1%) without external capacitance. When connected to system capacitance ripple drops significantly. Transient Over-and-undershoot Current change from 50 to 100% output. Impedance change less
Pyle 26500 Hermetic | Hermetically Sealed | Circular Connectors ...
If you have any specific requirements, such as electromagnetic compatibility (EMC) filters or printed circuit board (PCB) mounting, make sure they are included in your design specification. What are your plating requirements? We offer a wide range of in-house plating options, including tin, nickel, and hard and soft gold. We can also customize ...
Products - Amphenol
Amphenol’s cable products include coaxial, audio/video and data communications as well as custom cable solutions. Our solutions span a variety of customer needs across lightweight applications, high-speed, high-power requirements, space-constrained environments and EMI shielding.
EU DECLARATION OF CONFORMITY (DoC) - amphenol-mcp.com
EMC Standards: • EN 62311:2020 (EMF) Assessment of electronic and electrical equipment related to human exposure restrictions for electromagnetic fields (0 Hz - 300 GHz) • ETSI EN 301 489-1 V2.2.3 + ETSI EN 301 489-3 V2.3.2 ElectroMagnetic Compatibility (EMC)