Search Results for end of support 3821 cisco router
300121 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
5558208Fx - amphenol-antennas.com
MECHANICAL CHARACTERISTICS Dimensions (Height x Width x Depth) 1987 x 497 x 127 mm Antenna Weight (without mounting brackets) 25 kg Shroud Material Fiberglass
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS SF1521-60039 YES W/ EXCEPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Ultraminiature_Product_Series_Cutsheet_040621
Technical Specifications Compatbility and Cable Options Amphenol RF Four Old Newtown Road Danbury, CT 06810 For more information visit www.amphenolrf.com or call 800.627.7100
Centaur High Bandwidth 38999 Connectors - amphenol-aerospace.com
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell.
Application Note - temposonics.com
Application Note temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG
RoHS status & statements - Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
Technical features - rfstechnologies.com
Fabricated from spiral wound silver plated bronze strip. Includes pressure tight (15 psig) protective neoprene jacket. Allowable twist is 100°/ft for WR75 to 45°/ft. for WR229.
Circular Medical Cable Connector | Pulse-Lok Connector 341273
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 341273
| Amphenol Socapex
Amphenol Socapex Launches PS Series: Rugged Power Device Solutions for Critical Military Applications
IP67 SMA & RP-SMA Bulkhead Jacks - Amphenol RF
%PDF-1.6 %âãÏÓ 728 0 obj > endobj 781 0 obj >/Filter/FlateDecode/ID[39160CF016D8FA4EBB8A58F4830DEB1D>025B640C4BC4934280D2F2B042628E9B>]/Index[728 80]/Info 727 0 R ...
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
stainless tubes, welded closed at one end. The shielded cable is encapsulated into the tube to provide a solid moisture-proof seal. Full immersion of the metal portion of the standard is permissible. The calibration data is given for an immersion depth of 8" on 9" housings, and 4" on 4 1/2" long housings. Temperature Range
Technical features - rfstechnologies.com
Grounding Kit Pre-formed Copper alloy Strap, for coaxial cable SCF38 FEATURES / BENEFITS This earthing kit with pre-formed copper alloy strap facilitates installation with a pre-formed
12.0 ± 0 - svmicrowave.com
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 12.0 ± 0.2 m at e r i a l c o n n e c t o r s : smp female qb ( 1221-40049 ) sma straight male ( sf2906-6002 )
Technical features - rfstechnologies.com
The 43-TER Series are coaxial loads which operate from DC up to 3.8 GHz.The products are ideally suited for termination of unused ports in distributed antenna systems or in RADIAFLEX® radiating
High Voltage 38999 Connector | MIL-DTL-38999 Connectors | Mil-Spec Type ...
Amphenol High Voltage 38999 Connectors with Dual Interlock Circuitry provide safe and reliable high voltage connections in harsh environment applications.
PRODUCT DATA DRAWING - SV Microwave
d dcn 38201 05/11 pjs approved: checked: drawn: stw 01/31/03 stw 01/31/03 meb 01/31/03 rohs compliant 1.240 max31.50 max.385 max9.78 max 1/4-36 uns-2b
R-VPX VITA 46 Connector System | High Speed Connectors | 38999 Plus ...
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications
www.amphenolrf
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Abgekündigt - Temposonics
EtherCAT Temposonics® Baureihe RP-Profil RH-Stab Aufbau ProfilTemposonics® RP: S-Magnetschlitten,Gelenkoben V-Magnetschlitten,Gelenkvorn G-Magnetschlitten,Gelenkspielfrei