Search Results for epoxy insulated
NTC Type MS Thermometrics Epoxy-Coated Thermistor
Thermometrics Epoxy-Coated Thermistor Description Epoxy-coated point-matched disc thermistors with 30 AWG 0.01 in (0.254 mm) nickel PTFE insulated lead-wires. Amphenol Advanced Sensors
Epoxy Interchangeable Type SC | Thermometrics NTC Thermistors
Thermometrics Epoxy Type SC NTC Interchangeable Thermistors are sleeved interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F ...
Temperature Sensors | NTC Thermistors
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
Thermometrics NTC Type 95 Series Thermistors - Amphenol
Epoxy-Coated Interchangeable NTC Thermistors Features • Precision, solid state temperature sensor • Interchangeability down to ±0.18°F (±0.1°C) • Suitable for use over a range of -112°F to 302°F (–80°C to 150°C) • High sensitivity, greater than –4%/°C at 77°F (25°C) • Suitable for temperature measurement, control and ...
NTC Interchangeable Thermistor
• Epoxy filled sleeve for controlled diameter • Interchangeability down to ±0.18°F (±0.10°C) • Suitable for use over the range of: -40°F to 221°F (–40°C to 105°C) • High sensitivity greater than: –4%/°C at 77°F (25°C) • Most popular Resistance (R) vs Temperature (T) curves are available
HVSLS600023A1H6 | Amphenol Global Search | Amphenol
Type MC65 Specifications NTC Interchangeable Type MC65 Epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead-wires. part number: HVSLS600023A1H6. datasheet: view / download. specifications: connection: bus bar. current: 120A.
Thermometrics | Temperature Sensors
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).
Hermetically Sealed Connectors | Products - Amphenol Aerospace
Epoxy Sealed Hermetic Connectors are a lightweight alternative to glass sealed hermetic connectors and are available in custom configurations, including board mounting stand-offs and thru-bulkhead designs. Fully functional, fully customizable prototypes - fast.
Thermometrics NTC Type 95 Series Thermistors
Epoxy-coated, NTC interchangeable thermistor chips with bare tinned 180 alloy lead-wires. Select appropriate part number below for resistance and temperature tolerance desired. For RoHS compliant product, please add the sufix “N” to the part label. Example: EC95F103VN.
NTC Interchangeable Type 65 Series Thermometrics Thermistors
Epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead-wires. Select appropriate part number below for resistance and temperature tolerance desired. Note: For RoHS compliant product, please add the sufix “N” to the part label. Example: MF65F302VN. 2014 Amphenol Corporation. All Rights Reserved.
NTC Type AB6 - amphenol-sensors.com
Polyimide sleeve is epoxied over weld joints and thermistor, for strain relief and insulation. For insertion into metal housings or tubings. Bead covered for maximum strain relief and protection. Maximum continuous operating temperature is 347°F (175oC).
Thermometrics Type A040 Series NTC Thermistors - Amphenol
• Insulated lead wires consisting of #40 AWG Ni-alloy, heavy build polyester. The lead wires are housed in an epoxy-filled polyimide sleeve for a controlled diameter. Specifications • Max OD: 0.020 in. • Resistance at 25°C: 2252Ω (400 Series) and 10KΩ • Interchangeability: ±0.2°C from 10°C to 40°C
Industrial Applications | Flow & Energy Metering
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
Patient Monitoring | Medical Instrumentation
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).
RTS Series: Ring Terminal Temperature Sensor
Thermometrics RTS Series of Ring Terminal Temperature sensor of an NTC chip thermistor mounted in An eyelet tag for surface temperature measurement. Amphenol industrial sensors can be custom-designed to meet the exact specifications and demands of the application.
Industrial Sensors for Commercial HVAC
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).
Heavy Equipment Sensors | Engine Management
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
Industrial Applications | Outdoor Air
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).
Automotive Sensors | HVAC
Thermometrics Epoxy Type NDP NTC Thermistors are epoxy-coated chip thermistors with PFA/PTFE insulated 0.25 mm (0.0078 in) nickel lead wires. Designed for accurate temperature measurement, control and compensation, with operation up to 155°C (311°F), they are used in automotive, HVAC and white goods applications.
Industrial Applications | Boiler Control
Thermometrics Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. They provide accurate temperature measurement, control and compensation with use over a range of -40°C to 105°C (-40°F to 221°F) and high sensitivity greater than -4%/°C at 25°C (77°F).