Search Results for erica elliott harrisburg pa
Model 378A08 MICROPHONE AND PREAMPLIFIER, LOW NOISE, 1/4 FREE ... - PCB
0 0.00002 Pa Threshold of Hearing 60 0.02 Pa Business Office 80 0.2 Pa Shop Noise 94 1 Pa Large Truck 100 2 Pa Jackhammer 120 20 Pa Airplane Take-Off 140 200 Pa Threshold of Pain At very high-pressure amplitudes, the microphone’s diaphragm will start to distort the measured sound pressure.
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 D Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 D Key Code FAKRA 2 Compatible
ATM13-12PA-R008 AIPX ATM Header Thermoplastic 1X12, SIZE 20
ATM13-12PA-R008 AIPX ATM Header Thermoplastic 1X12, SIZE 20, A KEY, TIN. Comparable to PN# DTM13-12PA-R008
Model 378C20 ICP MICROPHONE SYSTEM Installation and Operating Manual
x 10-6 Pa. The decibel scale is logarithmic and more closely matches the response reactions of the human ear to the pressure fluctuations. Some examples of typical sound pressure levels are shown in the table below. dB Pressure Example 0 0.00002 Pa Threshold of Hearing 60 0.02 Pa Business Office 80 0.2 Pa Shop Noise 94 1 Pa Large Truck
Data Sheet R-Series RP PROFIBUS - Temposonics
Material: PA ferrite GF20 Weight: Approx. 11 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: Plastic carrier with hard ferrite magnet Weight: Approx. 20 g Fastening torque for M4 screws: 1 Nm Operating temperature:
H2-High Pressure Sensor HPS - Amphenol Sensors
St. Marys, PA 15857, US Ph: (814) 834-9140 [email protected] At Amphenol Sensors, we make Quality, Safety and Environmental Protection a top priority. We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying ...
MODEL 378A06 - PCB
Open Circuit Sensitivity @ 251.2 Hz: 12.17 mV/Pa Polarization Voltage, External: 0 V -38.3 dB re 1V/Pa Capacitance: 13.9 pF Freq Lower Upper Freq Lower Upper Freq Lower Upper Freq Lower Upper
378A04 dBA(5.5 dBA g 378A04) P/EZOTRON/C5 - PCB
450 mV/Pa Hz - 16 kHz 010-84477840 - 021-63741517 - 0755-28765909 . 378A04 Frequency Response (0 dB @ 1000 Hz) 5.0 0.0 -5.0 -10.0 4.0 10.0 100.0 Free field response as tested in an anechoic chamber. Dotted curve shows ical low fre uen re nse. 1000.0 Frequency (Hz) 10000.0 20000.0 1/2" 378A04 2 dB 079A06 - 079A11 - 079A15 -
RUGGED ICP® MICROPHONE SYSTEM - pcb.com
Model Number 379A13 RUGGED ICP® MICROPHONE SYSTEM Revision: NR ECN #: 50886 Performance ENGLISH SI Nominal Microphone Diameter 1/2" 1/2" Frequency Response Characteristic Random Incidence Random Incidence
ICP MICROPHONE SYSTEM Revision: C - pcb.com
Model Number 376B02 ICP MICROPHONE SYSTEM Revision: C ECN #: 47338 [6] Performance ENGLISH SI Nominal Microphone Diameter 1/2" 1/2" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
Model Number ICP® ELECTRET ARRAY MICROPHONE 130F22 - PCB
Model Number 130F22 ICP® ELECTRET ARRAY MICROPHONE Revision: NR ECN #: 45478 Performance ENGLISH SI Nominal Microphone Diameter 1/4" 1/4" Frequency Response Characteristic(at 0° incidence) Free-Field Free-Field
Temposonics
Material: PA ferrite GF20 Weight: Ca. 14 g Operating temperature: −40…+105 °C (−40…+221 °F) Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Material: PA ferrite Weight: Ca. 10 g 2 Material: PA neobind Weight: Ca. 5 g Operating temperature: Surface pressure: Max. 20 N/mm2 Material: PA ferrite GF20 Weight: Ca. 11 g
1/2” High Frequency and High Amplitude Prepolarized Microphone - PCB
Sensitivity: 12.6 mV/Pa. n. Temperature: -40 to +120 °C. n. Polarization: Prepolarized (0V) n. Environmental monitoring. n. Railway testing and horn tests. n. Alarm monitoring. n. Sonic boom measurements. n. General wide frequency tests. n. General high amplitude tests. Use of model 377A06 free-field microphones. Model 377A06 is a 1/2” (12mm ...
Temposonics
I 6 I Temposonics® EP / EL IO-Link Data Sheet b Design 0 Without position magnet a Sensor model L Ultra low profile P Compact profile d Connection type D 4 4 M12 (4 pin) male connector e Operating voltage 1 +24 VDC (±25 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE Operation manuals & software are available at:
A-2PAX081-XXXYZ - amphenolrf.com
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
PCB Piezotronics | Measure vibration, pressure, force, and more
ppon saoeldêJ (L) aseg ôuwnon êA!seqpy lepon : ,Oossaooy pa!lddns x wô LZ ww x 1.11. wuo 99 0008 L zS/W 01 L oaA zo 60'0 u! x u! I-uqo BOL z 99 0008 L 01 L oan oan SZ peaaqL ôuwnon lunon - LN x xaH - az!S leoppa12 ÁouenbêJ£ lueuoseu (0/0 0 L ÁouanbaJŠ (0/0 9 ÃouanbêJd
Data Sheet - Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Temposonics
3 Temposonics® ET Analog ATEX / IECEx / CEC / NEC / CCC Certified Operation Manual 1/ The term qualified technical personnel characterizes persons who: • are familiar with the safety concepts of automation technology applicable to the particular project • are competent in the field of electromagnetic compatibility (EMC) • have received adequate training for commissioning and service ...
About - Amphenol
Amphenol is one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions. Our products Enable the Electronics Revolution across virtually every end market, including Automotive, Broadband Communications, Commercial Aerospace, Defense, Industrial, Information Technology and Data Communications, Mobile Devices and Mobile Networks.
Model 117M50 Charge Output Pressure Sensor Installation and ... - PCB
Manual 21354 Rev E ECN 50523 CAUTION Refers to hazards that could damage the instrument. NOTE Indicates tips, recommendations and important information.