Search Results for error pdf bad file handle
FAKRA Straight Jack to SMA Straight Plug RG-174 50 Ohm 6 inches Z Key ...
95X820-161-YYY PDF Customer Drawing (Size: 245 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: Between-Series: Cable Length: 6.00 in (153 mm) Cable Type: RG-174:
EBY Electro - VC5350 Series - 3.50mm Spacing - PLUGGABLE HEADERS ...
Download Product PDF. VC5350-XX-X00.pdf. Contains dimensional drawing, full part number and component specifications. APPROVALS: DIMENSIONAL DRAWING. N = Number of Positions. 210 Express St. Plainview, NY 11803-2423 USA Email: info@ebyelectro.com ... Attach a file: Cancel ...
Vibration sensor wiring and cabling - wilcoxon.com
Page 2 Amplitude range and the supply voltage The sensor manufacturer usually sets the bias voltage at half the nominal supply voltage. The difference between bias and cutoff
Whip Antennas DFA 2/70-X/... - AMPHENOL PROCOM
3. Operation using a Diplexer. Several advantages are gained by using only one antenna. Only one single hole has to be drilled into the car body, only one cable installation has to be run, the car appearance is not destroyed by carrying several whips and also, it may be a particular demand that it should not be too obvious to see that the car is equipped with transceiving equipment.
PRIMA signalling buttons EN - el-cab.com.pl
3 0256(77(5,$ 3(5 85%$1, &,7<%86 68332576 3 )lvvdjjlr do sdylphqwr r do vriilwwr frq ylwl r 0 qrq frpsuhvh qhood frqih]lrqh h irul gd glphqvlrqduvl d
Whip Antennas MU 904-ZG/... - amphenolprocom.com
Product PDF; Add to quote. Description. 4 dB mobile antenna with black-chromed, stainless steel whip. 3 models, type “l”, “m” and “h”, cover band segments suiting the most common 900 MHz CELLULAR networks such as EAMPS, ETACS, NMT-900 and EGSM.
1720 - ABS0364 push-pull connectors | Products Amphenol Air LB
Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components
1119 splices with inserted components - Amphenol Air LB
00111960202 Splice 1119 With inserted resistance 0,5 W / 2400 Ω / ±5% Splice 1119 With inserted resistance 0,5 W / 2400 Ω / ±5%
1900ND01P2A00E - Amphenol Air LB
Connector 1900 Pin With grommet unsealed 50 pin contacts #20 Fitted with socket polarizers With not mounted polarizers, with contacts (version 2)
SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 24 inches
095-725-107-XXX PDF Customer Drawing (Size: 233 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor: Cable Assembly Type: in-Series: Cable Length: 24.00 in (610 mm) Cable Type: Times TFlex 405: Connector 1 Part Number: SMP-FS-C07-5: Connector 2 Part Number:
MEMS Pressure Sensor Solutions – Industrial Applications
Amphenol Advanced Sensors Overview MEMS Pressure Sensor Solutions – Industrial Applications Application SpotlightApplication Spotlight NovaSensor is a leader in the design and fabrication of MEMS Pressure Sensors and the inventor of SenStable® Processing Technology providing an excellent stability of its sensors.
ASR connectors - Plugs | Products Amphenol Air LB
Products. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1750 modules with PCB contacts; 1750 modules with inserted components
NTC Type NDM - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
English – Page 3 – LID Technologies
REDUCED FUEL CONSUMPTION. The National Highway Traffic Safety Administration (NHTSA) TPMS effectiveness study revealed that every 1 psi drop in the average pressure of all tires had an impact of about 0.2% increase in gas consumption [3].In other words, properly inflated tires increase fuel economy by at least 1%.
Glassfibre end fed dipole antenna 345 - 375 MHz S.EFX-360
Glassfibre end fed dipole antenna 345 - 375 MHz DESCRIPTION A rugged and durable UHF omni antenna designed for Telemetry, Paging and PMR/Trunked Radio applications.
SIM2S2A74 - Amphenol Air LB
Protection cap Plug Standard
Protimeter Speedy 2000 Series - amphenol-sensors.com
Moisture testers for soils, sands, powders, aggregates, concrete and masonry PROTIMETER Speedy ®
PCB Termination Straight Through Hole RG-59 20AWG RG-59DS 50 Ohm
142293-10 PDF Customer Drawing (Size: 38 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: TMN0112B1-004-NBT: Export Control Classification Number: EAR99: Mil Qualified: Not Mil Qualified: You May also be Interested in. PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm 142197.
Amphenol MP-64RJ45UNNG-003 Category-6 Ethernet Cable (Cat6 UTP) Network ...
Buy 3ft Amphenol MP-64RJ45UNNG-003 CAT-6 Ethernet Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) network patch cords are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Green Cat6 cable with precision-terminated snagless RJ-45 connectors.