Search Results for esfera concava y convexa
10146070-113Y0LF | PCI Express | Amphenol
Amphenol is one of the leading manufacturers of pcie m.2 connector. Contact us today for more details of part number 10146070-113Y0LF
Amphenol High Speed Interconnects
y = extruded fin style for front - back air flow (h=6.94mm) w = extruded fin style for front - back air flow (h=8.72mm) note: for dimension "h" see sheet 2. h square pin style wihtout lp (for reference only) fin style without lp (for reference only) pin fin style without lp
High Power 5015 Connectors with Advanced Contacts
40-50% increased current carrying capability over standard 5015 connector; Catalog customization reduces design-in time; Standard interfaces allow users to utilize existing cabling design where high performance is needed
Standard Part List - amphenol-gec.com
"Y",Black Cable Size “70”=70mm2 “50”=50mm2 HVIL “0”, NO HVIL “1”,With HVIL c 101.80 94.00 M6 screw set 30.80 60.00 54.20 33.60 118.8 80.65 77.20 92.80 35.60 Key Characteristics Contact Amphenol for Latest Definition Critical 关键特性 Significant 重要特性 s c Lock State 109.5 137.85 R83.8 Unlock State Dim B
Anti-Torque SMA Connector Series - Amphenol RF
Ö¢0!aµr « ›‡Ù Æõ£‡ U:„Ô·Þ¼Êßö× çµpˆ^g ^Ìt:Å]†óC æ´˜ ¼ƒÄ —CÇ0qIKY¼mÞd)O$‹¤ –•Ð ±îù?üuvî7Úà\’YôÓ\´šûˆ0 µÒ X÷šu T÷?ʤ~e ÞŠI³Îd§Ó9í ^’Ñ‹£§q1ý ,M –9íFåÇkï &½ Ó»Í`R ˜á-ZÄÓ4Œë$·( *G’ J„ 6 )Þm÷¾…*äŒ+Á>е(0–Á ÿ 3 9•- @W'™C ...
43.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine
next ass'y: 3) note reference = x plug, 4 socket, at series, strain relief end cap, reduced diameter wire seal b at06-4s-sr02xxx a3 11 d.parks 11dec13 none notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: strain relief end cap; reduced dia. wire seal 3. specifications: 3.1 current ...
Customer Drawing - amphenol-gec.com
"Y",黑色 Black "U",黄色 Yellow "V",绿色 Green "W",红色 Red "50"=50mm2 高压互锁 HVIL 0 ,不带互锁 No HVIL 1 ,带互锁 With HVIL 尾部接线方向可正反转向90° Orientation of wire can Rotate 90 Degrees P/N Model NO.Accepted Wire OD AC-HA000845PL28X-301-35 14.5±0.5 AC-HA000846PL28Y-301-35 AC-HA000847PL28U-301-35
ts ch ta n o C y n D F - SV Microwave
Coaxial Contacts Coaxial Contacts Still looking Contact us for access to over 10,000 products. 2 www.svmicrowave.com | 561.840.1800 Cable Series Part Number Freq. 0.085 NSME 8001-4102 3 GHz
Amphenol High Speed Interconnects
0.1 x y-z-s 0.1 x zm s recommended pcb design for belly to belly mounting (p/n u77-3ga241m-x071) revisions rev. ecn description date approved a proposal aug 28/14 j.si b updated drawing may 17/21 j.si denotes component and trace keep-out (except chassis ground)
STRAIN RELIEF END CAP B A2 - Amphenol Sine
next ass'y: x 6 pos, receptacle, pin, atp series, strain relief end cap b a2 none 1 1 of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 a1 - release drawing 04jan21 sullen tommy contact size min. insul o.d. typical wire range max. insul o.d. 12 3.40 mm (.134 in) 10 - 14 awg (5.0-2.0mm²) 4.95 mm (.195 in) notes ...
ETV38999 Lightweight Composite Connectors - Amphenol Aerospace
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
10135662-101LF STANDARD MATE CONNECTOR MM - Amphenol CS
title ASS'Y, 4 PR, 85 Ohm, 84 POS, 6 IMLA ExaMAX R.A. HEADER rev appr product family ExaMAX rel level In Work chr HEAVEN CEN 2015-06-04 ecn no eng JUSTIN CHEN 2015-06-04 MM A2 1:1 dr JUSTIN CHEN 2015-06-04 projection size scale COLUMN ID ODD COLUMN CONTACT ROW ID ODD AND EVEN COLUMNS ARE OFFSET EVEN COLUMN CONTACT ROW ID 10135662-101LF STANDARD ...
A2 - 15AUG22 IAN TOMMY - amphenol-sine.com
NEXT ASS'Y: X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com RECEPTACLE,18 POSITION BOARDLOCK AT, SELF-THREADING B A2 NONE 1 1 SEE PART NUMBER CHART OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR A1 - RELEASE DRAWING 13JUN22 IAN WEIGHT:15.8g 4.68 14.03 23.38±0.3 4.83 4.83
Features - amphenol-antennas.com
2C6U4VD120X06F wxys4 (2x) 698-960 | (6x) 1695-2700 | (4x) 3300-4200 MHz 24-Port Canister Antenna HEART-SHAPE 23.9 IN FIXED TILT REV101624NA www.amphenol-antennas.com 1 of 16 Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions.
Definiciones básicas - Acelerómetros | PCB Piezotronics
Las unidades de medida de la aceleración son m/s2, ft/s2 y g. Un acelerómetro es un sensor o transductor diseñado para generar una señal eléctrica en respuesta a una aceleración (o deceleración) aplicada a lo largo de su eje sensible (en paralelo a él).
1 3 0 - 6 1 F 2 - 1 1 J - Amphenol CS
y_dc design 07/18/2016 j.dunham drawn 07/18/2016 hcl-hs chk 07/18/2016 j.dunham apvd 07/18/2016 j.dunham drw no. sh rev c-130-6000-500 2 3.0 drw no. sh rev c-130-6000-500 2 3.0 unless otherwise specified dimensions are in mm, decimal marker is a period interpret per asme y14.5m customer use drawing code ident 31413 tolerances 0.0 0.00 0.000 ...
Super-Trex “Y” Splitter - TPC Wire
The Super-Trex® “Y” Splitter design is constructed using TPC’s Micro Quick-Connects ™ technology coupled with a one-piece focal point. The focal point The focal point unit is constructed of an oil, abrasion, impact, and chemical resistant compound designed to protect the unit from hostile industrial environments.
DWG NO - Amphenol Sine
next ass'y: x 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com eco-mate aquarius,plug,back shell, size 18 ,8pos,rj45 b a2 none 1 1 see chart tommy notes:(unless otherwise specified) 1. material: shell:thermoplastic,ul94 v-0. insert:thermoplastic. coupling nut:thermoplastic,ul94 v-0. o-ring:nbr ...
Antenas Whip DFA 2/70-Z/... - amphenolprocom.com
Soporte Z de acero inoxidable con rótula articulada y sistema de fijación de látigo mediante palomilla. Instalación sencilla con acceso exclusivamente desde el exterior. Modelos con espesor de techo de 2 mm a 7.5 mm de montaje desde el interior.