Search Results for esp32 bluetoothserial how to setup pin
SFV24R-1STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 24 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Gold Flash
2014-05 Gold Idea of May_Amphenol Assembletech
From:Amphenol Author:Admin Clicks:13143 times PubDate:2014/6/4 Gold Ideal of May is awarded to Mr.Zeng, from Production Department.
Grounded module Pin With peripheral sealing 4 contacts #12 Polarization N
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Nickel: Insert retention in shell ...
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112507 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Model 080A165 | PCB Piezotronics
Model 080A165:Floating hex nut, 7/8" hex x 3/4-16 for use with 608A11 sensor & 080A162 swivel mounting stud
Model 042 Polyurethane cable, 2-conductor, twisted pair, shielded ... - PCB
Manual 21354 Rev E ECN 50523 Component Name Hazardous Substances Lead (Pb) Mercury (Hg) Cadmium (Cd) Chromium VI Compounds (Cr(VI)) Polybrominated
NovaSensor NPB 102 Barometric Pressure Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Module With straight PCB contacts Pin Without peripheral sealing ...
Module With straight PCB contacts Pin Without peripheral sealing Contacts #8 Tin-plated without Lead (RoHS) Polarization B Fluorinated silicone
NPX1 NovaSensor Sensors
pin connector that accepts standard 0.025 in (0.64 mm) square posts on 0.100 in (2.54 mm) centers. A red wire allows for easy recognition of connector orientation. NPI-12 Series schematic diagram ParameterValueUnits Notes General Pressure Range 15 psig Maximum Overpressure 50 psig Environmental Temperature Range
SmartBoat Wire Block - 2 Position, Screw Terminals - AIRMAR EMEA
2-terminal wire block used for the Thermocouple input on T1 configured SmartBoat modules. Two of these are included with all T1 series modules.
Shunted module Pin With peripheral 20 contacts #22 [5x4] shunted ...
Mechanical; Shell material: Thermoplastic: Insert material: Silicon: Contact material: Copper alloy: Contact protection material: Gold: Insert retention in shell ...
Configurator Singles | Amphenol
©2025 Amphenol Alden Products | Medical Connector Solutions. Terms & Conditions. Supplier Terms & Conditions
SIM3D42VAA - Amphenol Air LB
Receptacle SIM serie3 Standard 2 modules Metallic Shielded Olive drab cadmium Polarization AA Not mounted (with rack/reversed rack plug)
Model 083210-01000 Model 3210 LabMaster Portable; interface w/PC via ...
Model 083210-01000 Model 3210 LabMaster Portable; interface w/PC via USB; w/4-channel data Installation and Operating Manual For assistance with the operation of this product,
The information contained in this document supersedes all similar ...
The information contained in this document supersedes all similar information that may be found elsewhere in this manual. Service – Due to the sophisticated nature of the sensors and associated
34048029301 - Amphenol Air LB
Relay socket 4RT 10A PCB 16 contacts Coding/Marking WUW
Long flanged Receptacle monomodule With standard protection cap ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM2B2A22 - Amphenol Air LB
Straight Backshell With cable tie Screw fixing Metallized
Plug monomodule With ESD protection cap Polarization A
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
Assembly Instructions-C21 Amphenol SC
295 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Strip cable jacket, braid, and dielectric to dimensions shown. ±.010 (.25).