Search Results for esp32 img reconnition
Patents - Amphenol Broadband Solutions
This webpage is provided to satisfy the virtual patent marking provisions of various jurisdictions including the virtual patent marking provisions of the America Invents Act and to provide notice under 35 U.S.C. § 287(a).
Drawing & Models - Amphenol PCDAmphenol PCD
STAY CONNECTED. Sign up to receive the latest news from Amphenol PCD
Amphenol TFOCA-II FKIT-005-FSP FusionSplice Fiber Systems International
FKIT-005-FSP TFOCA-II®FusionSplice FiberOpticRepairKit Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100
Electromagnetic shakers operating guide Models F3, F4, F5B, F10
Wilcoxon Sensing Technologies t: 301-330-8811 20511 Seneca Meadows Parkway, Germantown, MD 20876 f: 301-330-8873 www.wilcoxon.com
Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. SMP-FR-C07-2-R (Size: 117 kb) SMP-FR-C07-2-R STP 3D Model (Size: 170 kb ) Product Life Cycle. Product Life Cycle;
Product Data Sheet - Temposonics
R-Series Models RP and RH Temposonics® Linear-Position Sensors - EtherNet/IP™ Industrial MTS Sensors 3 Ethernet Interface Product Data Sheet, Part No.: 551253 Revision C (EN) 10/2015 EtherNet/IP™ Output Options, Programmability Enhanced Monitoring and Diagnostics Enhanced monitoring and diagnostics
Medical Connectors - Positronic The Science of Certainty
Overview. When lives are on the line, healthcare workers rely on dependable, high-quality medical equipment. The right medical connectors can increase safety, efficiency, reliability, and ease-of-use in high-stakes environments like hospitals and clinics.
TRIAXIAL ICP® ACCELEROMETER - PCB
%PDF-1.4 1 0 obj /Title (þÿ) /Creator (þÿwkhtmltopdf 0.12.1.2) /Producer (þÿQt 4.8.6) /CreationDate (D:20230906111242-04'00') >> endobj 3 0 obj /Type /ExtGState /SA true /SM 0.02 /ca 1.0 /CA 1.0 /AIS false /SMask /None>> endobj 4 0 obj [/Pattern /DeviceRGB] endobj 8 0 obj /Type /XObject /Subtype /Image /Width 288 /Height 528 /BitsPerComponent 8 /ColorSpace /DeviceRGB /Length 9 0 R ...
BNC Cap Shorting Pl Chain | 202115 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Protective Shorting Cap Plug With Chain. Downloads. 202115 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1007A2-NT3G: Body Finish: Nickel:
N-Type Jack to SMA Jack Adapter 50 Ohm Straight | 242115 - Amphenol RF
Skip to the beginning of the images gallery. Description. N-Type Jack to SMA Jack Adapter 50 Ohm Straight. Downloads. 242115 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: N-Type Jack to SMA Jack: Adapter Type: Between-Series: Alias: NF-SMAF-NT3G-50:
S-Type Load Cells | PCB Piezotronics
Mouse Over Image for Product Description. Model:1631-01C. Measurement Range: 500 lb; Measurement Range: 2224 N; Size - Height: 3.0 in; Size - Height: 76.2 mm; Electrical Connector: 10 ft - Integrated Cable; Electrical Connector: 10 ft - Integrated Cable; Add to cart for quote. Add to Cart
Model HTM354C02
%PDF-1.4 %âãÏÓ 7 0 obj > endobj 105 0 obj >/XObject >/ProcSet[/PDF/ImageB]>> endobj 104 0 obj >stream H‰Òw 6TH/æå*äå234Ñ30PAsK 39——Kß3×HÁ%Ÿ ...
TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 122354 - Amphenol RF
Skip to the beginning of the images gallery. Description. TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm. Downloads. 122354 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Type: In-Series: Alias: T8073A1-ND3G-50: Body Finish: Nickel: Body Material: Brass: Contact Finish:
BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm | 112507 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm. Downloads. 112507 STP 3D Model (Size: 248 kb ) 112507 PDF Customer Drawing (Size: 73 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
DDR5 SO-DIMM Connectors | Storage and Server Systems | Amphenol
DDR5 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. 262 positions SO-DIMM connector is available in 4.00mm height with standard option. Sketchi
TM165 High Wide Chirp, 600W, M&M Transducer, DT - AIRMAR EMEA
Airmar’s wide-beam format also creates crisper and larger return images on the display. Features. Depth and fast-response water-temperature sensing; 600 W of power; High frequency: 150 to 250 kHz. Super-wide 30° average beamwidth; Maximum depth of 106 m (350’)
Model 352B70
%PDF-1.4 %âãÏÓ 15 0 obj >/Parent 116 0 R/Rotate 90/MediaBox[0 0 612 792]>> endobj 129 0 obj >stream xœÝ]ë“ Å‘ ´zí¢`´Hè 0’v ¦·º^ÝeÝ ° œ}pglEÜ ë>ùÎwqáå }¹ ÿêÑU™5ý›é™Ý• ‚È ®ÎÊÊWef=úǹhZ9 áß üùôàÇ iÕ\[1? m ˜ÿõ@iÍÁðü¯ ÿ}ðoó ìüÿ †¾s}?ÿæ@ 57"¼ Û¶½oùǃï#f1·¢o#j‘ñ ÝV`h°‚[šˆ8¼"ÃÛ&ƒ ³Ž4[ÿH Í ...
GPS Antennas GPS 2000 - AMPHENOL PROCOM
Model Product No. Description; GPS 2000B-FME-5V: 112000026: Black: Add to quote: GPS 2000B-FME-3V: 112000029: Black: Add to quote: GPS 2000W-FME-5V: 112000024: White
ZTP-135SR Thermometrics IR Sensor - amphenol-sensors.com
Thermopile Chip Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 81 kΩ 25 °C