Search Results for esp32-s3
Single Pair Ethernet IP67 Circular Push-Pull Connectors and Cables ...
Amphenol's IP67 rated SPE connectors have a circular M12 size form factor with push-pull positive latching. Robust panel-mount receptacles are available with right angle and vertical PCB tails or solder cups for discrete wire termination.
Single Pair Ethernet (SPE) - Amphenol CS
Extend Ethernet to Networks and Peripherals with Ease and in a Cost-Effective way by the use of Single Pair Ethernet (SPE) Cabling and Interconnect systems.
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need. Our user-friendly interface simplifies the product configuration process.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
Designed for the frigid temperatures of space and other extreme cold-weather environments, Amphenol Aerospace’s new Deep Space 38999 series is perfectly suited for below-zero applications. MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Joe Ryder Ofce: +1 (607) 563-5001 • Email: ryderamphenol-aaocom amphenol-aerospacecom mphemm Heat rise data shows performance of HCP (High Current Pins) compared to standard mil-spec contacts and
R-VPX - VITA connectors - Amphenol Socapex
To reach 32Gb/s performances, module and backplane connectors integrate smaller compliant contacts for increase Si performance (modified footprints vs existing/legacy VITA46 connectors). RVPX Evolution 2 are still intermateable with existing/legacy VITA 46 connectors. To learm more about RVPX connectors, watch this 90 seconds long video.
Connector Solutions M23 Standard Series - Amphenol Sine
Used for removal of 2.0mm contacts from inserts.
Connector Solutions M23 Elite Series - Amphenol Sine
MA5CAP1200-S3 MA5RAE1201 MA5RAE1202 Connector Solutions M23 Elite Series Standard connector parts mate “E” Plugs with “P” Receptacles, Mating parts use opposite contact types. example: plug with pin contacts mates with a receptacle using socket contacts. Other key code options available not listed here. Please call customer
Amphenol Broadband Solutions
Amphenol Broadband Solutions . Author: hank Created Date: 5/13/2020 8:56:09 AM
G:SharedAmphenol Customer DatasheetsM23 & M40 DatasheetsEliteC ...
2.1 CURRENT RATING: SIGNAL: 10 AMPS. 2.2 VOLTAGE RATING: SIGNAL: 250V AC/DC POWER: 630V AC/DC. 2.3 CONTACT RESISTANCE: SIGNAL: <5 mOHMS POWER: <3 mOHMS. 2.4 OPERATING TEMPERATURE: -20°C TO +130°C. 2.5 DIELECTRIC WITHSTANDING VOLTAGE: LESS THAN 2 MILLIAMPS CURRENT LEAKAGE @ SIGNAL: 2500VOLTS AC. POWER: 6000 VOLTS AC.
10132797-051100LF | Bergstak® | Amphenol
BergStak ® 0.5mm Mezzanine Connector, Board To Board Connectors, 50 position, 2.3mm height plug connector. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
Part No. 550033 Rev. E - Temposonics
GENERAL INFORMATION MTS PHONE NUMBERS To place orders: Contact your local distributor or call: 800-633-7609 or 919-677-0100 Application questions: 919-677-0100
e - Mobility | Amphenol
Compact, robust, leading-edge interconnect solutions for EV charging stations, electric, hybrid vehicles, and powertrain applications.
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 Series III connectors which are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment.
D38999 - Amphenol Ltd
D38999 meets requirements of MIL-DTL-38999 standard, these connectors can withstand extreme temperatures, vibrations, and harsh environments.
RELEASE NEW DWG FORMAT 05/10/14 DRACK
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 ma6cg-sx m23a,cord grip b1 - release new dwg format 05/10/14 drack see part number chart materials list size process specifications:
PDS: Rev :C STATUS:Released Printed: Nov 27, 2020 - Amphenol CS
PDS: Rev :C STATUS:Released Printed: Nov 27, 2020. PDS: Rev :C STATUS:Released Printed: Nov 27, 2020. Title: 10136859C Author: ZhuW Created Date: 10/12/2020 10:51:35 PM
Energy Storage Systems - Amphenol CS
used for eficient management of the battery Storage System and manages charging, modules in addition to monitoring and environment temperature inside the ESS. It works collect and process data like voltage, current a CAN bus, these units maintain battery racks and power conversion units of Amphenol's innovative connector solutions Controllers.
Automotive Interconnects | ADAS | EV Charging | Automotive Lighting ...
FlexLock™ FPC-to-Board and Flex-to-Wire connector's compact design address the growing demand for automotive application market. The connector design is compliant to USCAR- T2V2 and LV-214 S3 specifications.
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances.