Search Results for esto connectors
16617 MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
26482 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com MATRIX 2 J AMPHENOL AEROSPACE OFFERS THE MATRIX® PRODUCT LINE OF MIL-DTL-26482*, SERIES 2 CONNECTORS This series provides a bayonet coupling connector with crimp rear
SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 Mates with SMP-FS-C07-1 or similar SMP Plug Design. Downloads. SMP-MSSB-C07 PDF Customer Drawing (Size: 274 kb) SMP-MSSB-C07 STP 3D Model (Size: 75 kb ) Product Life Cycle. Product Life Cycle;
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Amphenol SF-NDAQGJ100G-002M 2m QSFP28 to 4 x SFP28 Splitter Cable (26 ...
Each QSFP28-SFP28 splitter cable features a single QSFP28 connector (SFF-8665) rated for 100-Gbps on one end and (4) SFP28 connectors (SFF-8402), each rated for 25-Gbps, on the other. Amphenol is the only manufacturer of QSFP to 4 SFP+ Splitter Cables that designs and sources every subassembly in-house – guaranteeing complete control over ...
Physical Contact Connectors
Fiber Systems physical contact connectors includes hermaphroditic, circular, European, specialty, hybrid and MIL-ST. View all our fiber optic connectors.
Connor Manufacturing: Precision Metal Fabrication Solutions
We offer precision metal fabrication solutions utilizing CO2 LASERS for cutting, various press brakes for forming, hydraulic presses for hardware insertion and welding for assembly, and strategic partnerships for finishing operations.
MPO MTP Field - Fiber Optic Connectors | Amphenol Socapex
The Amphenol Socapex MPO MTP Field connector is a versatile solution that allows users to transform their MPO/MTP patchcord into an environmental connector. With its IP68 rating, this connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh ...
DeepSight | Specialty Fiber Optic Connector - Amphenol Fiber Systems ...
The DeepSight fiber optic connector is specialized for high pressure, high temperature and corrosive fluids for downhole applications
Amphenol
5015 Connectors with PCB contacts .....68 For additional information on AC Series or SAE AS50151 Connectors for. special application requirements, contact your local sales office or – Amphenol Corporation Amphenol Industrial Operations. Delaware Avenue191 Sidney, New York 13838-1395 ...
SMA PCB End Launch Straight Jack 50 Ohm | 901-10044-4RFX - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10044-4RFX PDF Customer Drawing (Size: 105 kb) 901-10044-4RFX IGS 3D Model (Size: 1036 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-078-3GT50G-50: Body Finish: Gold: Body Material: Brass:
SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMP Straight Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. SMP-FS-C08-1-R STP 3D Model (Size: 189 kb ) SMP-FS-C08-1-R PDF Customer Drawing (Size: 131 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin. Downloads. 901-10511-2 PDF Customer Drawing (Size: 234 kb) 901-10511-2 STP 3D Model (Size: 403 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10511-2 HFSS 3D Comp Model (Size: 5251 kb ) Product Life Cycle.
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Fiber Optic Cable Assemblies & Harness | Fiber Optic Cable
Amphenol Fiber Systems International manufactures fiber optic cable assemblies and harnesses for the military, avionics and industrial markets.
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. SMP-FR-C07-2-R (Size: 117 kb) SMP-FR-C07-2-R STP 3D Model (Size: 170 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Fiber Optic Systems for Broadcast & HDTV Broadcast
We specialize in harsh environment fiber optic connectors and cable assemblies to provide the best solution for your broadcast application.
Amphenol MP-64RJ45UNNK-003 Cat6 UTP Network Patch Cable (550-MHz) with ...
Buy 3ft Amphenol MP-64RJ45UNNK-003 Cables Direct from the Factory at Cables on Demand. Amphenol Category-6 (Cat6) patch cables are designed with the future of your network in mind. We’ve combined our very best 550MHz Fluke DSP bandwidth tested 24 AWG UTP Black Cat6 cable with precision-terminated snagless RJ-45 connectors. Our Cat6 cables offer excellent headroom for 10-Gigabit Ethernet, a ...
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-8RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-8RFX PDF Customer Drawing (Size: 261 kb) 901-144-8RFX STP 3D Model (Size: 371 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144-8RFX HFSS 3D Comp Model (Size: 19967 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material:
SMA PCB Through Hole Straight Plug 50 Ohm | 901-9895-RFX - Amphenol RF
RF Connector SMA PCB Through Hole Straight Plug 50 Ohm. Downloads. 901-9895-RFX PDF Customer Drawing (Size: 111 kb) 901-9895-rfx IGS 3D Model (Size: 712 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-9895-RFX HFSS 3D Comp Model (Size: 1066 kb ) 901-9895-RFX STP 3D Model (Size: 329 kb )