Search Results for esto connectors
BA1012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 144-162, 2.1dBi, N Female
SMA PCB End Launch Jack 50 Ohm | 132414 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132414 STP 3D Model (Size: 387 kb ) 132414 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9220 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 901-9220 PDF Customer Drawing (Size: 119 kb) 901-9220 IGS 3D Model (Size: 6366 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
Power Connectors - Positronic The Science of Certainty
Power connectors are devices that allows an electrical current to pass through it for the exclusive purpose of providing power to a device (not a data stream, for example, or anything more complex). Although it can be used with many different types of electronics, customers must find the specific type of connector that best matches their ...
SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-402 0.141-inch conformable 50 Ohm. Downloads. 132108 PDF Customer Drawing (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A1-3GT50G-.141-50: Body Finish: Gold: Body Material:
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-3 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-3 IGS 3D Model (Size: 169 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Home - Lutze Inc.
High quality servo cable assemblies for servo drive systems, and Industrial Ethernet connectors and ... Cabinet. AirSTREAM wiring system optimizes space, installation time and thermodynamics inside control ... Control. Power Supplies, Intelligent Current Control for Industrial Internet of Things, Relays.
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm. Downloads. 132257 STP 3D Model (Size: 491 kb ) 132257 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
2C4U3MX065X06Fwxys0 - Amphenol Antenna Solutions
Panel, 2FT, 18-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt
Amphenol | Fiber Optic Employment & Jobs
Explore employment opportunities at Amphenol Fiber Optic and join a leading manufacturer in the fiber optics industry.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Ribbed Flange. Downloads. 132255 STP 3D Model (Size: 439 kb ) 132255 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
RNJOP | Fiber Optic Connector | European Standards
The RNJOP fiber optic connector is used for in-flight entertainment, robotic machining.
122192 | Amphenol Global Search | Amphenol
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. RoHS (EU). Compliant with Exemption 6C - View Certificate.
SMA PCB End Launch Plug 50 Ohm | 132366 - Amphenol RF
RF Connector SMA PCB End Launch Plug 50 Ohm. Downloads. 132366 STP 3D Model (Size: 342 kb ) 132366 PDF Customer Drawing (Size: 202 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Right Angle Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMP-FR-C06 STP 3D Model (Size: 122 kb ) Assembly Instructions 349-50687 (Size: 59 kb) SMP-FR-C06 PDF Customer Drawing (Size: 88 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA PCB End Launch Straight Jack 50 Ohm | 901-9850 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-9850 PDF Customer Drawing (Size: 78 kb) 901-9850 IGS 3D Model (Size: 1160 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm. Downloads. SMP-FS-C06 PDF Customer Drawing (Size: 79 kb) SMP-FS-C06 IGS 3D Model (Size: 606 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm
RF Connector SMA Panel Mount Female Jack 2-Hole Flange Flat Tab 50 Ohm. Downloads. 901-5GZXXXYYYAX PDF Customer Drawing (Size: 310 kb) 901-5GB100000AM 3D Model (Size: 419 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67. Downloads. 132203-18 STP 3D Model (Size: 1070 kb ) 132203-18 PDF Customer Drawing (Size: 136 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203-18 HFSS 3D Comp Model (Size: 3258 kb )