Search Results for esto connectors
FS115 LowPro® Connector
The FS115 LowPro® Connector is a compact, high-performance fiber optic connector designed for demanding applications.
2C4U3MX065X06Fwxys0 - Amphenol Antenna Solutions
Panel, 2FT, 18-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (2x) 3550-3700 | (1x) 5150-5925 MHz, Fixed Tilt
Contact Us | Amphenol FSI - Amphenol Fiber Systems International (AFSI)
Contact Amphenol FSI about fiber optics, cable assemblies & connectors for Military, Avionics & Industrials
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 901-9891-RFX PDF Customer Drawing (Size: 92 kb) 901-9891-rfx IGS 3D Model (Size: 741 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMP Right Angle Solder Plug RG-178 RG-196 50 Ohm | SMP-FR-C19 - Amphenol RF
RF Connector SMP Right Angle Solder Plug RG-178 RG-196 50 Ohm. Downloads. SMP-FR-C19 PDF Customer Drawing (Size: 275 kb) SMP-FR-C19 STP 3D Model (Size: 188 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High ...
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Round Flange with Flats High Frequency 0.015 Pin. Downloads. 901-10512-2 PDF Customer Drawing (Size: 249 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10512-2 HFSS 3D Comp Model (Size: 11363 kb ) 901-10512-2 STP 3D Model (Size: 393 kb )
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 ... - Amphenol RF
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm Anti Torque Stainless Steel. Downloads. 901-9201-2ASF-T PDF Customer Drawing (Size: 142 kb) Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
Welcome to Amphenol Sine Systems - Industrial Connectors with Heavy ...
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm Stainless Steel Passivated. Downloads. 901-_5PZXXXYYAX PDF Customer Drawing (Size: 309 kb) 901-5PA200000AE STP 3D Model (Size: 524 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated:
SMA Straight Crimp Jack RG-316DS Rear Bulkhead 50 Ohm IP67
RF Connector SMA Straight Crimp Jack RG-316DS Rear Bulkhead 50 Ohm IP67. Downloads. 901-10743 PDF Customer Drawing (Size: 342 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67. Downloads. 132203-18 STP 3D Model (Size: 1070 kb ) 132203-18 PDF Customer Drawing (Size: 136 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203-18 HFSS 3D Comp Model (Size: 3258 kb )
SMA PCB End Launch Straight Jack 50 Ohm | 901-10019B
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 901-10019-X PDF Customer Drawing (Size: 175 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
stripe avalara connector | Amphenol Global Search | Amphenol
Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-06, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
SMP Straight PCB Full Detent Jack End Launch 50 Ohm | 302102 - Amphenol RF
RF Connector SMP Straight PCB Full Detent Jack End Launch 50 Ohm. Downloads. 302102 STP 3D Model (Size: 50 kb ) 302102 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to) Not Applicable:
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132104 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6181A1-3GT50G-.141-50: Body Finish: Gold: Body Material:
MPO MTP Field - Fiber Optic Connectors | Amphenol Socapex
The Amphenol Socapex MPO MTP Field connector is a versatile solution that allows users to transform their MPO/MTP patchcord into an environmental connector. With its IP68 rating, this connector is sealed against fluids and dust, making it ideal for use in military communication, base stations, navy, and railways. It is also shock and vibration-proof, ensuring that it can withstand harsh ...
Home - Amphenol Canada
Home - Amphenol Canada
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_5GZXXXYYYAX PDF Customer Drawing (Size: 310 kb) 901-5GF705590AE 3D Model (Size: 283 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 ...
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE. Downloads. 901_XPFXXXYYYAX PDF Customer Drawing (Size: 277 kb) 901-2PF705590AM HFSS 3D Component Model (Size: 5893 kb ) 901_XPFXXXYYYAX PDF Customer Drawing (Size: 284 kb) Product Life Cycle. Product Life Cycle;