Search Results for esto connectors
SMA PCB End Launch Straight Jack 50 Ohm | 132372-11 - Amphenol RF
RF Connector SMA PCB End Launch Straight Jack 50 Ohm. Downloads. 132372-11 STP 3D Model (Size: 382 kb ) 132372-11 PDF Customer Drawing (Size: 71 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
THDM Series MT Connector | Amphenol Fiber Systems
The THDM is a MIL-PRF-28876 derived mechanical transfer (MT) rugged fiber optic connector for military and aerospace applications.
SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm IP67. Downloads. 901-10744 PDF Customer Drawing (Size: 314 kb) 901-10744 3D Model (Size: 1422 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Crosstalk - Amphenol Ardent Concepts
configurations, users can upgrade their connectors as bandwidth require-ments on their applications increases. TR is the highest density high speed multicoax connector on the market. The interface is compression mount which drives lower total cost of testing by avoiding costly solder-down
USCM SERIES - Amphenol Technical Products International
USCM (Ultra Sealed Connector, Multiple Poles) is a high-grade sealed connector series to meet outdoor long-term use under harsh environment conditions; providing users a highly reliable electrical interconnection solution. USCM delivers the highest standard of electrical and mechanical performance ensuring commercial
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats Beveled Legs
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency Beveled Legs 0.010 Pin 0.093 Legs. Downloads. 901-10510-3 3D Model (Size: 387 kb ) 901-10510-3 PDF Customer Drawing (Size: 260 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
Amphenol SF-NJBBAJ0005-003M 3m (9.8') 50GbE SFP-DD (SFP-DD56) Cable ...
Amphenol 3m (9.8') SFP-DD (56G SFP Double Density) 50GBASE-CR1 802.3by/802.3bs qualified passive copper cables provide next generation performance via a SFP-DD56 channel, operating at speeds of up to 50.0 Gbps (50G NRZ), into one affordable double-density SFP package (SFP-DD); capable of combined speeds in excess of 56.0-Gigabits per second (signal) and 50.0-Gigabits per second (throughput).
SMA PCB End Launch Jack 50 Ohm Flush Flange | 132255-12 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange. Downloads. 132255-12ISG 3D Model (Size: 410 kb ) 132255-12 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector SMP Right Angle Solder Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. SMP-FR-C08-1 PDF Customer Drawing (Size: 158 kb) SMP-FR-C08-1 STP 3D Model (Size: 183 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Environmental, Social and Governance | Amphenol
Amphenol’s high-performance culture of entrepreneurial accountability is uniquely powerful in ensuring a sustainable future.By giving our local management around the world the authority to run their respective businesses, the entire Amphenol organization is empowered to truly “think globally, but act locally.”. View our Sustainability Report to learn about our approach and progress on ...
SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 ...
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 High Frequency Beveled Legs. Downloads. 901-10513-3 STP 3D Model (Size: 387 kb ) 901-10513-3 PDF Customer Drawing (Size: 244 kb) HFSS 3D Component File User Guide (Size: 1574 kb)
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. 132100 PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1181K1-3G-.141-50: Body Finish: Gold: Body Material: Brass:
hdbc connector | Amphenol Global Search | Amphenol
The M24308 D-Subminiature connector is a standardized military connector, defined by United States military specification MIL-DTL-24308. Small enough to fit into tight spaces and with proven reliability, M24308 connectors are an ideal choice for mission-critical tasks where connector performance cannot be a question. About M24308
GS-20-045 APPLICATION SPECIFICATION - Amphenol CS
The 10.8mm guide connector offers an ESD pin option. The nominal wipe distance of the ESD contact at full normal force is 15.1mm. The 7.2mm guide connector does not offer an ESD pin option. 4.8 SPECIAL CONSIDERATION FOR GUIDE CONNECTOR MOUNTING HARDWARE When a Hard Metric Guide connector is placed adjacent to a signal or power connector, care must
4 pin connector | Amphenol Global Search | Amphenol
Mini Power 4.2 connector system is a 4.20mm pitch power connector designed for wire-to-board applications. It is mainly used for power applications and supports a current rating up to 9A per pin and wire gauge range from 28AWG-16AWG. It is available in 2 to 24 circuits for dual row. The boardlock option ensures a strong retention force.
All Products - Amphenol
Amphenol Air LB France offers a wide range of optical modules fitted with different standards of fiber optic termini or optical connectors. The module SIM MPO can be used with the whole range of EN4165 / SIM connectors. MTP/MPO connector directly plugs and locks itself into the module. Available from 12 to 48 fibers, Multimode, and Single mode.
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Connector Type Mod Code Must mate with: Applies to contact sizes: Temperature Limit (Celsius) Current Rating(Amps) Reverse De-Rating Chart for 175C Rated Connectors (Size 8 contacts)** Lab Ambient (15-25C) Ambient 70C Ambient 125C Pin Connectors (PWR) (PWR) 8, 12, 16 200 60 126 A 98 A 70 A (B65) (B65) 8 200+ 70 138 A 110 A 80 A
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144-2 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144-2 PDF Customer Drawing (Size: 236 kb) 901-144-2 IGS 3D Model (Size: 721 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 901-10117 PDF Customer Drawing (Size: 96 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic
RF Connector SMP Right Angle Crimp Plug RG-316 50 Ohm Non-Magnetic. Downloads. SMP-FR-C08-3-R STP 3D Model (Size: 188 kb ) SMP-FR-C08-NM PDF Customer Drawing (Size: 137 kb) Non-Magnetic SMP Solutions Overview (Size: 224 kb) Crimp Solder Right Angle Assembly Instructions (Size: 143 kb) Product Life Cycle.