Search Results for esto connectors
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086 ... - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132107 STP 3D Model (Size: 495 kb ) 132107 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6581A2-3GT50G-.085-50: Body Finish: Gold:
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132284 STP 3D Model (Size: 983 kb ) 132284 PDF Customer Drawing (Size: 47 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132284-12 3D Model (Size: 1095 kb ) Product Life Cycle. Product Life Cycle;
amp connector parts | Amphenol Global Search | Amphenol
Its pick-in-place board connector and guided cable mating ensure ease of assembly into hardware systems, saving valuable time and resources. Full Vertical Integration: With Amphenol's full vertical integration of the product components, including connectors and cables, users can have full confidence in the reliability of the entire system.
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9867-RFX PDF Customer Drawing (Size: 147 kb) 901-9867-rfx IGS 3D Model (Size: 663 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
ms3106a | Amphenol Global Search | Amphenol
2-socket MS3106A connector (meets MIL-C-5015) to BNC plug with 6 meters of General purpose, polyurethane jacket. AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol®. 97 Series Connectors are UL recognized and CSA recognized.
FIBER OPTICS - Amphenol Fiber Systems International (AFSI)
Fiber Optic Connectors: Expanded Beam (pg. 8-9) and Physical Contact (pg. 10-27) Circular and rectangular connectors Ranges from 1 to 92 channels Multi-mode and Single mode Operating temperature range from -55 deg C to 165 deg C Up to 10,000 mating cycles IP68 sealing on most connectors Hybrid (copper and fiber) connector designs Media Converters:
genz | Amphenol Global Search | Amphenol
The solution can be used in application of PCIe Gen5 and 56G PAM4, can be upgrade to PCIe Gen6 and 112G PAM4. With 0.6mm contact pitch, the compact connector saves space in end device and support cable to board and card to board application. 4X(38pin), 8X(50pin), 12X(74pin), 16X(100pin), 20X(124pin) and 24X(148pin) connectors are optional to ...
Clip - Amphenol
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
SMA PCB End Launch Jack 50 Ohm Flush Flange | 132255-12 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange. Downloads. 132255-12ISG 3D Model (Size: 410 kb ) 132255-12 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Amphenol Canada Corp.
special connectors dust cover option many unique features are readily available n = m3 x 0.5 thread 5 = with black dust covers supplied 0 = #4-40 unc thread vertical pcb tail ordering code: m u s b - c 5 1 1 - x thread option notes: 1. material: all materials are rohs compliant per eu directive 2002/95/ec and amendments
PT02E-16-8S | Amphenol Global Search | Amphenol
MIL-DTL-38999 connectors allow users to mix a variety of differ-ent power, signal, shielded, fiber optic and high speed contact styles within a common insert. The insert arrangement below is an arrangement for Tri-Start MIL-DTL-38999 Series III connectors. It shows the variety of con-tacts that can be designed into a shell size 25.
55010706-000 amphenol | Amphenol Global Search | Amphenol
Search Results for 55010706-000 amphenol Micro HDAS - High Performance PCB connectors - Amphenol Socapex The Amphenol Socapex Micro HDAS PCB connector is a high-density, rugged connector designed for use in severe environments. It boasts a pitch of just 1.27mm, making it smaller and lighter than other connectors while still being strong and ...
Products tagged with 'sosa' | SV Microwave
Back; Single-Port Assembly Builder; Multi-Port Assembly Builder. Resources. Back; About Us; Application Notes; Markets; Catalogs; Locations
PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors - Amphenol CS
www.aenocs.co Disclaimer Pease note tat te aove noraton s sect to cange tot notce. PCIe® M.2 Gen 3 and Gen 4 Card Edge Connectors MATERIAL § Contact: Copper alloy with gold plating sufficient to meet all mechanical and environmental requirements § Contact Finish: Must be compatible with lead-free soldering process § Housing: Complies with UL 94 V-0.. Must be compatible with lead-
Amphenol SF-NDVVYF0004-001.5M 1.5m (3.3') 400GbE OSFP Cable - Amphenol ...
Amphenol 1.5m (3.3') OSFP (400G OSFP Octal Small Form Factor Pluggable) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP28/SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable OSFP package; capable of combined speeds in excess of 400-Gigabits per second.
Circular Connectors - Amphenol MAO
Contact. Amphenol World Headquarters 358 Hall Avenue Wallingford, CT 06492 P: 1 (203) 265-8900
Amphenol SF-NDVVYF0001-001M 1m (3.3') 400GbE OSFP Cable - Amphenol 400 ...
Amphenol 1m (3.3') OSFP (400G OSFP Octal Small Form Factor Pluggable) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP28/SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable OSFP package; capable of combined speeds in excess of 400-Gigabits per second.
USB Amplifiers - Extenders - Amphenol Socapex
The Amphenol Socapex USB Extender/Amplifier is a reliable solution for extending the connection length of USB cordsets over long distances. The device is based on the MIL-DTL-38999 series III, which guarantees high performance and ruggedness. It is specifically designed for applications where the USB cable length exceeds the 4.8-meter limit imposed by the USB specification.
APXVAALL24M-U-J20 - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 4 PORTS 4 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 2-12° 2-12° Dimensions 2432 x 499 x 215 mm (95.7 x 19.7 x 8.5 in) APXVAALL24M-U-J20 65° 2432 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options ANTENNA MODEL NUMBER CONFIGURATION MOUNTING HARDWARE ...