Search Results for ethernet connectors
NM-LCF78-D01K - N Male Connector for 7/8' Coaxial Cable, OMNI FIT ...
The N connector meets all technical requirements and covers high frequencies as well as legacy applications. Sealing against outer conductor and jacket by means of O-Ring and 360° compression fit. Multifunctional, self-lubricating HighTech polymer assembly locks on cable corrugation, avoids
COAXIAL LOADS (I) - PRL 1W, PRL 3W, PRL 15W, PRL 30W
Amphenol Procom a wide collection of Braided Cables which includes different RG Coaxial Cable models with low loss or ultra low loss. View our products here. Explore all Braided Cables. Cable Connectors. Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See ...
BNC Jack to BNC Push-on Plug Adapter 50 Ohm Straight Bulkhead
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-1SP-1050 PDF Customer Drawing (Size: 819 kb) 083-1SP-1050 STP 3D Model (Size: 775 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Circular Medical Cable Connector | Pulse-Lok Connector 330245
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 330245
MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel
RF Connector MCX Straight PCB Jack Surface Mount 75 Ohm Tape and Reel. Downloads. 919-132J-71PT PDF Customer Drawing (Size: 114 kb) 919-132J-71PT IGS 3D Model (Size: 325 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
C01610F0170031 17+PE Female right angled cable connector wi - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ C01610F0170031 17+PE Female right angled cable connector with strain relief and clamping ring-17+PE Female cable connector with strain relief and clam
HD-BNC Jack to HD-BNC Jack 75 Ohm Straight Isolated 12G Optimized
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 152102 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
CP470/CP570 Y-Cable to Dual B75/B175 - gemeco.com
CP470/CP570 Y-Cable to Dual B75/B175. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
CD-07AMMM-QL8D02: X-Lok Middle Size | Amphenol LTW
CD-07AMMM-QL8D02, ALTW’s X-Lok middle size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
Model AH | PCB Piezotronics
Cable Connector Model AH. Add to Quote. Product Description; Specifications; Documents & Downloads; 10-32 coaxial hex wire lock plug. Protective Cap: 085A18.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 50 Ohm. Downloads. 031-6577 PDF Customer Drawing (Size: 955 kb) 031-6577 STP 3D Model (Size: 1666 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to)
N-Type Straight Plug to SMA Straight Plug RG-142 50 Ohm 48 Inches
Connector 1 Part Number: 082-4427-1006: Connector 2 Part Number: 132195: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius) 65: You May also be Interested in.
BNC Straight PCB Jack Through Hole 50 Ohm | 031-5329-51RFX - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 031-5329-51RFX PDF Customer Drawing (Size: 108 kb) 031-5329-51rfx STP 3D Model (Size: 167 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
AHDM06-24-47SR Plug, Size 24, 47 positions, Socket, reduced - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDM06-24-47SR Plug, Size 24, 47 positions, Socket, reduced diameter seal, wide thread.
Not All D-Subs Are Created Equal - Positronic
MIL-DTL-24308 connectors continue to be an ideal choice for important – and difficult – tasks in the military and aerospace sectors. They’re small enough to fit into tight spaces, reliable enough to live a long life and properly shaped for low-profile LRUs. When space and weight are critical and the user needs to accommodate many circuits ...
BNC Straight Plug to BNC Straight Jack RG-58 50 Ohm 1 Meter
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Straight Plug to BNC Straight Jack RG-316 50 Ohm 36 Inches 095-850-267-036.
MA3TNE1900-S1 19 position panel connector, threaded, E type - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MA3TNE1900-S1 19 position panel connector, threaded, E type, clockwise insert, 4.5-7.5mm cord grip -Mating Parts: MA1CAP1900 MA1EAP1900