Search Results for etowah county al plats
NUeVoS ProDUCToS - offers.tpcwire.com
NOTA: (1) Se basa en un monoconductor al aire libre, 200 °C de temperatura del conductor, 40 °C de temperatura ambiente, según la norma IEEE 835. 3. sobrecubierTa de Tela de alTa densidad especialmenTe Tejida — Resistencia superior a la abrasión y los cortes. 4. sobreTrenzado de acero inoxidable — Opcional.
Rectangular Connectors - Amphenol Aerospace
Amphenol reduces the pitch and increases the density of contacts with the HDAS range. With its robust and simple design, high density and high performance in harsh environments, HDAS rectangular connectors are the right high-density PCB connector when installation, cost and reliability must be considered.
SDI Sub-System Fiber Optic Media Converters - Amphenol Aerospace
Amphenol’s SDI Sub-System Converter is a Rugged multi-channel copper to fiber converter with an additional copper re-drive channel. This sub-system media converter has 3 channels and Converts SDI copper signals to fiber optics on a MILDTL-38999 connector.
Amphenol
2 Das Unternehmen Amphenol-Tuchel Electronics GmbH ist ein Unternehmen der US-amerikanischen Amphenol Corporation. Unsere eigenständige globale
NUEVA CAPACIDAD - offers.tpcwire.com
que le ahorra al cliente tiempo y dinero • Hechos en EE. UU. Los conectores circulares moldeados se fabrican en planta en la casa central de TPC en Macedonia, Ohio. Comuníquese con su representante de ventas de TPC para obtener más información. TPC WIRE & CABLE CORP. NUEVA CAPACIDAD
2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable
SV Microwave proudly presents a 2.4mm Male to SMPM Female 6" Cable Assembly for .085 Cable 7016-0070. The perfect cable assembly for your RF needs.
Accessories for 2M Micro-Miniature Connectors
A complete line of accessories for all 2M connectors including backshells, protection caps, strain reliefs, micro-band adapters, as well as the 2M Python - the low-profile EMI/RFI plug and backshell combination.
2M804 Push-Pull Micro-Miniature Connectors - Amphenol Aerospace
2M804 connectors are the most rugged push-pull micro-miniature circular connectors on the market. Designed for use in soldier-worn tactical equipment deployed by the United States military, these connectors were built to perform.
LMD and LMS | Rectangular Connectors - Products | Amphenol Aerospace
LMD’s module options provide a mix of both active and passive devices within one connector. LMD Standard components are molded of a U/L rated 94VO flame retardant, light-weight thermoplastic material.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
NUeVoS ProDUCToS - offers.tpcwire.com
n.° de ParTe CalIBre TamaÑo (AWG/N.° DE PArES) fIlamenTos FIlAMENtOS/AWG d.e. nomInal (PUlG.) amPaCIdad Peso (lb) Por 1000 PIes 45604 20/4 Pr 19/32 0,330 11 96 45606 20/6 Pr 19/32 0,380 11 136 45607 20/7 Pr 19/32 0,380 11 140 45609 20/9 Pr 19/32 0,480 8 230 45702 22/2 Pr 19/34 0,225 10 52 45703 22/3 Pr 19/34 0,270 9 60 45704 22/4 Pr 19/34 0,300 9 76 45706 22/6 Pr 19/34 0,340 9 108
Ø33.3 Ø35 - Amphenol Sine
coupling nut:al alloy,nickel plated. wave washer:stainless steel. o-ring:nbr/silicone rubber. wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than
History - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
Amphenol
jam nut:al alloy,black anodizing. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67.
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP6121SxH-16Sx REV B1
1.2 coupling nut: al alloy, nickel plated 1.3 insulation insert: pa66,ul94 v0 1.4 contact: copper alloy, silver plated 1.5 seal: silicone rubber 2. specifications: 2.1 current rating: 86 amps max. 2.2 voltage rating: 630 v ac/dc 2.3 operating temperature: -40°c to +125°c 2.4 dielectric withstanding voltage:
Rugged Junction Boxes - Amphenol Aerospace | 120-Channel 10G Rugged ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.
BMB Female to Female Bullet (OAL .500") | SV Microwave
Check out SV Microwave's BMB Female to Female Bullet (OAL .500"). Ideal for board-to-board solutions. Contact us today to obtain this product.
www.rfstechnologies.com
ÿÿÿÿ NVULibrary, Version=16.0.1.61, Culture=neutral, PublicKeyToken=6e1e9d5f649d6be5 iBwave.iBwaveLibrary.DB.DBHeader DataVersion SchemaVersion CompatibilityVersion DateTime SavedBySerialNo Guid System.Guid V OˆœÍºJÙH $4BB75505-2374-4846-BBB1-CE9EDBD2B6C3 üÿÿÿ System.Guid _a _b _c _d _e _f _g _h _i _j _k £ÃŸ\f¥L¨rJŒ ïä IB-A @ A4 .
R-VPX VITA 46 Connector System | High Speed Connectors | High Speed ...
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.