Search Results for euro connector
High Performance RF PCB Thru-Hole Connectors - SV Microwave
These connectors feature a contact that goes through the PCB and can launch directly to transmission lines on the opposite side. Current configurations include straight and right-angle SMP male connectors. Features / Benefits & Applications; Technical Specs. Features / Benefits:
Pre-Tinned Capabilities | De-Golded Connectors - SV Microwave
However, when these connectors are soldered to PCBs (either by hand or through a reflow process), undesirable remnants of the gold plating can be found in the solder joint. Excess gold in a solder joint can create a gold-tin compound known as AuSn3. These gold striations in the solder joint are brittle - susceptible to breakage under mechanical ...
SMA Female Connector for .085 Cable 2921-6002 - SV Microwave
SV Microwave offers the SMA Female Connector for .085 Cable 2921-6002. This single port connector is now available with our suppliers. Explore today!
EMI Gasket Bulkhead Connectors and Adapters - SV Microwave
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.
Field Replaceable 2 and 4 Hole Connectors - SV Microwave
These connectors have been optimized to provide excellent electrical performance when mating to pins ranging in size from Ø.009” up to Ø.015”. With standard hole sizes, they can be easily installed or replaced. These connectors are a perfect fit for a variety of military and commercial applications.
Standard Card Edge | PCIe Connectors | MicroTCA - Amphenol CS
Amphenol ICC offers high density, high speed connectors with extended differential signaling to 16GT/s and 32GT/s for next-generation systems. Contact our chat for more information.
SMA Female Sparkplug Hermetic Connector - SV Microwave
SMA Female Sparkplug Hermetic Connector 2975-6200. Get to know more about this individual product specification and contact SV distributors for sales. US Dollar Euro
SMPS Female Connector for .047 Cable 3821-40001 - SV Microwave
The SMPS Female Connector for .047 Cable 3821-40001 is now available at SV Microwave. Discover the design assets CAD Model, Datasheet and more.
CONEC connectors by CONEC
These connectors are used where dust and spray water occur and functioning of usual connectors would be negatively affected. These connectors are available as standard or high density in the usual pole number. D-SUB Combination and D-SUB filter connectors are also available in protection class IP67.
Edge Lock RF PCB Connectors - SV Microwave
SV Microwave’s new Edge-Lock PCB connector series is developed to form an interference fit between the conical alignment pin and the PCB thru-hole, thus pulling the contact lane of the connector in to the edge of the PCB. The result is a fixture-less connector that is primed for reflow without any unnecessary custom fixtures to hold the ...
BMA Female PCB Edge Launch Connector 1785-0003 - SV Microwave
BMA Female PCB Edge Launch Connector. Previous 3mm Male PCB Surface Mount ... Next BMA Male PCB Edge Launch Co... 5. Share on Facebook; Share on Twitter; Share on Pinterest; BMA Female PCB Edge Launch Connector P/N: 1785-0003. There currently isn't any inventory available in distribution. ...
High Speed Connectors | Products - Amphenol
AirMax VS® high-speed signal connectors, guide modules, and power connectors meet the dimensional and electrical requirements for the Storage Bridge Bay Mid-plane Interface (SBBMI) to connect bridge/controller cards to the mid-plane in a drive enclosure. It comes with high-speed serial data rates that can scale from 2.5Gb/s to 12.5Gb/s without ...
SMA Male Connector for .047 Cable SF2911-60172 - SV Microwave
Mating Connector SF2921-61506, SF2921-61507 : Electrical Frequency 18 GHz : Impedance 50 ohms : Shielding Effectiveness ≥ -90 dB : Dielectric withstanding Voltage ...
Backplane Connectors | Products - Amphenol
Amphenol-BSI 100G VPX Backplane is based on the OpenVPX65 BKP3-CEN08-15.2.16-n profile. We have used our experience from 30 years developing 100G backplane systems to the IT/Datacom market.
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.
1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
Explore SV Microwave's high quality 1.85mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW / Microstrip). Improve your RF performance today!
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information. Features & Benefits: Backshells; Protection Caps; Dummy Receptacles;
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
SV Microwave proudly introduces a new line of threaded edge launch PCB connectors featuring a robust design to protect your system's signal integrity. Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational ...
USB Connectors | Products - Amphenol
While these connectors are offered as mating pairs, the receptacles can also mate with any other standard USB 2.0 plug. Amphenol Communications Solutions Rugged USB 2.0 Amphenol's MUSBR series USB Connectors is a line of Generation 2 ruggedized USB connectors with die-cast housings and IP67 sealing, designed for Harsh Environment applications. ...
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave has just released a new line of threaded SMPM interconnects including connectors, adapters, and cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM interconnects are ideal for high vibration environments while still maintaining ...