Search Results for euro connector
SMPS Male VITA 67.3 to SMA Male 12" Cable Assembly for .047 Cable
VITA Connectors SF9311-60166 Add to compare list Datasheet. Part # 7038-0370 SMPS Female VITA 67.3 to SMA Male 12" Cable Assembly for .085 Cable Available Inventory: 35. 7038-0370 VITA Cable Assemblies 7038-0370 Add to compare list Datasheet. Part # 7038-0371 SMPS Female VITA 67.3 to SMA Male 12" Cable Assembly for .047 Cable ...
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Variations for Euro market specifications: BJ( )-17 With Static Dynamic Seal, Classes G, K ... MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C)
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
Variations for Euro market specifications: BJ( )-17 With Static Dynamic Seal, Classes G, K ... MIL-DTL-83723, Series III Connector Performance Characteristics: Operating Temperature Data: Std: –85°F (–65°C) to 392°F (200°C) Class K types meet fireproof test per MIL-DTL-83723 2000°F (1093°C)
4.3-10 Connectors - Amphenol RF
4.3-10 connectors offer the same, robust design as 7-16 connectors but are smaller and up to 40% lighter, allowing for much more dense, lighter weight applications. These designs are IP67 compliant when mated to protect against dust and water ingress for outdoor applications, and provide excellent VSWR performance up to 6 GHz. ...
AMMC Straight PCB Jack Surface Mount 50 Ohm | A-2JA - Amphenol RF
RF Connector AMMC Straight PCB Jack Surface Mount 50 Ohm. Downloads. Ultraminiature Product Series Data Sheet (Size: 92 kb) A-2JA STP 3D Model (Size: 106 kb ) A-2JA PDF Customer Drawing (Size: 877 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Black:
SMP Female QB to SMA Male 6" Cable Assembly for .047 Cable - SV Microwave
Check out the SMP Female QB to SMA Male 6" Cable Assembly for .047 Cable 7012-1301. Get the product through our distributor Mouser Electronics.
BMZ Socket D38999 Contact (Size 8) for RG-174 Cable
BMZ Connectors SF9811-6001 Add to compare list Datasheet. Part # SF9811-6002 BMZ Socket D38999 Contact (Size 8) for RG-58 Cable Available Inventory: 0. SF9811-6002 BMZ Connectors SF9811-6002 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
SMP Female R/A to SMP Female R/A 12" 180° Clocked Cable Assembly for ...
SV Microwave offers the SMP Female R/A to SMP Female R/A 12" 180° Clocked Cable Assembly for .085 Cable 7012-1981 is in stock. Place your order now!
Connectors Archives - Page 2 of 3 - Amphenol PCD
A wide range of rectangular connectors offered in various sizes and configurations. Select for a specific application, by EMI performance or Environmental sealing. SIM & EN4165 > SIM modules are modular, rectangular connectors that can do a wide range of both military and commercial applications. Tested and validated to the EN4165, SIM modules ...
1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable - SV Microwave
SV Microwave offers a 1.85mm Male to SMPM Female 12" Cable Assembly for .047 Cable 7033-0042 with higher ranking features and specifications. Check it out now!
RT061619SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT061619SNHEC03 19 Position Plug, Female, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing-19 Position Plug, Female, Shell Size
ATMSeries SF01 - Amphenol Sine
A mated connector subjected to a pulling force by the exiting wire bundle at 89 lbs. times the number of contacts to a maximum of 356 lbs. applying load for 30 seconds Thermal Shock Subjected to 10 cycles at -55°C to +125°C with no cracking, chipping or other damage detrimental to the normal operation of the connector
SMPS Male to 2.4mm Male Adapter, SB SF1116-6023 - SV Microwave
The high-performing SMPS Male to 2.4mm Male Adapter, SB SF1116-6023 with the greatest electrical, mechanical and environmental specifications.
SMPM Female to SMA Male 6" Cable Assembly for .047 SuperFlex Cable
Elevate your RF connection with SV's SMPM Female to SMA Male 6" Cable Assembly for .047 SuperFlex Cable 7032-7821. Check out the product details!
N-Type Jack to TNC Plug Adapter 50 Ohm Straight | 242131 - Amphenol RF
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
SMP Female QB to SMA Male 24" Cable Assembly for .085 Cable
The SMP Female QB to SMA Male 24" Cable Assembly for .085 Cable 7012-1300 from the industry leader. Check out the technical specifications here!
SMA Male to Female Non-Magnetic Adapter | SV Microwave
SV Microwave introduces the SMA Male to Female Non-Magnetic Adapter P/N: 1129-4006. The product comes with a non-magnetic function. Meet today!
Telaire T9501 Humidity and Temperature MODBUS Transmitter for Harsh ...
EURO-6 Urea Powertrain Development E-Axle Internal Combustion Engine Management Engine Air Engine Oil Coolant Exhaust Gas Recirculation (EGR) Cylinder Head MAP/TMAP De-ionized Water Injection Vehicle Electrification Battery Pack Thermal Runaway
BMZ(S) Socket D38999 Contact (Size 8) for .085 Cable - SV Microwave
BMZ Connectors SF9811-60005 Add to compare list Datasheet. Part # SF9911-60001 SMPS Socket D38999 Contact (Size 16) for .047 Cable Available Inventory: 412. SF9911-60001 SMPS Connectors SF9911-60001 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...