Search Results for europin connector
2CMA193122R1000 2P+E Wall Mounted Socket Outlet. Replaces P - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ 2CMA193122R1000 2P+E Wall Mounted Socket Outlet. Replaces Part# 232RS6- 2P+E Wall Mounted Socket Outlet.
D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace
MIL-DTL-38999 Series I connectors with instant decoupling and damage free separation for unequaled performance in rugged environments D38999 Series I LJT Breakaway Connectors - Amphenol Aerospace | MIL-DTL-38999 Series I - LJT | MIL-DTL-38999 Connectors | Mil-Spec Type Circulars | Circular Connectors | Products | Amphenol Aerospace
Model 054105-01802 | PCB Piezotronics
Model 054105-01802:Fastener Load Washer, English, 5/16-in, 8 klbf (35.6 kN), 5-ft Integral Cable w/pigtails
10G Copper to Fiber Integrated Hybrid Connector & Media Converter
The 10G Copper to Fiber Integrated Hybrid Connector & Media Converter is an integrated hybrid connector and media converter that couples high speed copper technology with M29504 fiber technology. Now you can transfer high speed data seamlessly from copper to fiber and fiber to copper. This media converter from an Amphenol is an integrated ...
PowerLokTM 8.0-G06 单芯弯头插头组装规范 PowerLokTM 8.0-G06 1POS 90D Plug Assembly ...
Step1:Take out the connector and take it apart as the picture shown below Manual P/N:8P1148 _ Rev.3 20210923 产品类型 Product Type 插头类型 Plug Type 键位&颜色 Key & Color ... Europe Milano, Italy Tel: +39 02 932541 Add: Via Barbaiana 5, 20020 Lainate(MI) Email: info@amphenol-tpi.com Asia Pacific ChangZhou, China
SMPS Female VITA 67.3 Backplane Contact for .047 Cable
Mating Connector SF3811-60059, SF3811-60060 : Electrical Frequency 40 GHz : Impedance 50 ohms : Dielectric withstanding Voltage 250 VRMS : Shielding Effectiveness ...
Copyright Notice | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model RAM-086P92K | PCB Piezotronics
Automated Industrial Impact Hammer kit. Includes 086P92 hammer, power supply, trigger switch, spare impact tips, spare force sensor cable, and adjustment wrenches
Temper-Grip | Voltarius | High Power Connectors - Amphenol Aerospace
Temper-Grip contacts will far outlast the temperature extremes of the standard connectors they can go into and are perfect for any high-temperature custom connector applications. Contact Amphenol for any connector applications exceeding 392 °F (200 °C).
mcio gen5 right angle | Amphenol Global Search | Amphenol
WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 24pin Header B Coding. Amphenol is one of the leading manufacturers of Wire to Board connector. Contact us today for more details of WireLock ® Connector part number 10168530 -120KBLF. ... pcie gen5 mcio wire | Amphenol Global Search | Amphenol The ...
Model 119B High frequency pressure sensor, 80k psi, 0.25 pC/psi, accel ...
Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. Drawing Number: 21110 Revision: B 1 OPERATION MANUAL FOR QUARTZ PRESSURE SENSOR Series 118 & 119 ... CONNECTOR 3/8-24 THREAD CERAMIC COATING QUARTZ ELEMENT MODEL 040A REAMER MODEL 041A PILOT BUSHING . Drawing Number: 21110 Revision: B 2
KAYE IRTD 400 I Temperature Reference Standard | KAYE
Traceable to NIST, DAkkS calibrated (Europe); recommended calibration period is 1 year: Power to Probe: Unregulated DC, 10 to 25V, first probe: 850mW at 15V; each additional probe 550mW: Power Supply *** Adapter: 110 VAC US-style, or 230 VAC VDE-approved: Measurement Rate: 1 reading per second: Environmental: Ambient Temperature Range: 0 to 60 ...
SMPS Pin D38999 Contact (Size 16) for .047 Cable
Mating Connector SF1116-6066 : Electrical Impedance 50 ohms : Frequency 65 GHz : Shielding Effectiveness ≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage ...
Model HT602D01 Industrial ICP® Accelerometer Installation and ... - PCB
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. MANUAL NUMBER: 18405 MANUAL REVISION: A ECN NUMBER: 49766
Rugged VPX High Speed Ethernet Switches - amphenol.com.au
Amphenol MIL-HD2 SOSA/VITA 91 and/or R-VPX Evolution series connectors which have datasheets available readily. Management is handled by two on-board quad-core ARM processors, each with ample memory for complex networking applications. The switch includes a full suite of SOSA-aligned IPMI status functions for various chassis manager
SMPM Female to Female Bullet, Spring Loaded (OAL 0.960")
SMPM Adapters 1132-4114 Add to compare list Datasheet. Part # 1132-4115 SMPM Female to Female Bullet, Spring Loaded (OAL 0.780") Available Inventory: 116. 1132-4115 SMPM Adapters 1132-4115 Add to compare list Datasheet. Newsletter. Subscribe. Facebook; X; Youtube; LinkedIn; Contact Info. 561.840.1800 ...
Model 401B04 ICP® Source Follower Installation and Operating Manual - PCB
Electrical Connector(Input) BNC Plug BNC Plug Electrical Connector(Output) BNC Jack BNC Jack Size (Length x Width x Height) 2.2 in x 1.1 x 0.9 55.9 mm x 27.9 x 22.9 Weight 2.50 oz 70.9 gm [5] All specifications are at room temperature unless otherwise specified.
Model 039075-51501 PCB L&T Rotary Torque Only Transducer, w/Auto-ID ...
Clean electrical connectors, housings, and mounting surfaces with solutions and techniques that will not harm the material of construction. Observe caution ... Lead is present due to allowed exemption in Annex III or Annex IV of the European RoHS Directive 2011/65/EU. 51678 RS Rotary Torque Transducer Manual_CE.doc 3/12/2012
Model TRP019 | PCB Piezotronics
Aluminum tilt-down pole, 17 FT. Use with 426A12, EPS031 or EPS032. Requires concrete base, for mounting refer to instructons.