Search Results for eurowater ro b2-20 reverse osmosis
EchoRange - Advanced Sonar Systems for Precise Distance ... - Airmar
Accurate measurement of water depth from 0.4 m to 200 m. Used in Hydrographic surveying of harbors, waterways and coastal water areas, and dredging.
Temposonics II Ordering Guide
R2 = Style RO with 6 pin integral connector (P/N 370015) instead of pigtails Used in retrofit situations ONLY. The value to enter depends on stroke length units indicated above. For example: All Temposonics II transducers have a positive interrogation pulse.
nmea2000 | Amphenol Global Search | Amphenol
Get ultrasonic speed, depth, and temperature in a single thru-hull housing with no moving parts. Say goodbye to paddlewheel maintenance and hello to Smart™ technology, from the company who invented the Smart™ Sensor. Non intrusive current measuring, fully Isolated split core hall effect sensor up to 10 Amp of current.
SmartBoat - 8 Input, 2 Thermocouple, No CAN2 or Serial - Airmar
Ideal for new builds, retrofits and enhancing existing NMEA 2000® networks. T1 models add 10 flexible, software-configurable sensor channels for conversion to industry-standard NMEA 2000® PGNs. 8 user-configurable sensor channels accept any combination of current loop, resistive, thermistor or binary switch inputs.
20021321-00010C4LF | Minitek127® | Amphenol
Minitek127 ®, Board to Board connectors, PCB mounted Receptacle, Vertical, Surface Mount, Double Row, 10 Positions, 1.27mm (0.05inch) pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 0dufk 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Model 027137-04022 | PCB Piezotronics (en)
PCB® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Subscribe to our newsletter to get the latest news & product updates from PCB®. . . . Why PCB?
Temposonics
I 6 I Temposonics® ER Analog Data Sheet ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector
B60 50/200kHz, 600W, 20° Tilt, Raymarine FISO, DO - AIRMAR EMEA
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles
PDS: Rev :B STATUS:Released Printed: May 20, 2015 - Amphenol CS
PDS: Rev :B STATUS:Released Printed: May 20, 2015. Title: D:FCI_WorkshipMicro USBA18192_CA Model (1) Author: zhangn Created Date
Repair and Maintenance Returning Equipment Contact Information Safety ...
services are accredited by A2LA to ISO/IEC 17025, with full traceability to SI through N.I.S.T. In addition to our standard calibration services, we also offer specialized tests, including: sensitivity at elevated or cryogenic temperatures, phase response, extended high o.
DT820 235kHz, 100W, Smart™ Sensor, Plastic with Valve NMEA 2000®, 20 ...
Cable length 6m (20') Retractable insert for cleaning and safe storage; Available in low-profile, plastic (P617V), bronze (B617V), or stainless steel (SS617V) housing with water valve; Specifications
Model 641B02 4-20 mA Output Velocity Sensor Installation and ... - PCB
The RV (raw vibration) option includes a 100mV/g ±20% additional output. The accelerometer frequency range is 1 Hz-1 kHz, maximum amplitude of 15 g-pk. Data collectors or analyzers can use this vibration signal for further analysis. This output is extended to the RVVO (Raw Vibration Velocity Output) option, which integrates the signal
CTR-40 Liquid Calibration Bath - KAYE
The generous 9 liter tank and specially designed ValProbe RT immersion basket accommodate up to 10 ValProbe RT loggers, making calibration or verification a quick and easy process. This advanced bath combines excellent temperature stability and uniformity with a temperature range of -40 to 150°C.
Airmar B60-20-MM Transducer for Depth & Temp Sensing | Gemeco
By orienting the beam directly down, it ensures maximum echo returns to the transducer for more-accurate depth readings. Available in two Tilted Element models: Shop B60-20-MM Transducer at Gemeco. This 600W, dual-frequency transducer offers reliable depth & temperature readings, ideal for fiberglass or wood hull boats.
WATER & WASTEWATER TREATMENT EQUIPMENT
Performing vibration analysis on this equipment can detect developing faults early so that they can be addressed before causing catastrophic failure. Many water authorities already utilize a SCADA (supervisory control and data acquisition) system to monitor and control the process.
Airmar B60-20-8G Tilted Element Transducer for Accurate Depth Readings ...
Shop B60-20-8G transducer at Gemeco, ft. 600W, dual frequency 50/200 kHz & a low-profile bronze housing. Perfect for center-console boats & trailered vessels.
4-20 MA OUTPUT VELOCITY SENSOR - PCB
640B02 4-20 MA OUTPUT VELOCITY SENSOR Revision: D ECN #: 50726 Performance ENGLISH SI Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3] Broadband Resolution 0.01 in/sec pk 0.26 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental