Search Results for ex series
EX64x Series - PCB
INSTRUCTIONS FOR USE – EX64x Series Model(s) EX64xA0y, EXM64xA0y, EX64xB0y, and EXM64xB0y Series EXRV64xA0y, EXRVM64xA0y,EXRV64xB0y, and EXRVM64xB0y Series EXTO64xA3y, EXTOM64xA3y, EXTO64xB3y, and EXTOM64xB3y Series ... Ex ia IIC T4 Ga, II 1 G LCIE 05 ATEX 6155 X Ex nA IIC T4 Gc, II 3 G
PAN6484 | Amphenol Global Search | Amphenol
Qualified to PAN6484 and JN1032 with proven performance at high levels of vibration and temperature. Key features. Single contact data bus connectors with EMI and environmental shielding; Operates in temperatures from -55°C to 150°C; PBC mounted versions can be supplied;
ms3106 | Amphenol Global Search | Amphenol
Amphenol offers the 97 Series Connector Family - A general duty standard cylindrical connector, MIL-5015 style. The 97 Series is a widely used connector series for the auto-motive, robotics, machine tool and welding industries, as well as numerous other commercial ...
Operation Manual T-Series Analog - Temposonics
3 Temosonics ® TH Analog ATEX / UK Ex / IECEx / CEC / NEC / KCs / CCC / PESO certified / Japanese approval / ClassNK approval / Safety SIL 2 capable Operation Manual Temosonics ® TH Analog ATEX / UK Ex / IECEx / CEC / NEC / KCs / CCC / PESO certified / Japanese approval / ClassNK approval / Safety SIL 2 capable Operation Manual 1/ The term “qualified technical personnel” characterizes ...
Temposonics® T-Series TH Position Sensors
Extremely robust position sensor designed & certified for Ex-applications. Available in stainless steel 1.4404 (AISI 316L) Ingress protection IP66, IP67, IP68, IP69K, NEMA 4X; ... C-Series Position Sensors with H2 Housing Liquid Level Transmitters Toggle Sub Menu. Tank SLAYER® Transmitters RefineME® Transmitters SoCLEAN® Transmitters ...
ex-17-1-20-332pn | Amphenol Global Search | Amphenol
The Star-Line EX Series is a hybrid form of the parent Starline product line. The series is certified for use in a Zone 1-IIc haz ardous environment. Classified facilities such as petrochemical refineries, land and offshore drilling systems are but a few of the applications for this broad product series. •
R-Series V Position Sensors - Temposonics
Temposonics ® R-Series V sensors are the most advanced linear position sensors on the market, combining the latest magnetostrictive technology with innovative smart diagnostics for industrial applications.. Powerful linear position sensor with high accuracy and reliability; More robust due to improved shock and vibration resistance; Up to 30 positions and speeds can be measured simultaneously
Data Sheet E-Series ET Start-Stop 551676 - temposonics.com
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
Temposonics® T-Series TH Positions Sensors
Extremely robust position sensor designed & certified for Ex-applications. Available in stainless steel 1.4404 (AISI 316L) Ingress protection IP66, IP67, IP68, IP69K, NEMA 4X; ... C-Series Position Sensors with H2 Housing Liquid Level Transmitters Toggle Sub Menu. Tank SLAYER® Transmitters RefineME® Transmitters SoCLEAN® Transmitters ...
World class antenna solutions for Hazardous environments - AMPHENOL PROCOM
Procom Ex Antenna Portfolio Procom offers more than 25 different ATEX antenna types. Based on the ATEX directives 2014/34/EU, the Procom product type series CXL - Ex named below are ATEX marked and de - livered with ATEX conformity. All products con-form to ATEX Class: II 3G Ex nA IIC T6. oming Soon! CXL 150-1LW-SS-Ex
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
38999 SERIES III CONNECTORS ARE IDEAL FOR PRINTED CIRCUIT BOARD APPLICATIONS, EITHER WITH RIGID ATTACHMENT OR WITH FLEX PRINT ASSEMBLY ATTACHMENT PDS - 273-5 ... PART NUMBER KEY EX: TVP00DZ-11-35P (P25) 1. Type 2. Shell Style 3. Service Class 4. Shell Size & Insert Arrangement 5. Contact Type 6. Alternate Position 7. PCB Length
amphe-ex | Amphenol Global Search | Amphenol
Connector Series Ideal for use in the Mining Industry . Amphenol Industrial Global Operations has updated its third party approvals of the Starline EX and Amphe-EX series of connectors to meet hazardous area classifications and expands its support into new markets. These harsh environment connectors are ideal for use in the mining industry.
Connectors | Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
Data Sheet - Temposonics
T-Series sensors are certified for hazardous areas in Zone 0/1, Zone 1, Zone 2, Zone 21 and Zone 22 for Europe (ATEX), the English, Welsh, Scottish (UK Ex), the glo-bal (IECEx), the South Korean (KCs), the Chinese (CCC), the Indian (PESO), the Japanese market as well as for use in Class I, II, III, Divi-
Explosion-proof, acceleration loop powered sensor
PC420A-EX series Explosion-proof, acceleration loop powered sensor SPECIFICATIONS Accessories supplied: SF20-2 mounting stud; calibration data (level 2) Optional accessories: SF20-1 mounting stud (1/4-28 to 3/8-24) Full scale, 20 mA, ± 5% see Table 1 on page 1 Frequency response: ± 10% ± 3 dB 10 Hz - 1.0 kHz 4.0 Hz - 2.0 kHz
IR1 and IR2 SERIES 2 - SGX Sensortech
• IECEx certified Ex ia I Ma (IR2xxx Series) (Ta = −20 to +60 °C) • CSA certified - File 107498 (IR1xxx Series) • UL recognised - File E186043 (IR1xxx Series) DESCRIPTION The IR1xxx and IR2xxx Series 2 sensors use the proven non-dispersive infrared (NDIR) principle to detect and monitor the presence of gases. ...
E-Series Position Sensors - Temposonics
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Explosion-proof vibration transmitter, acceleration, peak, 20 g
Model PC420AP-20-EX Explosion-proof vibration transmitter, 4-20 mA output proportional to peak acceleration, 20 g full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations
Datenblatt E-Serie ET Start-Stopp 551676 - Temposonics
E ATEX /UK Ex / IECEx / CEC / NEC / CCC mit ½" NPT-Adapter N Ohne Ex-Zulassung HINWEIS Ausführung E (Abschnitt ) ist nur im Design »M« und »S« (Abschnitt ) erhältlich. g Ausgang R 3 Start / Stopp mit Sensorparameter-Upload-Funktion. UNITED STATES Temposonics, LLC Americas & APAC Region 6KHOGRQ'ULYH
Cable Glands and Cord Grips - Amphenol Industrial Operations
EX-20 4-5 EX-25 6-7 EE-30 8-9 EX-35 10-11 EX-40 12-13 EX-45 14-15 EE-RG 16-17 ATEX Approved Glands Featuring Elastometric Seals for Flat Cable EX-50 18-19 ... our ATEX approved Star-Line EX explosion proof connector series. For additional information on the Star-Line EX product, consult Amphenol catalog 12-054. ...