Search Results for ex series
Connectors | Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
PC420 series installation guide - Wilcoxon Sensing Technologies
PC420 series installation guide 4-20mA series transducers Loop Powered Sensors (LPS®) Caution: This guide should be read carefully before installation . 78001 Rev B.1 10/18 Page 2 of 8 Safety section PC420-series vibration transducers can be safely installed when the instructions in this manual are
PC420VP-10-EX Explosion-proof vibration transmitter, velocity, peak, 1. ...
Model PC420VP-10-EX Explosion-proof vibration transmitter, 4-20 mA output proportional to peak velocity, 1.0 in/sec full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations
Cable Glands and Cord Grips - Amphenol Industrial Operations
EX-20 4-5 EX-25 6-7 EE-30 8-9 EX-35 10-11 EX-40 12-13 EX-45 14-15 EE-RG 16-17 ATEX Approved Glands Featuring Elastometric Seals for Flat Cable EX-50 18-19 ... our ATEX approved Star-Line EX explosion proof connector series. For additional information on the Star-Line EX product, consult Amphenol catalog 12-054. ...
SC000041 3.6mm pin contact, 12-8AWG , Gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000041 3.6mm pin contact, 12-8AWG , Gold plated-3.6mm pin contact, 12-8AWG , Gold plated
ex-13-3-c-20-332pn | Amphenol Global Search | Amphenol
Search Results for ex-13-3-c-20-332pn ... 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(1m of water for a period of 24 hours, mated condition) ip69k(mated condition
SC000036-12 2.0mm Pin Contact. 14-12AWG, Gold plated - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000036-12 2.0mm Pin Contact. 14-12AWG, Gold plated-2.0mm Pin Contact. 14-12AWG, Gold plated
All Products - Amphenol
The Star-Line EX® series is certified for use in a Zone 1/2/21/22 hazardous environment. Classified facilities such as petrochemical refineries and land/offshore drilling systems are but a few of the applications for this broad product series. The Star-Line EX® is certified to the latest IECEx, ATEX, UL FM, EN 60079 standards, as well as the ...
lp-597331-735 | Amphenol Global Search | Amphenol
Search Results for news boeing and amphenol Aerospace - アンフェノールジャパン株式会社 Amphenol Aerospace 40-60 Delaware Ave Fax: 39-02-93254444 Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com Amphenol Aerospace operates a Quality System that is third-party certified to ...
PCC420 series 4-20mA sensors - Wilcoxon Sensing Technologies
PCC420 series 4-20mA sensors Model: PCC420 series. Wilcoxon’s PCC420 series sensors provide a 4-20 mA output proportional to overall vibration, allowing for continuous trending of machine health. This trend data alerts users to changing machine conditions and helps guide maintenance in prioritizing the need for service. The choice of RMS or ...
Temposonics® HPH Housing for Position Sensors
Designed for G-, R-Series and R-Series V position sensors. This High Pressure Housing is ATEX Ex approved and UL and cUL approved for use in hazardous locations with Temposonics position sensors.
SC000039 3.6mm socket contact, 12-8AWG , Gold plated
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000039 3.6mm socket contact, 12-8AWG , Gold plated-3.6mm socket contact, 12-8AWG , Gold plated
INSTRUCTIONS FOR USE EX682XYYY Series - PCB
INSTRUCTIONS FOR USE –EX682XYYY Series Model(s) EX682XYYY series where “X” is a letter that signifies family type. The letter will be from A to M. “YYY” is a number from 1 to 999 that signifies changes to filtering, gain frequency response etc.. Markings PCB Depew, NY IECEx LCIE 13.0002X LCIE 13 ATEX 3031 X Ex ia IIC T4 Ga
MECHANICAL VIBRATION SWITCH - PCB
SERIES (EX)685AX9 . MECHANICAL . VIBRATION SWITCH Linear trip adjustment throughout entire range of . sensitivity adjustment knob More equal sensitivity on all three axes compared to traditional mechanical vibration switches Dual SPDT Form C relays to trigger to two simultaneous actions 24 VDC, 120 VAC and 240 VAC remote reset
index | Amphenol Global Search | Amphenol
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
AT Series™ PRODUCT SHORTFORM - Amphenol Australia
EX-STOCK AUSTRALIA Amphenol Australia AT Series™ PRODUCT SHORTFORM Amphenol Australia Pty Ltd AT Series AT Series™ connectors are a high-performance, cost-effective solution able to be used in a variety of interconnect applications: Heavy Duty, Transportation, Marine, Diagnostic, Military, Alternative Energy and Agricultural.
SC000040 2.0mm pin contact , 18-14AWG. Gold plated
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ SC000040 2.0mm pin contact , 18-14AWG. Gold plated-2.0mm pin contact , 18-14AWG.
Data Sheet - Temposonics
T-Series sensors are certified for hazardous areas in Zone 0/1, Zone 1, Zone 2, Zone 21 and Zone 22 for Europe (ATEX), the English, Welsh, Scottish (UK Ex), the glo-bal (IECEx), the South Korean (KCs), the Chinese (CCC), the Indian (PESO), the Japanese market as well as for use in Class I, II, III, Divi-
Data Sheet E-Series ET Start-Stop 551676 - temposonics.com
Temposonics® E-Series ET Start / Stop Data Sheet I 5 I FREQUENTLY ORDERED ACCESSORIES – GENERAL – Additional options available in our Accessories Catalog 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17)
cpc series 2 | Amphenol Global Search | Amphenol
A-1JB A-4JA A-2JA Description AMC Straight PCB Jack, Surface Mount AMC4 Straight PCB Jack, Surface Mount AMMC Straight PCB Jack, Surface Mount PCB Footprint 3 mm x 3 mm 2 mm x 2 mm 2 mm x 2 mm Mated Height 2.5 mm 1.4 mm 1.4 mm Series A-1PA = AMC Connector Series Connector Orientation: - = 0° C = 90° Cable Type: 081 = 0.81 mm 113 = 1.13 mm 132