Search Results for ex-13-3-c-20-332pn
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB158-U12S24-480LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power
Whip Antennas GF 151 - amphenolprocom.com
3. After Installation. Allow the silicone gluings to dry off 2 hours at a temperature above 15° C. To ensure full strength of the glue, it is recommended to keep the whip off the mount for 24 hours. 4. TUNING INSTRUCTIONS. Insert a forward/reflection-type wattmeter between the transmitter and the antenna.
Model W356A03/NC TRIAXIAL ACCELEROMETER Installation and Operating Manual
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 9 to 16 VDC 9 to 16 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Connector UHF Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
20190913 Film Festival_Amphenol Assembletech
Mini HDMI (Type C) HDMI Type A. Micro HDMI (Type D) Waterproof. Mini 2pin Cable. M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture. SAS and SATA Fixture. Mini SAS Fixture. HD Mini SAS Fixture. SlimSAS Fixture. OCuLink Fixture. HDMI Fixture. AOC. USB AOC. DisaplayPort AOC. HDMI AOC. Others. Communication cable.
常见问题 | 安费诺 Socapex
了解我们的 hdmi 2.0 aoc 电缆:长距离连接,毫不妥协
CUSTOMER OUTLINE DRAWING - amphenolrf.com
13-feb-15 engineer k.capozzi material see notes date 13-feb-15 drawn rajagopal n finish drawing no.31-4411 item no.31-4411 part no.31-4411 notes: 1. materials and finishes: bodies,shell & half washer - brass, nickel plating contact - phosphor bronze, gold plating contact outer - phosphor bronze, nickel plating spring - becu, nickel plating
R109 Low-High Chirp, 2kW, w/ FB, No Connector, DT - Gemeco
Features. Depth and fast-response water-temperature sensing; 2 kW of power for excellent deep-water performance; Low frequency: 38 to 75 kHz; 19° to 10° port-starboard beamwidth
B164 50/200kHz, 1kW, 12° Tilt, Furuno 10-Pin, DT
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches
SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches (76 mm) SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 3 inches | 095-725-128-003 JavaScript seems to be disabled in your browser.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION
c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
FLS 2D with Repeater Output, PRO Transducer - Gemeco
The professional transducer has a bronze through hull housing with 3 inches of usable thread, and requires a 2.37 inch diameter mounting hole. 2m transducer cable is standard, with 10m extension cable. The transducer must be mounted vertically. The FLS 2D can be bracket mounted using the optional stainless steel bracket, P/N: 31225.
SMPM Right Angle Crimp Plug RG-178 RG-196 50 Ohm
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm 925-167A-51S. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm 925-165A-51S.
10-779778-08p | Amphenol Global Search | Amphenol
10-779778-08p | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 ...
RT07122SNH03 4 (2+2) Position Jam Nut Receptacle, Female, S - Amphenol Sine
SP20W2G5 Pin Contact, Stamped, Size 20, Gold 5µ" over Nickel, Wire Range .34-.50mm², 20-22 AWG, with 3 Tangs REQUEST A QUOTE SP24W2F Pin Contact, Stamped, Size 20, Gold 5µ", Wire Range .14-.25mm², 26-24 AWG, with 3 Tangs
Enter Captcha To Access Drawing - buy.customcable.com
To view the drawing, please enter the code above to prove you are not a robot. Click HERE to regenerate a new codeHERE to regenerate a new code
U10BH7424001T | SLIM-LINE-SAS | Amphenol
SlimSAS Vertical X8 30µin Gold plating, Latch pin outside, Latch pin length=2.2mm, 12G, T&R packing
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View
Blog
Amphenol Network Solutions blog regarding company news, product launch news, and informational posts about our industry and products.
TECHNICAL FEATURES - rfstechnologies.com
Installation Temperature °C (°F) -20 to 65 (-4 to 149) PRODUCT DATASHEET HB114-21U3S6-450J HYBRIFLEX® Hybrid Feeder Cabling Solution 3x6, 1-1/4”, 3 pair 4AWG, 6 pair Single-Mode Fiber, DLC to DLC Connectors, 450 ft HB114-21U3S6-450J REV : A REV DATE : 27 Apr 2022 www.rfstechnologies.com