Search Results for ex-13-3-c-20-332pn
BB-03BFFA-QL8MPP: X-Lok Standard Size | Amphenol LTW
WEBSITE SETTINGS. We use cookies on our website. Some of them are essential, while others help us improve this site and your experience. You can update your settings at any time.
PRODUCT DATA DRAWING A DCN 41793 10/15 DAL DATE APPROVED - SV Microwave
3) break corners & edges .005 r. max. any reproduction in part or as a whole per asme y14.5m - 1994 is the sole property of sv microwave, inc. 4) cham. 1st & last threads. the information contained in this drawing 1) all dimensions are in inches [millimeters] e 2) all dimensions are after plating. 5) surface roughness 63 dimensions are in ...
C146 ハウジング C146 21R010 852 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
M 20 : バージョン : 低背型 : インサートタイプ : ハウジング : 保護カバー : PA : 電気特性: 接触抵抗: DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準 ...
Kaye Thermocouple Sensors
The right sensor which perfectly fits to the application and temperature range is part of your validation system. Kaye offers a broad selection of different sen
C146 ハウジング C146 10N006 709 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
M 20 : バージョン : 低背型 : ハウジングタイプ : ハウジング : インサートタイプ : ハウジング : 保護カバー : PA : 電気特性: 接触抵抗: DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 ...
EMI Filters | Products - Amphenol Aerospace
EMI is when low, medium, or high-frequency electromagnetic signals interfere with a system and cause performance degradation or malfunction. Some sources of EMI include interference from radio waves, stray transmissions, electric power lines or electric motor noise, or interference between electronic components or subsystems within the same system.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: SA With bar: 2.54: 1-64: SAxxx0x00000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
EU RoHS Declaration - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 1733-6008 YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
CMR Group - Harnessing the energy transition
Harnessing the energy transition. Référence pour les systèmes de câblage et les capteurs pour environnements difficiles dans les secteurs de l'énergie, du rail, de la marine et de la défense.
High Power Matrix 38999 Connector - Amphenol Aerospace
A hybrid of the High Power Matrix 5015 series and D38999 military connector, Amphenol's High Power Matrix 38999 connector uses mil-spec qualified inserts from the Matrix 5015 and combines them with the mechanical interface of the D38999 to bring you the best of both worlds.
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
RNJ - HE308 - Rack & Panel - Serie 38999 | Amphenol Socapex
Der Amphenol Socapex RNJ HE308 Rack & Panel Steckverbinder wurde für den Einsatz in rauen Umgebungen entwickelt, in denen eine zuverlässige und robuste Konnektivität unerlässlich ist. Diese Steckverbinder sind leicht und von der HE308/38999 Serie I abgeleitet, was sie zu einer idealen Wahl für Anwendungen macht, bei denen Platz und Gewicht eine Rolle spielen.
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
ax 3 f b 1 m 018 -au s e r i e s f p r e f i x c o n t a c t l a y o u t g d e r s h e l l i n i s h s l e e v c o l o r m a r k i n g p r i n t n u m b e r c o n t c t p l a t i n g part number breakdown series prefix ax series prefix 3 = 3 contacts 4 = 4 contacts 5 = 5 contacts gender f = female socket contacts m = male pin contacts shell ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
91-569769-61s yes connector, electrical receptacle 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Centaur - Solder Tail | Centaur ExaMAX for Military 85 ohms | Products ...
Features: Solder tail lengths: .100, .150, .200, .250, .300, .350; Ruggedized lightweight aluminum MIL-DTL-38999 style shells; Available in 40, 32, and 12 100-ohm ...
C146 ハウジング C146 10N006 803 2|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
heavy|mate C146シリーズは、産業用ロボット、工作機械、自動車生産ライン、鉄道車両、風力発電等、あらゆる産業用途に適したモジュール型の耐環境コネクタです。
Declaration - SV Microwave
ITEM # SVHC CAS PPM SF1132-6094 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
ROHS Compliant Alternatives to Cadmium Plating
A selection of ROHS compliant alternatives to Cadmium plating that still provide resistance against salt spray and high temperature environments
Solutions de capteurs basse pression | All Sensors
Plage de température de fonctionnement de -40°C à +85°C pour les environnements difficiles; Conception de montage en surface compatible avec l'assemblage automatisé SMT; Tension d'alimentation de 3,3 ou 5,0 Vdc; Option basse consommation disponible (veille <1uA) Ports de pression à barbillons; Entièrement personnalisable pour les ...