Search Results for ex-13-3-c-20-332pn
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Frank Kies - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36942 07/09 DAL
3) break corners & edges .005 r. max. 95077 is the sole property of sv microwave, inc. sf1187-6623-6630 rev dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances sma jack to zma adapter freq. range: dc to 12.4 ghz ...
Amphenol PCD Shenzhen
plug, 4+2 pin, optional alternate position , interlock, 2.5 to 4 mm2 individually shielded wire
Kadmium- & Chrom(VI)-freie Steckverbinder Cadmium & Chrom(VI) free ...
• Temperatureinsatzbereich: von -65°C bis +150°C • Anschlussart: Crimp, AWG16 bis AWG6 • Nennstrom bis 63 A / Kontakt • 3 Gehäusegrößen 13, 17 und 25 • Nacheilender Pilotkontakt VG-Zulassung: VG96944 Ausführung J Power connector, shielded, with switching capacity for 250/500V applications with protective conductor, approved
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20FE8PN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
1.85mm Male to 1.85mm Male 12" Strain Relief Cable ... - SV Microwave
A 1.85mm Male to 1.85mm Male 12" Strain Relief Cable Assembly for .047 Cable" 7033-0024 with superior electrical, mechanical and environmental specifications!
C146 ハウジング C146 21R010 852 1|製品情報|アンフェノールジャパン株式会社 -航空宇宙・産業機器用コネクタ-
M 20 : バージョン : 低背型 : インサートタイプ : ハウジング : 保護カバー : PA : 電気特性: 接触抵抗: DIN EN 60512-2-1, Test 2a / IEC 60512-2-1, Test 2a : 0 mΩ: 耐候性: 使用温度範囲 - 40 °C / + 100 °C : 最高気温 + 100 °C / 1000 h : 最低気温 - 40 °C / 16 h : 機械的特性: 耐久性 (標準 ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
D38999/26ZH21PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
FAQ - Amphenol Socapex
zurück PS-Serie: Power Devices Lösungen. Stromwandler; Stromverteilungseinheiten; USB-Sticks und -Extender
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MB10R-2255S(A54) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
FAQ - Amphenol Socapex
News : Amphenol Socapex bringt die PS-Serie auf den Markt: Robuste Power...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
pt06e-10-6p(476) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
ROHS COMPLIANT REVISION HISTORY REV DESCRIPTION - DCN 38105 03/11 DAL ...
3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric within .005 t.i.r. 7) remove all burrs unless otherwise specified 95077 m55339/29-30101 cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary
Single Channel Optoelectronic Transceivers - Amphenol Aerospace
Amphenol’s single channel optoelectronic transceivers utilize our long trusted MIL-DTL 38999 connectors along with a Samtec ribbon to convert 1GBase-SX or equivalent & 1GBase-FX creating a perfect fit for any application being used in harsh environment avionics, ground systems, or naval applications.
Slovenia and Croatia Region Wilsonic d.o.o. - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
www.kayeinstruments.com
)ŠH§ØKàÞ} ñ „-;F8 ä ¿“Nª?P ~‘°U 5 4 ¯ÃL5í ž€ ˆÇ© >Á²H¼ø ã;6 áÚïÓ‰¡m³ygT7 \;k„‹‘éYïUÄ#EÔ7á2û« ' Ð8CFãðU¤š¬A¹ ®LJœ÷ô\¤ ¸lHÅž ×ã¯~ H ÁiL[a϶¿JÒgªTfŒ£ú Ž iÔ¿c0»ëðª†sç• |°K ˜ ú¶¬F ¿»ßšo /5½@\v A] pÎ ÓÂâHÎ4Ç]¼‘œ÷"Ê:'3c\ ãø‡ Š=Y ...
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding: Stainless Steel: Nickel: Corrosion resistant steel, 200°C, firewall capability, 500 hour ...