Search Results for ex-13-3-c-20-332pn
1.85mm Male to 1.85mm Male 12" Strain Relief Cable ... - SV Microwave
A 1.85mm Male to 1.85mm Male 12" Strain Relief Cable Assembly for .047 Cable" 7033-0024 with superior electrical, mechanical and environmental specifications!
el-cab.com.pl
JOKON entwickelt, produziert und vertreibt seit über 50 Jahren hochwertige Leuchten und Beleuchtungssysteme für die inter-nationale Fahrzeugindustrie. Zu unseren Kunden zählen
Frank Kies - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
France 2 - kayeinstruments.com
Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF} Kaye ValProbe RT {Sondes température flexible} Kaye ValProbe RT {Sonde de température semi-rigide}
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
10-497596-035 YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Certificate of Approval - Amphenol Socapex
Current issue date: 19 June 2023 Original approval(s): Expiry date: 18 June 2026 ISO 14001 - 19 June 2008 Certificate identity number: 10537260
RNJ - HE308 - Rack & Panel - Serie 38999 | Amphenol Socapex
Der Amphenol Socapex RNJ HE308 Rack & Panel Steckverbinder wurde für den Einsatz in rauen Umgebungen entwickelt, in denen eine zuverlässige und robuste Konnektivität unerlässlich ist. Diese Steckverbinder sind leicht und von der HE308/38999 Serie I abgeleitet, was sie zu einer idealen Wahl für Anwendungen macht, bei denen Platz und Gewicht eine Rolle spielen.
Slovenia and Croatia Region Wilsonic d.o.o. - kayeinstruments.com
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
175°C, 500 hour salt spray, EMI Shielding -50 db @10GHz specification min. Durmalon: Nickel-PTFE alternative to Cadmium, 175°C, 500 hour salt spray, EMI -50dB: Black Zinc: Zinc-Nickel alternative to Cadmium, 175°C, 500 hour salt spray, EMI Shielding: Stainless Steel: Nickel: Corrosion resistant steel, 200°C, firewall capability, 500 hour ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
pt06e-10-6p(476) yes connector, electrical, plug 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
D38999/20FE8PN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following:
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
D38999/26ZH21PN YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: ...
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36942 07/09 DAL
3) break corners & edges .005 r. max. 95077 is the sole property of sv microwave, inc. sf1187-6623-6630 rev dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances sma jack to zma adapter freq. range: dc to 12.4 ghz ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
MB10R-2255S(A54) YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Arquivos CTP APL - Amphenol
Buscar resultados para: Produtos. Fibra Óptica; Redes Ethernet; Energia Solar; Cabos automotivos; Cabos para CATV
EU RoHS Declaration - SV Microwave
ITEM # RoHS COMPLIANCE STATUS M3933/25-XXN YES W/ EXEMPTION 6C SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM SF1116-6002 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 500-38-006 N/A N/A 0 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc Thursday, June 22, 2023
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
91-569769-61s yes connector, electrical receptacle 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: