Search Results for ex-13-3-c-20-332pn
סרטונים | אמפנול סוקפקס - Amphenol Socapex
מכלול USB Type-C של Amphenol - סדרת FTV USB3C. הרכבת מוצר מחברי MIL-DTL-38999 : הוראות לחיצה במגע ...
Model TO670A02 | PCB Piezotronics
-20 to +70 °C: Enclosure Rating: IP66: IP66: Transmission Range: 250 ft to>1 mile radius, installation dependent: 250 ft to>1 mile radius, installation dependent [4] Electrical: Electrical Isolation >100000000 Ohm >100000000 Ohm: RMS Velocity: Analog Integration, FFT Sum:
mps02-bsfa032s | Amphenol Global Search | Amphenol
MPS02-BSFA032S - amphenol.com 32孔低压信号连接器 产品型号: 插头: MPS02-BSFX032S 插座: MPS02-BSMX0320 ( “X” 表示 code A/B/C) 对配 设计: 锁定机构 CPA确认锁定结构 端子二次锁机构 端子规格: 26 根1mm信号端子 6 根2.8mm电源端子 常规特性: IP68/IP6K9K级防水 互配次数: 最少100次 性能
n112a2-001-nt3g | Amphenol Global Search | Amphenol
n112a2-001-nt3g | Amphenol Global Search | Amphenol 50 Ω DC - 11 GHz 1.3 (-18 dB) Max. 1500 VRMS Max. 5000 MΩ Min. 1.5 mΩ Max. 0.2 mΩ Max. Description TNC Straight Plug to TNC Straight Plug, LMR-200 TNC Straight Bulkhead Jack to TNC Straight Plug, LMR-200 TNC Straight Bulkhead Jack to TNC Right-Angle Plug, LMR-200 TNC Straight Front Mount ...
Lightning Protection Products - Amphenol Aerospace
3: 350: 20: NOTE: Continuous voltage ratings are based on 1000 hour reliability assurance tests at 125°C rated ambient temperature per MIL-STD-202 method 108. Contact Amphenol Sidney for options not listed in chart. MOV Performance Characteristics. MOV vs TVS Comparison.
FATIGUE RATED LOW PROFILE LOAD CELL, DUAL BRIDGE Revision: D Optional ...
Model Number 1411-02ADB FATIGUE RATED LOW PROFILE LOAD CELL, DUAL BRIDGE Revision: D ECN #: 43840 Performance ENGLISH SI Measurement Range(100 x 10^6 cycles) 100 klb 445 kN [5][6] Sensitivity(± 10 %)(Rated Output) 2.0 mV/V 2.0 mV/V [7][1]
Model 2270 | PCB Piezotronics
Model 2270:Accelerometer, PE, 2.2 pC/g, comparison standard accel, 1/4-28 integral mounting stud, 1/4-28 test mounting hole, 40 grams
Model A080A149 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RP-TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead Rear Mount 50 Ohm IP67 122542RP SMP Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm IP67 SMP-MSSB-C07
MASTER Connector Catalog - Clip.qxp Layout 1 - Amphenol MCP
Clip Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: C504 10M006 727 3 KEY FEATURES! 3.45L x 1.50W x 3.20H mm! Forward contact! Side protected
Model MCS-1 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 356A44 | PCB Piezotronics
Model 356A44:Platinum Stock Product; Triaxial ICP® accel., 50 mV/g, 100 g, 1/4-28 4-pin connector, Adhesive mount, TEDS 1.0
CUSTOMER OUTLINE DRAWING MIL-C-39012 INSPECTION
%PDF-1.6 %âãÏÓ 30 0 obj >stream hÞ„ÐQKÃ0 ðû(÷è^ÖÜ5i; ƒ1ØÓСâƒ"c £“6›úåÕ4Mº:²I) iïw—¿B T "d[È ²DN 9ÇÔž³BI 2¡ ö Q §Ód±?T ódYÖ i ÷Éj{ª ¿Þurw0»²ÒÍlf[æH ÷iñ"Æ Û—ÆâÕS™§ì =e§¶õz[kû‡êÜÒìôÍ÷ À hû @à‘›ÐIi ä@êšoõç¹ Ö ì ” ý€fä—æèÒ ” %¿y/UÎÙÀÑ‹ ^-.«*¢®k} 7º:!ë'd± 15ÿOe À) ̃ ...
M8727 SERIES | DC-DC Power Supplies | Power Supplies | Products ...
The M8727 military power supply is a rugged dual output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides DC outputs from 3.3 to 50V at up to 80W. Custom outputs available upon request and the unit is Designed to meet military standards, MIL-STD-704, MIL-STD-1275, MIL-STD-810, MIL-STD-461.
Table of Contents all sensors
• 3V, 3.3V and 5V Supply Voltage Options Pressure Sensor Maximum Ratings Environmental Specifications Supply Voltage (Vs) Te2.7 to 5.5 Vdc Maximum Device Temperature 245° mperature Ranges Compensated: Standard 0°C to 50°C Industrial -20°C to 85°C Operating -25°C to 85°C Storage -40°C to 125°C Humidity Limits (non condensing) 0 to 95% RH
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack Cable Assembly IP67 RG-174 LL 6 Inches ... AMC Right Angle Plug to TNC Straight Rear Mount Bulkhead Jack IP67 1.13 mm 50 Ohm 100 mm 336209-12-0100. You May also be Interested in.
Position sensors for industrial applications - Temposonics
C-Series OEM Position Sensors; C-Series Position Sensors with M1 Housing; C-Series Position Sensors with H2 Housing; Liquid Level Transmitters Tank SLAYER® Transmitters; RefineME® Transmitters; SoCLEAN® Transmitters; CHAMBERED Transmitters; LevelLimit Transmitters; LLE Transmitters; LLH Transmitters; Accessories for Liquid Level transmitters