Search Results for ex-13-3-c-20-332pn
B150 Medium Chirp, 300W, 12° Tilt, Garmin 8-pin, DT - AIRMAR EMEA
Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing; 300 W of power with a maximum depth of 183 m (600')
AHDM06-18-20PR Plug, Size 18, 20 positions, Pin, reduced di - Amphenol Sine
AHDM06-18-20PR Plug, Size 18, 20 positions, Pin, reduced diameter seal, wide thread-Plug, Size 18, 20 positions, Pin, reduced diameter seal, wide thre Call Us 1-800-394-7732 My Account
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
PCB Search Results (352A60)
For advanced search by sensor specifications or product family, please visit our Shop Sensors tool.. Do You Have Any Questions? Toll-free (in the US): 800-828-8840
Braided Cables RG 174/U-LL - AMPHENOL PROCOM
RG 174/U-LL is a ultra low loss coaxial cable. The coaxial cable has a stranded anneal copper wire and has a double braid shield. The material specification of the outer jacket is classified as Low Smoke Zero Halogen (LSZH) material.
MB2GJN0800 8 position panel mount plug, CheckMate™, femal
AWG: 14-18 (2.0mm), 18-22, 24-28 (1.0mm) Contact Size: 1.0mm, 2.0mm Contact type (Pin/Socket): Socket Housing Body: Zinc Die Cast, Nickel Plated Maximum Current: 30A power, 10A signal No. of Positions: 8 (4 power + 4 signal) Protection: IP67 Temperature Range:-20° to 130°C Voltage: 630V power, 250V signal Contact Resistance: 3mΩ (power), 5mΩ (signal) Contact Type: Machined
Thermometrics ZTP-115 Thermopile IR Sensor
T.C-0.10 %/°C Noise Voltage 30 nV rms R.M.S., 25°C NEP 0.50 nW/Hz1/2 500K, 1 Hz Detectivity 1.00 E08 cmHz1/2/W 500K, 1 Hz Time Constant 20 ms Parameter Limits Units Condition Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20 ...
Home - Amphenol Australia
Home - Amphenol Australia
Directory /images/products/Military Ground
Directory /images/products/Military Ground.. hawk_amraam_h-raytheon.jpg; UAV.JPG; TFOCA-III.jpg; TFOCA-II-knockout.jpg; TACBeam-sideview-300dpi-cmyk1.jpg
10-779778-08p | Amphenol Global Search | Amphenol
10-779778-08p | Amphenol Global Search | Amphenol Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 ...
8411–48 48 VDC (100mA) Power Supply - charlesindustries.com
Height (not including eyelet) 3.2 inches 8.13 centimeters Width 2.2 inches 5.59 centimeters Depth (not including prongs) 1.9 inches 4.83 centimeters Weight 14 ounces 397 grams Temperature 32 to 120 F 0 to 49 C Material Black, high-impact-resistant thermoplastic. Created Date:
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB158-U12S24-480LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power
CTA - temposonics.com
Die Garantie der hohen Qualität der Positionssensoren von Temposonics steht über allem.
00158225102 - Amphenol Air LB
ABS1688 brackets - C type ; ABS1688 brackets - D type ; ABS1694 brackets. ABS1694 brackets - N type ; ABS1694 brackets - O type ; ABS1694 brackets - P type ; ... For 8, 14 or 16 cts size 20 / 16 (crimp contacts) Contacts as per ASNE standard; Polarization provided by specific contact configuration or polarized mounting devices; to be quoted ...
Download CenterAmphenol Assembletech
M14、M15、M19 Cable. NMEA2000 (M12) Cable. Test Fixture
Request a Product Quote - TPC Wire
Let our team of experts lead you through choosing the right cable or custom cable solution for your application. They can be reached at 800-211-4520 or customerservice@tpcwire.com.
Model W356A03/NC TRIAXIAL ACCELEROMETER Installation and Operating Manual
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 9 to 16 VDC 9 to 16 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
Filters - amphenolprocom.com
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
ETV38999 Lightweight Composite Connectors - amphenol-aerospace.com
Amphenol ETV38999: Lightweight compliant connectors with non-plated composite shells, low-cost insert components, and robust performance. Ideal for UAM, eVTOL
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.