Search Results for ex-13-3-c-20-332pn
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23x-25&MS10A23x-63_REV_A4-Model
Charles Fiber Transition Terminals(CFTT)
12 or 24 LC ports to MPO assembly. Product Features. • PVC-based non-metallic terminals provide superior. environmental protection. •Operating temperature of -30oC to +65oC. • 10.25"H x 8.5"W x 3"D dimensions. • Fiber bend control guides keep slack storage neatly organized. within bend radius specifications. • Hex bolt lock provides ...
iLO4M6-6G x
Antenna with 4.3-10 Female Connectors iLO4M6-6Gs 617-6000 MHz 4-Port Ceiling Mount Omni Antenna MECHANICAL SPECIFICATIONS Antenna Diameter Ø360 mm (Ø14.2 in) Height 24 mm (0.9 in) Net Weight 0.95 kg (2.0 lbs) Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9016
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR - PCB
Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 60,000 cpm 3 to 1,000 Hz [2][3] Broadband Resolution 0.01 in/sec pk 0.26 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 176 °F -40 to 80 °C Electrical Excitation Voltage 12 to 30 VDC 12 to 30 VDC Load Resistance 50 (Vs-12) ohms 50 (Vs-12) ohms
Amphenol Network Solutions > 23" MOUNT NETWORK BAY RACK
Amphenol Network Solutions' 23-inch Network Bay Rack features a two-post narrow-rail steel design to support rack-mounted equipment in all standard types of network applications. Several configurations are available to meet a wide range of requirements. A low-profile base arrangement provides additional mounting height. FEATURES. • Seismic rated.
Amphenol CO-058BNCX200-100 BNC Male to BNC Male (RG58) 50 Ohm Coaxial ...
Buy 100ft Amphenol CO-058BNCX200-100 Cables Factory-Direct: RG58 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax. Each Cables on Demand RG58 coax jumper includes overmolded ...
M8x1 Circular Connectors, field- attachable, now with 360° shielding
You may enter any portion of a part number with a minimum of three characters (ex: 242A, 3W3C). Enter full part number to target results. (ex: 242A24180X, 3W3C) If you do not obtain the desired results, try searching again by omitting the suffix and searching product family. Search results are sorted by part number and upload date.
Voltage Compensated, Media Isolated, High Pressure Sensors
4. 32°F to 158°F (0°C to 70°C) with reference to 77°F (25°C). 5. 32°F to 158°F (0°C to 70°C), by design. 6. Normalized offset/bridge voltage_100 hours, typical value, not tested in production. 7. One year, typical value, not tested in production 8. All values measured at 77°F (25°C) and at 10 VDC, unless otherwise noted. 9.
Amphenol RF
10,16 REF [.400] RECOMMENDED MOUNTING HOLE DIMENSIONS SCALE 1.000. 6 - 30mm 30# 0.3mm - 120mm <0.5mm 0.5 - 6mm # 0.05mm #0.1mm ANGLES #0.2mm #1$ NOTICE - These drawings, specifications, or other data (1) are, and remain the property of Amphenol corp. (2) must be returned upon request; and (3) are confidential and not to be disclosed to any ...
Airmar Technology Corporation | Software/Apps
Click on the link below to download the WeatherCaster PC software. The download (113MB) could take up to 30 minutes depending on your internet connection. When the download is complete, right click on the zip folder and select extract all. Open the new folder and double click on the launch.exe file.
Model HTTLD356A15 | PCB Piezotronics
Model HTTLD356A15:Triaxial, high sensitivity, ceramic shear ICP® accel., 100 mV/g, 2 to 5k Hz, titanium hsg, 4-pin conn., TEDS 1.0, to +325F
414.04-405-Txx - AMPHENOL PROCOM
The 4104.04 Antenna is a version of the S.M4 four-stack dipole array, designed for improved performance in multi-channel communication systems such as TETRA. High quality materials and manufacturing techniques are employed throughout to ensure that the antenna meets strict intermodulation requirements of multichannel systems.
E25124-2 | Amphenol Global Search | Amphenol
Rocket motor ICP pressure sensor, 5000 psi, 0.5mV/psi water-cooled 1/2-20 mtg thd Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected] Web: www.pcb.com.
AHDPSCC-24 Self- closing Protective Cap, Size 24, Black. C
Home. Our Product Lines. A Series. DuraMate Series. DuraMate AHDP. Duramate AHDP 24-7. AHDPSCC-24 Self- closing Protective Cap, Size 24, Black. Comparable to PN# 5004-001-2405.
Outdoor Fiber Optic Enclosures | Fiber Interconnect Terminals
Charles Fiber Interconnect Terminals (CFIT) provide flexible, compact outdoor enclosure solutions for. fiber aggregation or demarcation of up to 96 fiber connectors and/or 432 fiber splices with easily field upgradeable options. The flexible splicing area and bulkhead design allow for splicing or terminating all different fiber types and ...
M81714/5, /10, /16 Series I Terminal Junction Modules Terminal Junction ...
Temperature: 200oCCorro. Base Metal After 48 Hours of Salt SprayMagnetic Permeability:2.0 MU Max.Product DescriptionAmphenol Pcd offers feedback and feedthru mounting tracks, as well as a light weight f. edback type with weight reduction. utouts per MIL-T-81714/16 for weight critical applications.One track holds all modu.
551121A Model GE Prod Spec - Temposonics
Length: <3 <50 <100 <200 <400 m Baud rate: 1.0 MBd <400 kBd <300 kBd <200 kBd <100 kBd Stroke length: Range (Profile style): 25 to 5080 mm (1 to 200 in.) Range (Rod style): 25 to 7620 mm (1 to 300 in.) Distance between magnets: 75 mm (3 in.) Minimum for 2 magnet differential output * With standard monoflop of 16 µs ELECTRONICS Operating
Duramate AHDP 24-47 - Amphenol Sine
AHDP06-24-47PR-BRA 47 Positions, Plug, Pin, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on). Comparable to PN# HDP26-24-47PE-L017
Model J353B32 High sensitivity, quartz shear ICP® accel., 50 mV ... - PCB
3 3 4 4 a b b code ident. no. 52681 dwg. no. scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] xxxxx ±.005 ± 0.13 angles 2 degrees dimensions in inches decimals xx ±.01 angles 2 degrees fillets and radii .003 - .005 decimals x ± 0.3 fillets and radii 0.07 - 0.13