Search Results for ex-17-1-20-332pn
A N - Amphenol
Ahe BACKGROUND An LED integrated solutions company required a power and signal connector for an outdoor advertising application. This company needed a connector with PC tails that could mount
TV - 統合バックシェル - 38999シリーズ|Amphenol Socapex
Amphenol Socapexのバックシェル一体型TV / 38999コネクタは、MIL-DTL-38999シリーズIIIおよびシリーズIコネクタに適した汎用性の高いソリューションです。プラグとリセプタクルに使用でき、完全なオールインワン製品を提供することで、注文と取り付けの時間を節約できます。
News | LID Technologies
Our latest news. Since late 2023, our company has embarked on a rigorous journey to achieve the ISO 21434 certification, ensuring our compliance with the European Regulation R155.
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
MMCX Straight PCB Jack End Launch 50 Ohm | 262115 - Amphenol RF
1 (Single Port) Size Category: Microminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: You May also be Interested in. MMCX Straight PCB Jack Through Hole 50 Ohm 262131. MMCX Right Angle Press Fit Plug 0.047-inch Conformable 50 Ohm 908-43715.
M192 33B200H 15M C44 NC - AIRMAR EMEA
MFG # 41-070-1-01. Share. The patented M192 features a ceramic-element array with a narrow beamwidth. The exceptional sensitivity shows excellent bottom detail. ... Weight: 8 kg (17 lb.) Documents. Brochure M192. Brochure Ultrasonic Transducers. Wiring D-91-120. Share. ABOUT US. Contact Us. Careers. Legal Information. Report a Vulnerability ...
SHRD5 Concealment Shrouds - charlesindustries.com
SHRD5-6016NUGA (1) Nokia Airscale Micro 4G radio & (1) Nokia AEUD 5G radio & (1) Nokia AEWD 5G auxiliary National Park Brown (1) Gamma Nu OYZ9X360F10 02-000585-0 ART NUMBER RADIOS SUPPORTED COLOR SUPPORTED AINT ADE AIR 5331 5G radios , RAL7035 2C4U3MT360X06Fxys0 02-000590-0
ms3470 cad | Amphenol Global Search | Amphenol
search results for ms3470 cad customer outline drawing cad file dwg size rev unless otherwise specified, dimensio ns are in inches and tolerances are: 2 place decimal 3 place decimal angles length 'l' (see table) 0.75 0.05 0.500 max typ(2) a release to mfg. 24-oct-16 2225 ag a b reference ear # 7294 configuration level: in work notice - these ...
RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Industrial - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Model 2575 | PCB Piezotronics
Model 2575:1 in random response, condenser microphone, typical sensitivity = 46 mV/Pa. 200 VDC polarization ... Influence of Axial Vibration (0.1g (1 m/s²)) 68 dB re 20 µPa: 68 dB re 20 µPa [1] Electrical: Capacitance (Polarized) 57 pF: 57 pF [1] Polarization Voltage: 200 V: 200 V: Physical ... 17 mm: Weight: 1.08 oz: 30.6 gm [1] * All ...
PRODUCT DATA DRAWING REV DESCRIPTION - svmicrowave.com
d dcn 49585 01/20 dal approved: checked: drawn: stw 08/22/12 stw 08/22/12 fed 07/25/12 rohs compliant 2x .2506.35 across flats.656516.68.2506.35 m7 x 0.75-6g product data drawing ... class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 50.0 ghz date approved revision history rev description third angle projection ...
00113091002 - Amphenol Air LB
Module 1130 With inserted diodes 1 N 5817RL
CA Series Connectors Catalog High Speed | Compression Mount
Pitch 0.4mm - 1.27 mm Force per pin 20 - 34 grams Cycles 10,000+ Self-Inductance as low as .5 nH Insertion Loss -1 dB at 40 GHz @ 1 mm pitch Specifications Pitch 0.8 mm and above (grid array) Frequency 32 Gbps+ Insertion Loss -1 dB at 37 GHz Self-Inductance 0.5 nH Mated Height 1.57 mm Connect-RTM 32 Gbps • Quick-turn automation loaded connectors
Datenblatt R-Serie V RP5 SSI - temposonics.com
Auflösung: Position 0,1…100 µm (0,0001…0,1 mm) Auflösung: Geschwindigkeit 0,001 mm/s (über 10 Messwerte ermittelt) Messrate 2 Messlänge 25 mm 300 mm 750 mm 1000 mm 2000 mm 6350 mm Messrate 10 kHz 3,4 kHz 2,7 kHz 2,1 kHz 1,2 kHz 0,4 kHz Linearitätsabweichung 3 Messlänge ≤ 400 mm > 400 mm Linearitätsabweichung ≤ ±40 μm < ±0,01 ...
Noland Engineering | Engine/Trans/Genset - Gemeco
1; Next page; Last page; About Us. About Us. Careers. Our Team. Report a Vulnerability. Product Lines. Brands. Category List. Transducers. Contact Us. 803-693-0777 [email protected] 1141 South Ron McNair Boulevard Lake City, SC 29560 USA . Newsletter. Keep up-to-date on product news and the latest offers.
Adapter 1" 14TPI Female to 1" 14TPI - Gemeco
This adaptor is made from high quality chrome plated brass and has two internal 1” – 14 TPI threads. The adaptor can be used for installations where the cable has to be accessed from the side or to convert an external thread to an internal thread. Features Side cable access
CaraCTErÍsTICas Y BENEfICIOs - offers.tpcwire.com
1 2 El cable de silicona Thermo-Trex ... 41423 12/3 19/20 45 0,409 124 41424 12/4 19/20 36 0,448 155 CódIGO dE COlOr dE CON UCTOrEs 1 Blanco 2 Negro 3 Verde 4 Rojo 5 Naranja • Libre de halógenos con baja emisión de humo • Cumple con RoHS • Clasificación de prueba a la llama FT-1 • CE
Combiners - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.