Search Results for ex-17-1-20-332pn
SMP Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
310411 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
B B2 - Amphenol Sine
1.8 unef 11/16"-24-2a 11.3 of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing jun-30-2014 ben ... mp16m23g30 ms16m23g30 18-16 0.75-1.5 gold 30µ” sp16m2g30 ss16m2g30 18-16 0.75-1.5 gold 30µ” mp20m23f ms20m23f 22-20 0.34-0.50 gold flash sp20m2f ss20m2f 22-20 0.34-0.50 gold flash
Malaysia - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Model M320C18 | PCB Piezotronics
Model M320C18:ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g, 2 to 10k Hz, 10-32 top conn., M3x0.50 mtg stud (to +325 F)
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm IP67
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. BNC Straight Bulkhead Jack IP67 to MMCX Straight Plug RG-316 50 Ohm 750 mm 095-850-302M075.
CERTIFIKÁT SYSTÉMU ŘÍZENÍ - ssi-sensors.com
CERTIFIKÁT SYSTÉMU ŘÍZENÍ - ssi-sensors.com
B A1 - Amphenol Sine
ahdp02-24-18pr-sra a1 release new drawing 11/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 44724 morley drive clinton township, mi 48036
RF External Antenna GLONASS IP66 | ST0504-22-001-A
External Antenna, 1171~1181 / 1559~1563 / 1574.42~1576.42 / 1597~1607 MHz
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
T 3627 100 - M16 Rear mounting straight Female metal recepta
Wire Gauge: 0.5 mm² (20 AWG) Housing: Zinc Die Cast, Nickel Plated; Protection: IP40; Insertion/Withdrawal Force: 50 N; Insulation Resistance: > 10(10) Ω; Rated Voltage IEC 60664-1: 150V; Rated Voltage per UL 1977: 60V; Rated Impulse Withstanding Voltage IEC 60664-1: 1200V; Contact Resistance: 5mΩ; Mount: Rear w/ring nut; Operating ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
SMB Right Angle Plug RG-178 RG-196 50 Ohm | 903-368P-51A1 - Amphenol RF
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMB Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm 142253.
4.3-10 Female to N Male Adapter - amphenol-antennas.com
VSWR ≤ 1.10 IM3 (2x20W) ≤ -160 dBc Insulation Resistance ≥ 5,000 MΩ Contact Resistance Center Contact ≤ 1.0 mΩ Outer Contact ≤ 1.0 mΩ Dielectric Withstanding Voltage (50 Hz at sea level) ≤ 2500 V RMS Insertion Loss ≤ 0.1 dB Impedance 50Ω Environmental Characteristics Storage & Operating Temperature Range -40° C to +85° C
89947-130LF | Minitek® 2.00mm WTB | Amphenol
Minitek® 2.00mm, Cable to Board Connector, IDC Receptacle, Double row, 30 Positions, 2.00mm (0.079in) Pitch.
error tololant | Amphenol Global Search | Amphenol
1. Is a wider sensitivity tolerance bad, such as ±15%? No. If trending on vibration levels, then a wider tolerances such as ±15% provides adequate, cost-effective information for a successful monitoring program. Also, nearly all data collection boxes, analyzers and acquisition systems have the ability to enter the exact sensitivity of a sensor.
MB2LLN0900-KIT 9 position receptacle connector kit, flange
Temperature Range:-20° to 130°C; Type: Machined; Voltage: 630V power, 250V signal; ... Cable range 15.5-17.0 mm. REQUEST A QUOTE. AF8 Universal Hand Crimp Tool, 1.0 -2.0mm Wire Range 12-26AWG. REQUEST A QUOTE. 50-54931-2 Extraction Tool - Remove 2.0mm Contact from Inserts. REQUEST A QUOTE.
M183 Series | AC-DC Power Supplies | Power Supplies | Integrated ...
The CF-02EM183 military power supply is a rugged 3 phase AC to DC converter, accepts a 115 AC input range from 103 to 127VAC, L-N, 50/60/400Hz and provides a single DC output from 5V to 50V, up to 1000W, with custom outputs available.
FAQ | Amphenol Socapex
powrót Seria PS: Rozwiązania dla urządzeń zasilających. Konwertery mocy; Jednostki dystrybucji zasilania; Klucze i przedłużacze USB