Search Results for external mini-sas hd
UHF Straight Clamp Plug RGB Non-Constant Impedance | 083-756 - Amphenol RF
083-756. Find In Stock & Buy Now. UHF Straight Clamp Plug RGB Non-Constant Impedance. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
172138. Find In Stock & Buy Now. N-Type Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Compliance Search - Amphenol PCDAmphenol PCD
Continue to External Site. AMPHENOL PCD. Products; Drawing & Models; Careers; Distributors; NEWS. 11/17/2023 Change of CAGE CODE – Amphenol India; 11/17/2023 Bayonet Connectors Product Roundup; 11/17/2023 Commercial M81714 Junction Modules; STAY CONNECTED. Sign up to receive the latest news from Amphenol Pcd.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Description. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead. Downloads. 172371 STP 3D Model (Size: 1885 kb ) 172371 PIM Test Data (Size: 389 kb ) 172371 PDF Customer Drawing (Size: 485 kb)
Twinax Adapters - RF Coaxial Adapters | Amphenol RF
Twinax Jack to Twinax Jack Adapter Non-Constant Impedance Straight Bulkhead 000-7925-RFX. Twinax Jack to Twinax Jack Adapter Non-Constant Impedance Straight 082-5588-RFX. Twinax Jack to Twinax Jack Adapter 50 Ohm Straight Bulkhead 162105. Twinax Jack to Twinax Jack Adapter 50 Ohm Straight 162104. Twin T-Shape Adapter Jack-Jack-Jack 50 Ohm 162106.
SMA Straight Plug to Switch Probe Right Angle Plug 1.37 mm 50 Ohm 250 mm
Product Specifications. Armor Option. Without Armor. Cable Assembly Type. Between-Series. Cable Length. 9.84 in (250 mm) Cable Type. 1.37 mm Micro-Cable.
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
Size Category. Microminiature. Temp (Max Degrees Celsius) 165. Temp (Min Degrees Celsius) -65. Termination Style. Cable - Solder. RF Connector SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm.
Reduced flange receptacle - 38999 Series - Amphenol Socapex
The TV Reduced Flange Receptacle is a small and lightweight connector designed for use in military, aeronautic, and advanced industrial applications where size and weight are critical. This receptacle is derived from the MIL-DTL-38999 series III version and is available in jam nut configurations (TV07/TVS07). It has a 41% smaller panel footprint and is 20% lighter than standard 38999 ...
P162 Medical Silicon Gage Pressure Sensor Die | NovaSensor
NovaSensor P162 Medical Silicon Gage Pressure Sensor Die are piezoresistive pressure sensor die offered in a miniature 1150 x 725 mm die that is small enough for three French catheters. The small die size is made possible by NovaSensor’s proprietary Silicon Fusion Bonding (SFB) process. When excited with an AC or DC voltage source, the P162 ...
N-Type Straight Crimp Plug LMR-300 50 Ohm | 172304 - Amphenol RF
172304. Find In Stock & Buy Now. N-Type Straight Crimp Plug LMR-300 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
UHF Reducing Adapter RG-58 | 083-185-RFX - Amphenol RF
Description. RF Connector, UHF Reducing Adapter for RG-58. Downloads. 083-185-RFX PDF Customer Drawing (Size: 225 kb)
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132369 - Amphenol RF
132369. Find In Stock & Buy Now. SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Under Review - Please Contact Us. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
BNC to HD-BNC Adapters; BNC to MCX Adapters; BNC to N-Type Adapters; BNC to RP-BNC Adapters; ... Mini-SMB 75 Ohm to Mini-SMB 75 Ohm Cable Assemblies. MMCX Cable Assemblies. Back; ... RF Antenna External LTE Sub 6GHz 5G-FRA1 617-960MHz 1427-2690MHz 3300-5925MHz IP67 ST0426-31-301-B.
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated
Description. BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead Isolated. Downloads. 031-4803-1101 STP 3D Model (Size: 1317 kb ) 031-4803-1101 PDF Customer Drawing (Size: 57 kb)
UG-625B/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount ...
031-236. Find In Stock & Buy Now. UG-625B/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
General Piezoelectric Theory | PCB Piezotronics
When the piezoelectric elements are strained by an external force, displaced electrical charge accumulates on opposing surfaces. Figure 1 illustrates the displacement of electrical charge due to the deflection of the lattice in a naturally piezoelectric quartz crystal. The larger circles represent silicon atoms, while the smaller ones represent ...
SMP Straight PCB Full Detent Jack Through Hole 50 Ohm
Find In Stock & Buy Now. SMP Straight PCB Full Detent Jack Through Hole 50 Ohm. Add to Parts List Add to Compare. Product Compliance. RoHS (EU). Compliant with Exemption 6C - View Certificate. California residents see Prop 65 Warning. Additional compliance information is available in our Compliance Center.
Airmar Technology Corporation | M74-15 Survey Transducer
M74-15 Survey Transducer. Part Number M74-15. M74 Survey. M74 Installation. M74 Dimensional Drawing. M74-15 Survey Transducer. The M74 features low-frequency, 15 kHz ceramic array for exceptional deep-water performance and sub-bottom detail. This transducer can be “chirped” with a longer pulse over a wide-frequency band.
TNC to MCX Adapters - RF Coaxial Adapters | Amphenol RF
MCX Jack to TNC Jack Adapter 50 Ohm Right Angle Bulkhead 122427. 24 per page. Category. Amphenol RF offers a full range of TNC to MCX Adapters designed for radio frequency applications. TNC to MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Clamps Archives - Amphenol PCDAmphenol PCD
Offering a wide range of clamping solutions, our innovative 75P Clamps, 86P Clamps and P-Clamps meet or exceed aerospace standards, such as AS21919, M23190, MIL-DTL-85052, RTCA DO-160, and ABS1916. Pre-mount and pre-lock clamp styles available, making for easier installation and removal, with additional quick turn custom solutions. Supporting multiple grommet sizes and materials to suit wire ...