Search Results for f 81 aircraft
CHARGE OUTPUT ACCELEROMETER Revision: A - PCB
Temperature Range(Operating) -65 to 500 °F -54 to 260 °C Temperature Range(Maximum) 550 °F 288 °C Temperature Response(Operating) See Graph See Graph [1] Base Strain Sensitivity .004 g/µε .04 (m/s²)/µε [1] Radiation Exposure Limit(Integrated Neutron Flux) 1E10 N/cm² 1E10 N/cm² Radiation Exposure Limit(Integrated Gamma Flux) 1E8 rad ...
Model 234B | PCB Piezotronics
Model 234B:Link quartz force sensor, 25k lb comp., 8k lb tension, 18 pC/lb
Force Washer Transducer | PCB Piezotronics
PCB's Series FT4000 Force Washer Transducers are miniature load cells designed specifically for measuring fastener clamping forces. The design provides high stiffness in a small package, making these load cells ideal for static and dynamic measurements on fasteners, or structural test applications where space limitations exist.
Model 508BQ010BZ | PCB Piezotronics
Model 508BQ010BZ:10’ two-conductor, polyurethane-jacketed cable with two-socket, right-angle MIL-C-5015 connector on one end and blunt cut on the other end
MS, 97 AND 97B SERIES - Amphenol In
Neoprene sleeve MS-3420 Rubber bushing. Protects wire bundles and unjacketed cables from possible damage by cable clamp. All dimensions are in mm
Size 8 High Speed Quadrax and Differential Twinax Contacts For use in ...
21-33832-81 Plug for M17/176-00002 100 Ohm ARINC 600 Quadrax Socket 21-33383-21 Tensolite NF24Q100, 24443/9P025X-4(LD), S280W502-4, 24443/03130X-4(LD) 100 Ohm 21-33383-31 Draka Fileca F-4703-3 100 Ohm 21-33383-61 Tensolite 26473/02006X-4(LD), Gore RCN8328 150 Ohm 21-33383-71 JSFY02-1 110 Ohm ...
Model 003C03 | PCB Piezotronics
Model 003C03:Low-noise coaxial cable, blue PTFE jacket, 3-ft, 10-32 coaxial plug to BNC plug
porecilin connector | Amphenol Global Search | Amphenol
Matrix MIL-DTL-83723 series provides many choices within the range of a medium sized, environmentally resistant circular connector. With three coupling style choices- bayonet, threaded and quick-disconnect - the versatility of this family makes it increasingly popular for panel mount, box mount and line-to-line applications in aircraft.
Model 320C20 | PCB Piezotronics
Model 320C20:ESS (6.5 gm) quartz shear ICP® accel., 10 mV/g, 2 Hz to 10 kHz, 10-32 top conn., 10-32 mtg stud, to +325 F/+163 C
QUICK REFERENCE TECHNICAL GUIDES - PCB
PCB has compiled their most common technical sensor information into 4 comprehensive quick reference guides Accelerometers, Acoustics, Pressure, and Force.
Model 130B40 | PCB Piezotronics
-40 to +176 °F-40 to +80 °C [3] Influence of Axial Vibration (0.1g (1 m/s²)) 4.5 dB re 20 µPa: 4.5 dB re 20 µPa [1] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 9 to 14 VDC: 9 to 14 VDC: Output Impedance: ≤50 Ohm: ≤50 Ohm: Physical: Housing Material
odel 222 - pcb.com
.032 (.81).024 (.61)-20-15-10-5 0 5 10 15 20 11 0 100 1000 10000 % DEVIATION FREQUENCY IN HERTZ. TYPICAL AMPLITUDE RESPONSE-20-10 0 10 20 30 40 50 ... (1964) and are typical values, referenced at +75˚F (+24˚C) and 100 Hz, unless otherwise noted. Calibration data, traceable to National Institute of Standards and Technology (NIST), is supplied. cmy
Model M081A70 | PCB Piezotronics
Model M081A70:Pre-load bolt (for Models 260A01, 260A11 & 260A31)
Model 355B04 | PCB Piezotronics
Model 355B04:Ring-style, high sensitivity, ceramic shear ICP® accel., 1 V/g, 1 to 10k Hz, 10-32 side conn.
Data Sheet E-Series ET Analog 551898 - Temposonics
4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
a-line
Type "81" Type "8N' Type "71" Type "72" Type "7N" V-Linee Electrical Connectors R-Linee Electrical Connectors x-i-ine. Electrical Connectors Electrical Con propoRTTu Data Access Product Information is With DIN .taes2 are a Ava I We tø ruggea and a P-Lok to data a PC to and data . Solutions By Design* Sirs a in The
Amphenol Borisch
Amphenol Borisch Technologies is a vertically integrated electronic design and manufacturing firm that specializes in superior service. Our experience and expertise in electronics design, design-for-manufacturer, assembly, and test leads the industry.
Model 682A00 | PCB Piezotronics
Model 682A00:Enclosure, 10" x 8" x 6", NEMA-4X, for housing DIN rail mount modules includes 15 cord grips
Model 079B10 | PCB Piezotronics
Model 079B10:Microphone holder (for 1/4-inch microphones)
Cable Components LGP - amphenolprocom.com
LGP 140-200-N(f) 210002136: Add to quote: LGP 140-200-7/16(f) 210002137: Add to quote: LGP 380-520-N(f) 210002135: Add to quote: LGP 380-520-7/16(f) 210002052: Add to quote: Dimensions. TYPE A B; LGP 140-200-N(f) 355 mm / 13.98 in. 76.5 mm / 3.01 in. LGP 140-200-7/16(f) 355 mm / 13.98 in. 66 mm / 2.56 in. LGP 380-520-N(f)