Search Results for f connector gilbert 6
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
Posts tagged 'Connectors' - Amphenol RF
Amphenol RF expands its wide portfolio of FAKRA connectors to include new sealed IP67 straight crimp plug option designed for industry-standard TFC 302LL cable. December 2, 2024 Read More
D38999 Connectors with Quadrax, Differential Twinax Contacts
Amphenol Connectors are ideally suited for the incorporation of shielded contacts for high-performance interconnection applications. The circular family is built around MIL-DTL-38999 specifications, with Mil-approved and commercial styles offered. Normal operating voltage for circulars with power contacts only is up to 900 VAC (RMS) at sea level.
XPA U2-L4-2 - AMPHENOL PROCOM
Connection(s) 6 x 4.3/10(f) in antenna base Radome Material / Colour GRP Extrusion RAL 7035 Light Grey Dimensions 1998 x 549 x 220 mm / 78.66 x 21.61 x 8.66 in. ... connector (f) : 8 PINs connector (m) : 5 PINs Power Consumption < 2 W (standby) < 10 W (motor actived) Supply Voltage, RET 10 - 30 V DC
PRO-PHY450-4-380-410-VSWR
4-Channel Hybrid Ring Combiner including antenna tuner for TETRA Communication Radios
2C4U4VX065X06F wxys4 - Amphenol Antenna Solutions
CONNECTOR TYPE VARIATION ORDERING OPTION 2C 4U 4V X 065 X 06 F wxy s 4-P-T (2x) 696- 960 (4x) 1695-2700 (4x) 3300-4200 Standard Panel Antenna 65° XPOL 0.6 meters Fixed Tilt These letters are placehold-ers for fixed tilt options. Refer to Electrical Specifications for available tilt options. 4.3-10 Connector 4th generation mechanical package To ...
Wireless, HFC and Satellite Networks - Cabelcon
Cabelcon | An Amphenol Company Wireless, HFC and Satellite Networks | DS-70-0105 Rev. 1.4 6 RF DoubleClick Wireless Connectors and Tools Wireless Portfolio 50095850 Cable Type Item Number Name Description 1/2-in Super Flex 50041250-02 7/16M-412/50-DC 7/16 DIN Male DoubleClick Connector for 1/2-in Super flex cable
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments High Power 5015 Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. ...
Model HTJ356B01 Triaxial, lightweight miniature, ceramic shear ICP ...
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [2] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack [3] Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond ...
EU RoHS II Declaration - amphenol-aerospace.com
CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Lead (EXEMPT) The above-listed product was reviewed for compliance in accordance with the following: Directive 2011/65/EU (as amended) Directive 2015/863/EU pertaining to the addition of four phthalates
SMA Adapters - RF Coaxial Adapters - Amphenol RF
SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI ...
Model 337m22 | PCB Piezotronics
ATS-6: Hydro test (sensor/cable pressurized in water environment) 1: 081M105: Mounting stud, 1/4-28 to M5x0.8, 0.365" long with slots, BeCu: 1: ACS-1: Single axis amplitude response calibration from 10 Hz to upper 5% frequency, NIST traceable: 1: Product Documents. Product Specifications
HN-Type Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of HN-Type Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors ...
R SeriesAnalog Temposonics
Ingress protection1 Profile: IP65, Rod: IP67, IP68 for cable outlet, RS: IP69K Shock test 100 g single hit, IEC-Standard 60068-2-27 Vibration test 15g/10-2000 Hz, IEC-Standard 60068-2-6 Standards, EMC test Electromagnetic emission EN 61000-6-4 Electromagnetic immunity EN 61000-6-2 EN 61000-4-2/3/4/6, Level ¾, Criterium A, CE-qualified Design ...
What is an HFSS 3D component model? - Amphenol RF
Amphenol RF offers encrypted ANSYS HFSS 3D component models of printed circuit board connectors for download. They will be found in the document library section. Filter by HFSS Models and you will find an extensive list of downloadable content.
TRIAXIAL ICP® ACCELEROMETER - PCB
Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm Weight(without cable) 0.04 oz 1.0 gm [1] Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack Cable Length 5 ft 1.5 m Cable Type 034 4-cond Shielded 034 4-cond Shielded
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
EU RoHS II CoC - amphenol-aerospace.com
MS27466T23F53S YES CONNECTOR, ELECTRICAL, RECEPTACLE 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following:
SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm | 132194 JavaScript seems to be disabled in your browser.
Features - Amphenol Antenna Solutions
Connector (2x) Cluster Connector MQ4/MQ5 (2x) Cluster Connector MQ4/MQ5 Polarization XPOL Azimuth Beamwidth (avg) 90° Unit Beam Electrical Downtilt 2-12° Dimensions 1600 x 499 x 199 mm (63.0 x 19.6 x 7.8 in) APXVTMTY15AB_MQ-C-I20 TDD 8T8R 90° UNIT BEAM 1600 mm INTEGRATED RET ORDERING OPTIONS Select from the following ordering options