Search Results for f connectors
F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector F-Type Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 222131 STP 3D Model (Size: 1241 kb ) 222131 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to)
BMA Female PCB Edge Launch Connector 1785-0003 - SV Microwave
BMA Female PCB Edge Launch Connector. Previous 3mm Male PCB Surface Mount ... Next BMA Male PCB Edge Launch Co... 5. Share on Facebook; Share on Twitter; Share on Pinterest; BMA Female PCB Edge Launch Connector P/N: 1785-0003. There currently isn't any inventory available in distribution. ...
CONNECTOR MXJ | Amphenol Global Search | Amphenol
With 0.50mm pitch and 314 contacts, the MXM 3.0 connector supports 16 lanes PCI Express®signal performance with smaller board space. Typical applications include notebook computers, blade and standard rack-mount servers, mobile workstations and alternative form factor PCs including all-in-one home theater, and small form factor PCs.
RF Connectors for Non-Magnetic Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
RF Connectors for Board-to-Board Applications
Amphenol RF offers a full range of Board-to-Board connectors including industry standard 50 ohm solutions such as SMP, SMPM and P-SMP options as well as high performing Amphenol RF proprietary AFI, HD-AFI, and HD-EFI designs. Board-to-board connectors allow the connection of two printed circuits in a variety of configurations; parallel coplanar, perpendicular and stacked and offer significant ...
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
Amphenol Amphenol Taiwan Corporation Sheet
Mating force: 2.1 kilograms maximum per connector 1.3 Unmating Force Per MIL-STD-1344A, Method 2013.1 Unmating force: 2.1kilograms minimum per connector without latch 1.4 Durability Per EIA-364-09B Mated and unmated connectors for750 cycles at a rate of 300 +/-50 cycles per hour. There shall be no physical damage and shall meet
hvc | Amphenol Global Search | Amphenol
Amphenol’s Single Pole Ram-Lock connector is a ruggedized push-pull connector designed for applications up to 500 °F (260 °C) ... HVC 10mm AK 2 poles connector(180º) High voltage, high current , 35mm2~70mm2 wire, metal shielded, HVIL Performance characteristics: Unmating force: ≤ 100N Temperature range: -40°C to+140°C Max. rated ...
aptiv 94p connector | Amphenol Global Search | Amphenol
Bulkhead and panel mounted connectors achieve a watertight seal preventing water from leaking into an enclosure or housing. This prevents damage of costly internal components. ... F-Type to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors.
M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm ... - Amphenol RF
M39012/16-0102 RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved M39012/16-0102 BNC Straight Clamp Plug RG-59 RG-62 50 Ohm QPL Approved | 031-3302 JavaScript seems to be disabled in your browser.
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;