Search Results for f東大阪市花園ラグビー場
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
20200417 Xiamen municipal health commission visited our company for ...
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
2400-2500 / 5725-5850 MHz - amphenol-antennas.com
Operating Temperature -40° to 60° C -40° to 140° F Connector(s) 4 Ports / N Female / Bottom Each port operates 2400-2500 & 5725-5850 MHz Mechanical Characteristics Radome Material ABS Dimensions (Height x Width x Depth) 220 x 220 x 25 mm 8.7 x 8.7 x 1.0 in Weight without Mounting Brackets 0.6 kg 1.3 lbs Operational Humidity < 95% Mounting ...
CUSTOMER OUTLINE DRAWING - amphenolrf.com
f. crimp body over inner ferrule using 0.105" hex 6. shows cable entry dimensions. 6 6 6 6 scale 1.200 interface per mil-std-348 series: bnc jack inner ferrule bullet contact insulator disc 11/16" wrench o-ring lock washer sleeve 1/2-28unef-2a thread 16.00 mm wrench 11.80 ref [.465] 'd' flat recommended mounting hole dimensions recommended cable
Kaye ValProbe RT Logger Pressure/Temperature Sensors
L'enregistreur de pression / température ValProbe RT fournit une large plage de températures allant de 0 ° C à 140 ° C et constitue une solution unique pour la mesure de la pression et de la température jusqu'à 5 bars absolus. La technologie RTD offre une précision de mesure et la nouvelle conception électronique de l'enregistreur garantit une longue durée de vie de la batterie.
MCX Straight Crimp Plug RG-179DS RD-179 75 Ohm | 252121-75 - Amphenol RF
Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-179 DB, RG-179 Double Shield, RD-179, AT&T 19224L2: Contact Finish: Gold: Contact Material
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: Contact Finish: Gold
Amphenol SF-SFPP2EPASS-008 8m SFP+ Cable - Amphenol 10GbE SFP+ Direct ...
Amphenol 8m (26.2 ft) 10GbE SFP+ Direct Attach Copper Cables provide affordable 10-Gigabit Ethernet connectivity with any SFP+ enabled port. Each SFP+ cable utilizes an integrated 20-position “board-as-connector” design with zinc die-cast backshells for superior EMI performance and minimal insertion loss. Our 8m SFP+ cables are assembled with industry-leading 24 AWG twinaxial SKEWCLEAR® 2 ...
Corner reflector 380-430 MHz 7129405 - AMPHENOL PROCOM
Connection(s) N(f) on 3m RG213/U cable Materials Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure Dimensions 1500 x 700 x 600 mm Wind Load 510 N (160km/h) Weight 16.5 kg / 36.38 lb Mounting Bracket 0300120/00 (Ordered Separately) ORDERING Model Product No. Frequency Corner reflector 380-430 MHz 7129405 ...
QN Straight Jack Bulkhead Round Post 50 Ohm | 090-138J-51S - Amphenol RF
RF Connector QN Straight Jack Bulkhead Round Post 50 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable
294-89 | Amphenol Global Search | Amphenol
Search Results for c3fa1-nasj-c01e6 F-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm IP67 FAKRA GEN 3 Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 D Key Code 3FA1-NDSJ-C01E6.
USB 3.2 CONN GEN1 (Type A, B, Micro)
USB 3.2, Type A, Receptacle, Right Angle Stacked Sink, 11.42mm Height, 18 Pins, Shell Without Flange(T/B), Shell Dip 3.2mm, Shell with Nickel Plating, Shell Dip Pitch 15.6mm, 30μin Gold, Dip 3.0mm, Blue High Temperature Housing, Tray Packaging
Datenblatt EH CANopen - temposonics.com
Linearität1 ≤ ±0,02 % F.S. (Minimum ±60 µm) Messwiederholgenauigkeit ≤ ±0,005 % F.S. (Minimum ±20 µm) Betriebsbedingungen Betriebstemperatur −40…+75 °C Feuchte 90 % relative Feuchte, keine Betauung Schutzart 2 IP67/IP69K(fachgerecht montiert) Schockprüfung 100 g (Einzelschock) IEC-Standard 60068-2-27
Posts tagged 'Antennas' - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Model 357C71/045M19 Charge output accel., 10 pC/g, 500g, to 5 kHz, 2 ...
500 °F (260 °C) for most ceramic crystal models and typically 900 °F (482 °C) and extreme application up to 1200 °F (650 °C) for UHT-12. These accelerometers are ideal for structural testing, machine monitoring, and vehicular shock and vibration measurement tasks where high temperatures preclude
ACU-X20-N4 - amphenol-antennas.com
Operating Temperature Range degrees -40° to +70° C (-40° to + 158° F) Protection Class --- IP55, with antenna test Housing Material ---Housing: Aluminum (Electrophoresis), Upper Cover / Bottom Cover: Zinc Alloy (Trivalent Chromium Plating) Weight g (lbs) 710 (1.57)
SMA Adapters - RF Coaxial Adapters | Amphenol RF | Page 4
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
790-960 / 790-960 / 1710-2170 / 1710-2170 MHz - Amphenol Antenna Solutions
Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Shroud Material / Colour Outdoor Plastic, Grey RAL7035 Dimensions (Length x Width x Depth) 1920 x 442 x 152 mm 75.6 x 17.4 x 6.0 in Weight without Mounting Brackets 38.5 kg 84.9 lbs Operational Wind Speed 160 km/hr 100 mph Survival Wind Speed 200 km/hr 124 mph
EB458 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...