Search Results for f東大阪市花園ラグビー場
micro-bayonet-connector-catalog-amphenol-industrial
P Pin Crimp (S&F) S Socket Crimp (S&F) A Pin, less contacts B Socket, less contacts C Pin Crimp (machined crimp barrel D Socket Crimp (machined crimp barrel) E Pin PC Tail-Length .150 F Socket PC Tail-Length .150 3. CLASS N Non Environmental 6. KEYING N 120° 150° 210° 240° A 120° 150° 210° 240° 120°B 150° 210° 240° 120° 150°C 210 ...
www.amphenol-aerospace.com
F ÿë~ ôðQ„T Ž©)T“©æ{¯‚5oí YÌÍ™c_&O]ËÆ ƒø×E^Gð“Vò¯îô© å™D±‚ ‰x?˜#ò¯\¯žÅRöuZ>§ [ÚÐŒº… GUÕlô[ ½¾ Ç -É8 ÂOˆÞ ’E o\³ ò[¯åYÆ”ä¯ siÖ§ iJÌêè¬] ...
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1518 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;Ž¥$-š>ÐÒÚf#‘ )Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à !{Œß(J˜Œ@FœX Ì i ø™QÍW/G0x%€1 E Œ.€†Ÿâ ”ÑÄ0 ½ zP Œ4a\Ãh ? âcøé Œþ Ñ/ ?zç-rn criR J¨ØŤWD#½bó,ÿ} o Oß íŸ Ä0 í Þ ...
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 39 0000000016 00000 n 0000001287 00000 n 0000001384 00000 n 0000001668 00000 n 0000001794 00000 n 0000004191 00000 n 0000005954 00000 n 0000008421 00000 n 0000010898 00000 n 0000012953 00000 n 0000014861 00000 n 0000014988 00000 n 0000015120 00000 n 0000016973 00000 n 0000018787 00000 n 0000018856 ...
AP-93 PLATING - 1000 HOUR ALT-TO-CAD
oe Ryder Pone: 0 3-001 Cell: 0 3-1808 • ail: ryderaenol-aaoo Amphenol Aerospace introduces AP-93-- a new, durable REACH/RoHS compliant plating for aluminum connectors which outperforms Cadmium and exceeds 1000 hour salt spray requirements. AP-93 is a conductive finish that meets or exceeds D38999 Cadmium requirements (under the commercial service class designator “DS”) making it an ...
Železnički masovni prevoz (RMT) | Amfenol Socapex
Povratak PS serija: Pover Devices Solutions. Pretvarači snage; Jedinice za distribuciju električne energije; USB tasteri i ekstenderi
6.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.89 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPM Female QB to SMPM R/A Female 6" Cable
18.0 ± 0 - SV Microwave
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS R/A Female to 2.92mm Bulkhead Female 18"
EU RoHS Declaration
%PDF-1.3 1 0 obj [/PDF /Text /ImageB /ImageC /ImageI] endobj 9 0 obj /Length 1516 /Filter /FlateDecode >> stream xœXÛnÛF } ¤ i gµ÷]æ¥ul&5 ;ŽÅ$-š>ÐÒÚf#‘ %Å1Ð ïì’¢)šRd¥° ƒKÎ̙ۙY?~ô ' "E¸Ž@IC8H&‰à J ! Œß(J˜Œ@FœX Ì i ø™QÍW/ ¼ À ‰¢ ’ ᧼ e41 ’7A * ‘&ŒkHÆðóQ ÃOÏ ù ’_ N ?zç-rn criR J¨ØŤWD#½bó¬ø} o Oß íŸ Ä0Lö ...
18.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.03 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.92mm Straight Male to SMPM Size 12 Socket 18"
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
18.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 50 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 3.27 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: 2.4mm Straight Male to SMPM Size 12 Pin 18" Cable
Global Leader in the RF/Microwave Industry | SV Microwave
%PDF-1.6 %âãÏÓ 4 0 obj > endobj xref 4 50 0000000016 00000 n 0000001517 00000 n 0000001614 00000 n 0000001898 00000 n 0000002024 00000 n 0000006298 00000 n 0000010628 00000 n 0000013666 00000 n 0000016587 00000 n 0000019398 00000 n 0000019530 00000 n 0000022707 00000 n 0000022834 00000 n 0000025731 00000 n 0000028875 00000 n 0000028944 00000 n 0000029042 00000 n 0000064363 00000 n ...
6.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.4:1 Max, DC to 18.0 GHz 1.6:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.35 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Female QB to SMP Female QB 6" Cable
12.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 18 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 1.30 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMP Straight Female to SMA Bulkhead Female 12"
VQ500 Series Combustible Gas Detector Elements
f) It is recommended that the sensors are operated in constant voltage mode, although it is possible to run the sensors in constant current mode. Forfurther information orapplication support, contact SGX Sensortech. SGX Sensortech(IS) Ltd Registered in England No.08067077 A1A-VQ500_Ser Version 5, July 2009
Thermometrics Ambient Sensor - amphenol-sensors.com
R @ 77°F (25°C) 30 KS ±3% B (0/50) °C 3880 K ±2% Operating Temperature-22°F to 176°F (-30°C to 80°C) Storage Temperature-40°F to 194°F (-40°C to 90°C) Response Time Maximum 60 seconds (in air) Ambient Sensor Dimensions. 163.131 96.892 59.365 37.417 30.0 16.032 -10 0 10 20 30 40 Temperature (oc) 0.29 in 1178 øO.23 in
Fiber Optic Cable Systems - Amphenol Socapex
P O V T P O T AR T S EAM UXB 38999 + L EN4869 OS CT L O CT EAM CB A T C 801 ARIN MPO FIELD C FIELD L T2 S FC C L MT MPO um umini l A x o n I nze o r B e g n a d f uce d e R le ac t cep e t r u m n a j le ac t cep e t r u m n a J e g n a e f r a u q S le ac t cep e r
18.0 ± 0 - svmicrowave.com
P E R F O R M A N C E I M P E D A N C E : 50 Ohms F R E Q . R A N G E : DC to 40 GHz V S W R : 1.3:1 Max, DC to 18.0 GHz 1.5:1 Max, 18.0 + GHz I N S E R T I O N L O S S : 4.65 dB Max N O T E S 1. See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: SMPS Straight Female to VITA 67.3 SMPS Male Plug-