Search Results for f東大阪市花園ラグビー場
Millipacs ® 2.00mm Product Presentation - Amphenol CS
©2024 Amphenol Communications Solutions Millipacs® 2.00mm – Product introduction • Millipacs® is a 2.00 mm modular board to board Interconnection system in hardmetric (HM) engineering standard IEC 61076- 4-101 and IEC 917-2-2 configuration designed in accordance with equipment practice. • Millipacs is one of the industry’s most popular backplane connector system.
Logos - Amphenol RF
Download EPS Format. With the exception of sizing, logos should not be altered in anyway. Amphenol RF reserves the right in its sole discretion to terminate or modify permission to display the logo, and may request that third parties modify or delete any use of the logo that, in Amphenol RF's sole judgment, does not comply with these guidelines.
ORDERING PART NUMBER: AJ-146 - Amphenol NEXUS Technologies
f add .17± .05 (panel thkns) 174 5/9 2013 hr 05-jun-09 notes: 1. connector is qualified to mil-dtl-55116. 2. military part identifying no.: m55116/10-0 propriety - nexus ordering part number: aj-146 recommended panel cutout gph scale 3.000 section a-a aj-146-10 6 conductor pm plug sub assy. aj-146-12
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Compact Combiners PRO-MCU380-EXT-2-REV - AMPHENOL PROCOM
PRO-MCU380-EXT-2-REV-N(f) 210002971: Rx: 380 - 386.5 MHz / Tx: 390 - 396.5 MHz: Add to quote: Accessories; 19" Front plate black with connectors in front * 210003008: Add to quote: 19" Front plate black with connectors in back * 210003009: Add to quote: Connection Diagram. Typical Attenuation Values.
High Density BNC Connectors - Amphenol Australia
034-1017-300 Plug for Belden® 1694A, Image 1000 034-1025 Plug for Belden® 1505A, Image 720 034-1027 Plug for Belden® 1695A 034-1021 Vertical Jack
Optimize with Flexible MCX Coax Cable Assemblies for Compact Spaces
Optimize with Flexible MCX Coax Cable Assemblies for Compact Spaces. Amphenol RF is pleased to announce the expansion of our MCX product series to include additional cable assembly options on RG-174 cable. These 50 ohm assemblies are available in plug to plug configurations in an extensive range of standard lengths from six inches to three meters.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
SMA Jack to N-Type Plug Adapter 50 Ohm Straight | APH-SMAJ-NP - Amphenol RF
SMA Jack to N-Type Plug Adapter 50 Ohm Straight
3355-524 | Amphenol Global Search | Amphenol
Thermometrics Epoxy Type C100 NTC Thermistors are epoxy-coated chip thermistors with 0.3 mm (0.012 in) bare tinned-copper lead wires. They are used for temperature measurement, control and compensation with a range of -80°C to 150°C (-112°F to 302°F) and high sensitivity greater than -4% /°C at 25°C (77°F). https://www.amphenol.com ...
LTE 4G/5G Antennas 7511835 - AMPHENOL PROCOM
Model Product No. Frequency; End fed dipole: 7511835: 810 - 875 MHz: Add to quote
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
Interdigital Band-Pass Filter for the 10 GHz Band BPF 10G/9
Connection(s) SMA(f) Dimensions 104 x 10 x approx. 20 mm (incl. conn.) / 4.1 x 0.4 x 0.79 in. Weight Approx. 0.1 kg / 0.22 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 8 ppm / °C ORDERING Model Product No. BPF 10G/9 200000936 TYPICAL RESPONSES CURVE BPF 10G/9 PROCOM A/S reserves the right to
TNC Straight Crimp Plug RG-174 RG-188 RG-316 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-174, RG-188, RG-316, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462-2, Leoni DACAR 462
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
UG-185/U BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Alias: 4500: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: Contact Material: Beryllium Copper: Contact ...
Sensores para pruebas de productos | PCB Piezotronics
Sensores para pruebas de productos. Desde 1967, PCB® ha sido el principal proveedor de sensores de precisión e instrumentación para las principales industrias.
sine wave generator | Amphenol Global Search | Amphenol
ICP® sensor simulator, 100 Hz sine and square wave, 0 to 10 V pk-pk adj. Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.