Search Results for f2 connector
Model 115A04 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Handportable Antennas FSP 1.5/...-FME - amphenolprocom.com
Provided with universal FME-connection system for optimum flexibility and easily exchangeable connectors. Designed for use with the following of Procoms line of black FME-connectors (to be ordered separately): BFME-UHF, BFME-BNC, BFME-TNC, BFME-N, BFME-MUHF, BFME-EBNC, BFME-ETNC and BFME-EMUHF. Specifications. Electrical;
Model 121A45 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Weight: 2.7 oz: 75.6 gm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: PCS-1: Calibration of dynamic pressure sensors at 20% intervals to full scale, max 15 kpsi range. 0: Product Documents.
Model 9155D-875-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
MB1EJN0600 6 position 90° rotatable plug, threaded, female
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ MB1EJN0600 6 position 90° rotatable plug, threaded, female- Mating Parts: MB1LLN0600MB1LLN0600-KIT MB1LKN0600MB3TNN0600-S1 MB1JJN0600MB7JJN0600-S1MB7J
Omni Antennas CXL 2-5HD/... - AMPHENOL PROCOM
All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 009DE50: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated: Bending Torque: Below HD-bracket, at 150 km/h : Approx. 1.27 kNm: Colour:
MDT580M01002 | PCIE M.2 | Amphenol
PCIe M.2 Connectors, Storage and Server Connector, P=0.5mm, H=5.8mm, Key M,30μin Au Plating Environmental Compliance Click to download Certificate of Compliance Report
AMPHENOL (453) SUFFIX - アンフェノールジャパン株式会社
LOW OUTGASSING CONNECTOR . DESCRIPTION . In general, (453) connectors consist of standard components with certain restrictions and changes. This suffix is provided in MIL-DTL-38999 Series I (LJT), Series II (JT), Series III (TV) and MIL-C-26482 Series 2 (PTS-DR) connectors. To control outgassing characteristics, certain individual non-
L777RRE09P | D-Subminiature | Amphenol
Dsub, Straight, Housing only, Crimp & Poke, Bright Tin Shell+Grounding Dimples, Bright Tin Shell, 09 Pin, 3.05mm (0.120in) Clear Hole
Amphenol’s Connectors for Medical Surgical Equipment
Millipacs Backplane Connectors. Compliant with IEC 917, IEC 61076-4-101 industry standards, and offering a 2.00 mm grid interconnection system, Millipacs ® is ideal for rugged environments. With features like two-beam twisted tulip contacts, EMI shielding, coding, guiding, and high operating temperature capabilities, these connectors excel in demanding medical-surgical applications, serving ...
66506-006LF | Quickie® | Amphenol
Quickie® IDC Cable-to-Board Connector System, Shrouded Slim Line Header, Vertical, Through Hole, Double Row, 10 Positions, 2.54mm (0.100in) Pitch.
10169697-40000RLF | Bergstak® | Amphenol
Contact us today for more details of BergStak ® 0.635mm connector, part number 10169697-40000RLF 10169697-40000RLF | Bergstak® | Amphenol Amphenol is one of the leading manufacturers of Board to Board Connectors.
Amphenol Charles Fiber Interconnect Terminal (CFIT) - Charles Industries
up to 96 fiber connectors and/or 432 fiber splices with easily field upgradeable options. The flexible splicing area and bulkhead design allows for splicing or terminating all different fiber types and connectors. With a bare end or connector splitter tray (CFST), CFIT enclosures also offer the capability of a fiber distribution hub.
SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
RF Connector SMB Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm. Downloads. 142231 STP 3D Model (Size: 722 kb ) 142231 PDF Customer Drawing (Size: 141 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
N-Type Straight Solder Jack RG-401 0.250-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-401 0.250-inch Conformable Times Tflex 401 Bulkhead 50 Ohm. Downloads. 172153 STP 3D Model (Size: 1809 kb ) 172153 PDF Customer Drawing (Size: 81 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
Model 3711F1250G | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
V62-CDZ01-040031T | OSFP-XD | Amphenol
OSFP-XD 1x1 connector, with solder rings, Tape & Reel packaging. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Product Drawing; 3D Model (STP) Datasheet; PRODUCT AND PRICE. PRODUCT & PRICE. Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Related Parts. Related Parts ...
26482 mil | Amphenol Global Search | Amphenol
16617 MIL-DTL-26482, Series 2, Matrix BAYONET COUPLING CONNECTORS WITH CRIMP REAR RELEASE CONTACTS AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 • www.amphenol-aerospace.com MIL-DTL-26482, Series 2, Matrix® J TABLE OF CONTENTS FOR SECTION J MIL-DTL-26482, Series 2
Model 9100-PS09 | PCB Piezotronics
Three-pin, 9 VDC accelerometer power supply, USB powered, calibration accessory for use with PVC
10053363-100LF | Power Edge Card | Amphenol
Contact us today for more details of Power Card edge Connector, part number 10053363-100LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.