Search Results for facturacion security data
NTC Type NDK - amphenol-sensors.com
Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC • Packing/MOQ: 500/box NTC Type NDK Dimensions in(5mm) max 0.117 in (3 mm) max 0.095 in (2.4 mm) max 0.095 in (2.4 mm) max
| Amphenol Socapex
back PS Series: Power Devices Solutions. Power Converters; Power Distribution Units; USB Keys & Extenders
o THIS DRAWINC IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES ...
this drawinc is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenoc corporation. no rights of reproduction are implied. acl dimensions are subject to manufacturinc variations. o o o õ o 3 3 o o > z c c o > oc o 33.5 43.0 33.5±0. i o o o m o c > oc oc > > > > oc oc o ...
el-cab.com.pl
Data: O The software of the ABC System provides a wide range of functions. It has a clear and self-explanatory design and is compatible with all common systems, thus enabling the simple export of archived data and integration into existing networks. Robust scanning unit 140 x 140 x 8 cm Image recording via high-speed line scan cameras
Amphenol Aerospace
Amphenol Aerospace. CF-020400-69. Thermal Analysis. Oct 05, 2021. Ray Baruah, Guy Wagner. Electronic Cooling Solutions Inc.
Power Relay EPR10 - el-cab.com.pl
Technical data (25 °C) EPR10 Load circuit System voltage 12 V DC / 24 V DC Max. continuous EPR10-N (relay version without protective current function) 100 A or 200 A (please also see derating information) Current rating range EPR10-P (with protective function) 75 A, 100 A, 125 A, 150 A, 175 A, 200 A Max. overvoltage 36 V DC Max. switch-off
NovaSensor NPI-19 Series Digital Pressure Sensors I2C
the command has to be sent. After the execution of a command (busy = 0) the expected data can be read as illustrated in Figure 3, or if no data are returned by the command the next command can be sent. The status can be read at any time as described in Figure 2. I2C Figure 1 - I2C Command Request Figure 2 - I2C Read Status
Thermal Automotive Circuit Breaker 1160- - el-cab.com.pl
Technical data Thermal circuit breaker, with controlled self-resetting mechanism, specially suited to installation in inaccessible locations. Under overload conditions the circuit breaker contacts will open to protect the load circuit. A low current excitation circuit ensures that the contacts remain
ENGLISH - el-cab.com.pl
Weitere Informationen .nden Sie in unserem ProduktkatalogC 3 For users CAN KEYPADS P. 4 For developers CAN SOFTWARE P. 8 For technicians CAN MODULES
Lounges 2022 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Specification - Amphenol Fuyang
Amphenol Fuyang Tel: +86‐519‐86520303 Fax: +86‐519‐86521000 www.amphenol‐fuyang.com No.6 Fengqi Road, Hi‐Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164
Mechanical Power Relays MPR - el-cab.com.pl
Technical Data Load circuit Rated voltage U N Continuous current I N 100 A, 200 A, 300 A Overload 20 s 2 × I N 1 s 8 × I N Contact voltage drop 1) max. 150 mV (initially) max. 175 mV (after typical life) Operating voltage 12 V DC: 9...16 V DC 24 V DC: 16...32 V DC Coil power bistable < 60 W (50 ms) Pulse duration 50 ms...1 s General
Thermal-Magnetic Circuit Breaker 2216-S…
Technical data One and two pole thermal-magnetic circuit breaker in compact design with slide actuator, trip-free mechanism, various trip characteristics and auxiliary contacts. Meets the requirements of the circuit breaker standard EN 60934 (IEC 60934): S-type, TM. Protection of AC and DC control circuits in industrial automation
Thermal Overcurrent Circuit Breaker 3130 1 - el-cab.com.pl
Technical data Single, two and three pole rocker switch/thermal trip free circuit breakers (S-type TO CBE to EN 60934) of compact design for snap-in panel mounting. Available either with protection on one/both/all poles or, in the case of the double pole version, protection on one pole only. Illumination
HVRC2P30 High Votage Connector - amphenol-auto.com
High Voltage connectors Amphenol Automotive China Operation 18 Lijiang Road,Changzhou • Jiangsu • China • Phone +86/0519-85601880 • Fax +86/0519-85118840 http ...
FAQ | Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
... PlugLock have been designed to provide maximum security for your connections, and are suitable for USB3FTV sockets and USB3FTV plugs.
Connettori M12 | PCB Piezotronics
Connettori del Data Collector. Configuratore di cavi. Platino. Sistema di monitoraggio delle vibrazioni senza fili. Accelerometri. ICP® a basso costo. Connettore MIL a 2 pin. Cavo integrale. Cavo blindato. Connettore M12. ICP di precisione. Connettore MIL a 2 pin. Cavo integrale. Cavo blindato. ICP® multiasse.
Korea - Oh-Youl Kwon
Sondes embarquées sans fils (RF) ValProbe RT. Kaye ValProbe RT {Vue d'ensemble} Kaye ValProbe RT {Station d'acquisition RF}
FAQ - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
... PlugLock have been designed to provide maximum security for your connections, and are suitable for USB3FTV sockets and USB3FTV plugs. ...
Site notice - kayeinstruments.com
Data Loggers ValProbe. Kaye ValProbe {Data Logger Visão Geral} Kaye ValProbe {Registrador de Temperatura} ...