Search Results for fair lawn community center
Amphenol All Sensors Products | All Sensors
Pressure Max: 30 Units: PSI Operating Temperature:-25 to 85 C Supply Voltage: 12 VS Honeywell PN: Supply Voltage: 12 VS
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Model 003C30 Low-noise coaxial cable, blue TFE jacket, 30-ft, 10 ... - PCB
CENTER PIN 7 2 5 2 6 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 50133 003 CABLE: COAXIAL CABLE W/ BLUE TFE JACKET 003-AC: BNC ...
W3+ Fair in Wetzlar | Amphenol Precision Optics
We are exhibiting at W3+ Fair in Wetzlar / Germany 2024: Buderus Arena, Wetzlar Stand: A20 Date: 13. + 14. March 2024
www.connectpositronic.com
www.connectpositronic.com
Charles Universal Broadband Enclosure CUBE-PM63912JM3 General ...
AC load center, a 120V UPS, and a 120V battery pack. Figure 2 shows the CUBE dimensions. Figure 3 shows the main components of the CUBE. Figure 2 CUBE Dimensions (in inches) 32.00 32.10 4.75 13.00 74.12 (5) Ø2.50 KNOCKOUTS (8) Ø2.50 KNOCKOUTS (BOTH SIDES) 22.60 29.00 17.95 27.50 94.18 (8) Ø0.63 MOUNTING HOLES (4) Ø2.50 KNOCKOUTS (2) Ø1.38 ...
SMA Straight Plug to Unterminated RG-316 50 Ohm 12 inches
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Straight Plug to Unterminated RG-316 50 Ohm 12 inches (305 mm) Downloads. 135100-01-XX.XX PDF Customer Drawing (Size: 95 kb) Product Life Cycle.
MCX Straight PCB Jack Through Hole 50 Ohm | 252104-01
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Straight PCB Jack Through Hole 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
CFP8 | High Speed Interconnects | Amphenol
Amphenol CFP8 interconnect system has 124 contacts per port, with a 0.5mm contact pitch and 16 high speed channels. It is rated for 28Gb/s per channel with resonance dampening for improved signal integrity. It is comprised of insert molding assemblies for
SPECIFICATIONS ELECTRICAL FREQUENCY RANGE - XMA Corp
center conductor beryllium copper, gold plated finish. dielectric teflon. materials & finishes typically per mil-prf-39012 marking part looks like product image above. part marking orientation and format as shown. marking to be as large as possible, clear, readable, and a black color.
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm Tape and Reel Enhanced 20 GHz Performance.
Model 106B ICP® Acoustic Pressure Sensor, 300 mV/psi, resolution ... - PCB
Model 106B ICP® Acoustic Pressure Sensor, 300 mV/psi, resolution 0.0001 psi (+91 dB), accel. comp. Installation and Operating Manual For assistance with the operation of this product,
MCX Straight Crimp Plug RG-59 RG-62 75 Ohm | 252194-75
RF Connector MCX Straight Crimp Plug RG-59 RG-62 75 Ohm. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
The New Self Aligning BergStak® 0.50mm Connectors - Amphenol CS
Amphenol ICC’s BergStak ® family is known for its high speed and high signal integrity in a compact form factor. The portfolio of BergStak ® is now extended with the new BergStak ® 0.50mm connectors.These are 0.50mm fine pitch connectors with a unique self-alignment feature, making it easy to work by operators, especially for low stack height.
UG-30C/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-30C/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead. Product Life Cycle. Product Life Cycle; Part Status:
Amphenol Network Solutions > Product
Your shopping cart is empty. Product Qty Amount; From: Until:
SMZ Straight Crimp Jack RG-179 Belden 179DT Bulkhead 75 Ohm
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMZ Straight Crimp Jack RG-179 Belden 179DT Bulkhead 75 Ohm. Downloads. 903-108J-71S IGS 3D Model (Size: 1392 kb ) Product Life Cycle.
RP-TNC to RP-TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of RP-TNC to RP-TNC Adapters designed for radio frequency applications. RP-TNC to RP-TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
2013-07-04 HR Managers Salon Organized by XMRC-Go into well-known ...
News Center. Newsroom; Announcement; Newsroom. 2013-07-04 HR Managers Salon Organized by XMRC-Go into well-known enterprise Amphenol. From:Amphenol Author:Admin Clicks:19101times PubTime:2013/7/4 0:00
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb)