Search Results for fakra cable assembly
BNC Crimp Plug 75 Ohm | 112534 - amphenolrf.com
RF Connector BNC Crimp Plug 75 Ohm. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
N-Type Jack to SMA Jack Adapter 50 Ohm Straight | 242115 - Amphenol RF
N-Type Jack to SMA Jack Adapter 50 Ohm Straight
SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and ...
RF Connector SMPM Right Angle PCB Full Detent Jack Surface Mount 50 Ohm Tape and Reel
FAKRA GEN 1 Straight Crimp Plug 5P3-46B 50 Ohm A Key Code
RF Connector FAKRA Generation 1 Straight Crimp Plug 5P3-46B 50 Ohm A Key Code
Crimp Tool | CTL-17 - Amphenol RF
Tool Frame with Die Set Hex Cavity Dimensions are 0.042 SQ 0.068 0.178 0.278 0.255
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67
Crimp Tools - RF Connector Tools | Amphenol RF | Page 2
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm
TNC Cap Pl | 202101-10 - Amphenol RF
TNC Protective Cap Plug Without Chain
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm Gold Plated with Zinc Die Cast Body
APC N Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC N Adapters designed for radio frequency applications. APC N Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
Alias: SMA6451B1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper
RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm | 031-208-RFX - Amphenol RF
BNC T-Shape Adapter Jack-Plug-Jack 50 Ohm
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm I Key ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMP Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Ribbed Flange
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112589 - Amphenol RF
Alias: B1121A6-NT3G-214U-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251 ...
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 600 mm
AMC Right Angle Plug to AMC Right Angle Plug 1.13 mm 50 Ohm 600 mm (23.62 Inches)