Search Results for fakra cable assembly
FAKRA Cable Assemblies - Amphenol RF
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...
SMP to SMP Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP to SMP Cable Assemblies designed for radio frequency applications. SMP to SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
Amphenol RF offers AUTOMATE Type A Mini -FAKRA jack to jack cables designed on highly flexible TFC - 302LL and RG-174 cable. These assemblies feature the automotive industry standard snap-on interface for secure mating and provide an end- to-end solution for designs. This preconfigured assembly is well suited for
N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of N-Type Cable Assemblies designed for radio frequency applications. N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
fakra cable assembly | Amphenol Global Search | Amphenol
FAKRA Straight Plug to SMA Straight Plug RG-58 50 Ohm 18 inches Z Key Code (457 mm) Downloads. 95X820-166-YYY PDF Customer Drawing (Size: 289 kb) FAKRA to SMA Cable Assemblies Datasheet (Size: 196 kb) Product Life Cycle.
fakra | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 M Key Code Downloads 349-50883 Assembly Instructions (Size: 326 kb) ... 20 Gbps. Ideal for compute . modules, wire harnesses and camera . applications. Custom sealed solutions and . various cable assembly configurations .
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet - Amphenol RF
Amphenol RF offers AUTOMATE Type A Mini -FAKRA jack to jack cables designed on highly flexible TFC - 302LL and RG-174 cable. These assemblies feature the automotive industry standard snap-on interface for secure mating and provide an end- to-end solution for designs. This preconfigured assembly is well suited for
Amphenol RF Releases Fixed Length FAKRA to AMC Cable Assemblies
The fixed length FAKRA to AMC cable assembly combines the automotive industry standard FAKRA connector with the micro-miniature AMC connector which features a low profile and an extremely small board footprint. This combination allows for easy connect and disconnect, and offers color coding and available keying to prevent mis-mating during the ...
RF Connectors for Waterproof IP67 Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
RP-SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of RP-SMA Cable Assemblies designed for radio frequency applications. RP-SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Cable Assemblies designed for radio frequency applications. SMA to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA Generation 4.0 Solutions Guide - Chinese - Amphenol RF
FAKRA Generation 4.0 Solutions Guide - Chinese Author: Amphenol RF Subject: FAKRA Generation 4.0 Keywords: FAKRA Connectors, FAKRA cable assemblies, FAKRA, FAKRA Gen 4, FAKRA Generation 4 Created Date: 1/30/2024 1:58:52 PM
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
FAKRA Straight Plug to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key Code (196.85 Inches)
BNC to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Cable Assemblies designed for radio frequency applications. BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
fakra | Amphenol Global Search | Amphenol
All FAKRA cable assemblies are manufactured using state of the art termination equipment to cut and strip the cables and terminate the connectors securely. The cables are then individually tested to ensure the highest quality standards. For more information: FAKRA Cable Assemblies Data Sheet . January 11, 2021.
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 100 ...
AMC4 Right Angle Plug to FAKRA Straight Plug 1.13 mm 50 Ohm 100 Millimeter Z Key Code (3.93 Inches)
fakra | Amphenol Global Search | Amphenol
Amphenol RF offers a full range of FAKRA to TNC Cable Assemblies designed for radio frequency applications. FAKRA to TNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Crimp Tool M22520/2-01 | 227-1454 - Amphenol RF
SMA Contact Crimp Tool M22520/2-01. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMPM Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMPM Cable Assemblies designed for radio frequency applications. SMPM Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 ...
RF Connector FAKRA Gen 2 Straight Crimp Plug RG-174 Rear Mount Bulkhead 50 Ohm IP67 Z Code