Search Results for fakra cable
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic
RF Connector SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Non-Magnetic
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish
UG-306/U BNC Jack to BNC Plug Adapter 50 Ohm Right Angle
UG-306/U BNC Jack to BNC Plug Adapter 50 Ohm Right Angle
Lockwasher Spanner Nut | 031-6108 - Amphenol RF
Hardware Kit Lockwasher and Spanner Nut. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
RF Connector SMPM Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack IP67 RG-174 LL 6 Inches 095-820-157-006 FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code 3FA1ENCRJ-C01ER
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
PSMP to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of PSMP to SMA Adapters designed for radio frequency applications. PSMP to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
UG-1186/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm
Alias: UG-1186/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
TNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-2368 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S
Die Set Hex Cavity Dimensions are 0.255 0.067 | 227-1221-13 - Amphenol RF
Die Set, Hex Cavity Dimensions are 0.255, 0.068
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880, Belden 89880, Belden ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 ...
AMC Right Angle Plug to FAKRA Straight Bulkhead Plug IP67 1.37 mm 50 Ohm 50 Millimeter A Key Code (1.96 Inches)
TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm
Alias: T6421E1-ND3G-179U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179, RG-187, Belden 179DT, Belden 1520A, Belden 1521A ...
SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper
N-Type Plug to BNC Jack Adapter 75 Ohm Straight | AD-NPBNCJ-1 - Amphenol RF
N-Type Plug to BNC Jack Adapter 75 Ohm Straight
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish