Search Results for fakra cable
Local Sales and Manufacturers' Representatives Locator - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
FAKRA Str Male Contact RG-316 Tape and Reel | FKCP03401A - Amphenol RF
Alias: FKCP03401A/PB=30G/N: Body Finish: Gold: Body Material: Phosphor Bronze: Cable Type (Terminates to) RG-174, RG-188, RG-316, Times LMR-100A, Belden 7805A, Belden 8216, Belden 83269, Belden 83284, Belden 84316, Times RG-174LL, Shikoku 1.5DS-QFB-TA, Sumitomo 1.5DS-GXC-SP, Leoni DACAR 462, Leoni DACAR 462-2
FAKRA Cap Jack IP67 | 923-10908 - amphenolrf.com
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies
AUTOMATE Type A Mini-FAKRA Straight Female Contact TFC-302LL Dacar 302 ...
AUTOMATE Type A Mini-FAKRA Straight Female Crimp Contact for TFC-302LL Dacar 302 RTK-031 cable. Supplied on reels of 5000 pcs per reel. AUTOMATE Type A Mini-FAKRA Straight Female Contact TFC-302LL Dacar 302 RTK-031 | 923-10852
Fixed Length Assemblies on TFC 302LL Cable OrderingInformation
FAKRA cable assembly is individually tested to ensure the highest quality standards. Part Number. Description. 095-820-244-XXX. FAKRA Straight Jack IP67 to FAKRA StraightJack IP67, Z Code; 095-820-245-XXX. FAKRA Straight Jack IP67 to FAKRA StraightPlug, Z Code: 095-820-246-XXX.
AUTOMATE Type A to FAKRA - Amphenol RF
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack IP67 RG-174 LL 6 Inches 095-820-157-006 View Details Add to Parts List Add to Compare
fakra cable assembly | Amphenol Global Search | Amphenol
RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number 095FJZFJZAHXXXX 095FJZFJZSHXXXX 095FJZFPZAHXXXX 095FPZFJZSHXXXX 095FPZFPZSHXXXX
fakraプラグ | Amphenol Global Search | Amphenol
All FAKRA cable assemblies are manufactured using state of the art termination equipment to cut and strip the cables and terminate the connectors securely. The cables are then individually tested to ensure the highest quality standards. For more information: FAKRA Cable Assemblies Data Sheet . January 11, 2021.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code | FM4-NARP-PCB-1 JavaScript seems to be disabled in your browser.
AUTOMATE Mini-FAKRA Cable Assemblies Datasheet
TYPE A MINI-FAKRA CABLE ASSEMBLIES. Pre-Configured 50 Ohm Multi-Port Assemblies on Low Loss Cable. OrderingInformation. AUTOMATE Mini-FAKRA Jack to Jack on TFC-302LL . Overview. Amphenol RF offers AUTOMATE Type A Mini -FAKRA jack to jack cables designed on highly flexible TFC -
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm C Key Code Tape & Reel Contact
fakra | Amphenol Global Search | Amphenol
FAKRA to AMC/ AMC4 Cable . Assemblies. FAKRA to FAKRA assemblies are used to . connect cameras, antennas, sensors and . other devices to an ECU or compute module. Standard configurations feature straight . and right-angle FAKRA plugs and jacks . terminated to RG-174 or RG-58 low loss . cable. Custom FAKRA cable assemblies . and harnesses can be ...
fakra connector | Amphenol Global Search | Amphenol
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. These cable assemblies feature a variety of connector configurations and are available in a number of standard length options from 12 inches to five meters which makes them ideal for a wide range of automotive development applications.
fakra | Amphenol Global Search | Amphenol
FAKRA to FAKRA Cable Assemblies FAKRA to FAKRA assemblies are used to connect cameras, antennas, sensors and other devices to a vehicles ECU or compute modules. Standard configurations feature straight and right-angle FAKRA plugs and jacks terminated to RG-174 or RG-58 low loss cable. Custom FAKRA cable assemblies and harnesses are available in
fakra | Amphenol Global Search | Amphenol
FAKRA REAR MOUNT BULKHEAD CRIMP PLUGS. Engineered for Automotive and Industrial Applications. OrderingInformation. FAKRA Rear Mount Bulkhead Straight Crimp Plug. Overview. The FAKRA rear mount bulkhead plug is designed to support TFC 302LL and RG-174 industry standard cable types which offer reliable mechanical and electrical performance.
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code FAKRA 2 Compatible FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code | 4FA1-NDSPAC30WS JavaScript seems to be disabled in your browser.
SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA Adapters designed for radio frequency applications. SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Type A Mini-FAKRA Quad Jack to AUTOMATE Type A Mini-FAKRA Quad ...
AUTOMATE Type A Mini-FAKRA Cable Assemblies Datasheet (Size: 207 kb) 095-820-182-XXX PDF Customer Drawing (Size: 443 kb) AUTOMATE® Mini-FAKRA Product Series Solutions Guide (Size: 6072 kb)
FAKRA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of FAKRA Adapters designed for radio frequency applications. FAKRA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately