Search Results for fakra connector for gps
FAKRA Str Male Contact RG-58 Tape and Reel | FKCP03402 - Amphenol RF
RF Connector FAKRA Straight Male Contact RG-58 Tape and Reel. Downloads. Automotive Solution Guide (Size: 20076 kb) FKCP03402 PDF Customer Drawing (Size: 140 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FKCP03402A/PB=30G/N: Body Finish: Gold:
FAKRA Housing A Key Code Black | 923-40294-A - Amphenol RF
RF Connector FAKRA Housing A Key Code Black. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
Contact Us - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Crimp Tools - RF Connector Tools - Amphenol RF
Amphenol RF offers a full range of Crimp Tools designed for radio frequency applications. Our Crimp Tools feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NARP-PCB-1 STP 3D Model (Size: 3448 kb )
2.92 mm Connectors - Amphenol RF
2.92 mm connectors utilize a smaller internal body diameter and unique air dielectric which allows it to operate up to 40 GHz. With a shorter male pin than both the SMA and 3.5 mm connector, the bodies of the male and female connectors engage before the pin and socket contacts.
FAKRA Straight Jack to FAKRA Straight Plug TFC302LL 3 Meter
FAKRA Right Angle Jack to FAKRA Straight Jack RG-174 50 Ohm 24 Inches Z Key Code 095FJZFJZAH-024 FAKRA Straight Plug to FAKRA Straight Plug RG-58 50 Ohm 5 Meter Z Key Code 095FPZFPZSGM500 FAKRA Straight Plug to FAKRA Straight Plug TFC302LL 12 Inches 095-820-246-012
NETBridge™ Automotive Ethernet Connector System - Amphenol CS
NETBridge™ Automotive Ethernet Connector System transmits data at speeds up to 100Mb/s and 1Gb/s over twisted-pair cables for automotive applications. It complies with USCAR-2, VDAAK LV214, and ISO 8092-2 standards.
FAKRA Positioner | 227-K727 - Amphenol RF
Punches & Dies Tool Positioner for FAKRA Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack Cable Assembly IP67 RG-174 LL 1 Meter ... C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors;
fakra | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm H Key Code FAKRA GEN 1 Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm H Key Code | FA1-NHSP-C04-0 JavaScript seems to be disabled in your browser.
FAKRA Str Male Contact RG-316 Tape and Reel | FKCP03401A - Amphenol RF
FAKRA Straight Male Contact RG-316 Tape and Reel Shop Categories Search. Products. Back; RF Connectors. Back ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors;
QN Connectors - Amphenol RF
The innovative alternative to N-Type connectors, the QN line is perfect for indoor and outdoor applications including base stations and cellular installations. These connectors have the same benefits as threaded connectors and can be terminated to larger cables and are designed to handle higher power requirements.
fakra | Amphenol Global Search | Amphenol
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 36 Inches Z Key Code; FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 36 Inches Z Key Code. In stock. 095-820-198-036. Find In Stock & Buy Now. FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 36 Inches Z Key Code (914 mm)
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXRP-PCB-8 PDF Customer Drawing (Size: 113 kb) fa1-narp-pcb-8 IGS 3D Model (Size: 1143 kb ) FA1-NARP-PCB-8 STP 3D Model (Size: 261 kb ) Product Life Cycle.
RF Attenuators - Amphenol RF
Amphenol RF offers a full range of RF attenuators designed for radio frequency applications. Amphenol RF attenuators feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm C Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-PCB-3 PDF Customer Drawing (Size: 185 kb) 2fa1-ncsp-pcb-3 STP 3D Model (Size: 367 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
Search Results for fakra coax with locking connectors
These connectors are designed to carry high voltages and large currents at altitude and are ideal for both existing legacy systems and high voltage next-generation platforms such as EVTOL aircraft. These high voltage connectors have been tested up to 1200 VAC/1500 VDC to remain partial discharge free at 50,000 feet. Safety interlock circuitry ...
RP-N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
fakra smb | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...