Search Results for fakra connector for gps
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 H Key Code. Downloads. 349-50883 Assembly Instructions (Size: 326 kb) Automotive Solution Guide (Size: 20076 kb) 3FA1ENXRJ-C01ER PDF Customer Drawing (Size: 202 kb)
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm D Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC and RP-TNC Cable Assemblies Add Ultraminiature Connectivity
Amphenol RF expands portfolio with TNC and RP‐TNC to ultraminiature AMC and AMC4 connectors on RG-178 and micro coax cable configurations ideal for compact ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; ... These new assemblies are ideal for applications where space is a concern such as GPS ...
Automotive | Markets - Amphenol
4G + GNSS (GPS/BD/GLONASS/Galileo) multifunctional integration, which realizes the network to include navigation function at the same time. ... The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next generation of vehicle applications.
Amphenol RF AUTOMATE Type A Mini-FAKRA Features
Title: Amphenol RF AUTOMATE Type A Mini-FAKRA Features Author: Lindsay Sperling Keywords: DAEUjz2glp8,BACWQkwKORM Created Date: 2/25/2021 4:43:34 PM
Ceramic Antenna GPS 1574.42-1576.42 MHz | ST0543-11-N01-U - Amphenol RF
Passive Ceramic Antenna,1574.42-1576.42 MHz GPS, QZSS, L1 GNSS, GPS, QZSS 50 Ohms Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors;
fakra smb | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...
fakra | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm A Key Code | FA1-NARP-PCB-8 JavaScript seems to be disabled in your browser. ... AUTOMATE Type A Mini-FAKRA Straight Jack Quad Z Key Code to 4 SMA Straight Plugs TFC302LL 50 Ohm 1 Meter. Downloads. 95-820-175 ...
fakra smb | Amphenol Global Search | Amphenol
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately
HD-EFI Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency HD-EFI Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of HD-EFI Connectors at Amphenol RF online.
RF Connectors for Ruggedized Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
EV Charging | Solutions - PCTEL
Coach™ II FAKRA 5G, WiFi 6E, GNSS Antenna. An antenna platform fitted with FAKRA connectors enabling fast “Poka-Yoke” installation on routers/gateways equipped with FAKRA. ... GPS/GLONASS/Galileo, Wi-Fi 2xMIMO 2.4/5GHz in a low profile casing with durable design. AllDisc 5G-Ready Cellular Antenna. A 5G ready, low profile antenna with ...
AUTOMATE Type A Mini-FAKRA Quad Jack to SMA Jacks TFC302LL 6 Inches
AUTOMATE Type A Mini-FAKRA Straight Jack Quad Z Key Code to 4 SMA Straight Jacks TFC302LL 50 Ohm 6 Inches Downloads 95-820-176-XXX PDF Customer Drawing (Size: 212 kb)
fakra smb | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...
FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times ... - Amphenol RF
RF Connector FAKRA GEN 3 Right Angle Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm A Key Code. Downloads. 3FA1ENXRJ-C01-3 PDF Customer Drawing (Size: 197 kb) 3FA1ENARJ-C01-3 STP 3D Model (Size: 2408 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RF Connectors for Board-to-Board Applications
Amphenol RF offers a full range of Board-to-Board connectors including industry standard 50 ohm solutions such as SMP, SMPM and P-SMP options as well as high performing Amphenol RF proprietary AFI, HD-AFI, and HD-EFI designs. Board-to-board connectors allow the connection of two printed circuits in a variety of configurations; parallel coplanar, perpendicular and stacked and offer significant ...
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code
RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm E Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) FA1-NXSP-PCB-2 PDF Customer Drawing (Size: 94 kb) fa1-nesp-pcb-2 IGS 3D Model (Size: 814 kb ) FAKRA Technical Resource Guide (Size: 908 kb)
HD-BNC Tool | 227-T2000 - Amphenol RF
FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI Connectors; HN-Type Connectors; HSD Connectors; MCX Connectors; ... SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters;
RF Connectors for 12G-SDI Applications - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
FME Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency FME Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FME Connectors at Amphenol RF online.