Search Results for fakra connector types
MINI-FAKRA TYPE A BREAKOUT CABLES - Amphenol RF
Amphenol RF AUTOMATE Typer A Mini-FAKRA Breakout Cables Datasheet Author: Amphenol RF Subject: AUTOMATE Type A Mini-FAKRA Cable Assemblies Keywords: AUTOMATE Mini-FAKRA, Mini-FAKRA, AUTOMATE cable assemblies, AUTOMATE Type A, Mini-FAKRA cable assemblies, automotive cable assemblies, coaxial cable assemblies Created Date: 5/27/2022 2:04:41 PM
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm A Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
ENABLING AUTOMOTIVE TECHNOLOGY WITH HIGH FREQUENCY RF INTERCONNECT
AUTOMATE Mini-FAKRA Type A CONNECTORS FIXED LENGTH CABLE ASSEMBLIES FAKRA PRODUCTS • 360° Cameras • ECU/Compute Modules • Antennas • Roadside V2X • Radar • High frequency, high bandwidth design • Low Engagement Forces • Impact Resistant • Ideal for compact spaces • 14 different mechanical and color key codes
Radio Frequency Connectors | Products - Amphenol
FAKRA products are embedded within a plastic housing that features multiple color codes for easy identification and unique keying to prevent mismating, FAKRA connectors are designed to perform up to 3 GHz and meet the particular mechanical and environmental requirements of the automotive industry.
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm D Code Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...
FAKRA to AMC Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of FAKRA to AMC Cable Assemblies designed for radio frequency applications. FAKRA to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK 031 50 Ohm Z Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NARP-PCB-1 STP 3D Model (Size: 3448 kb )
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack Cable Assembly IP67 RG-174 LL 1 Meter Downloads AUTOMATE Mini-FAKRA to FAKRA Breakout Cables Datasheet (Size: 166 kb)
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
AUTOMATE Type A to FAKRA. BNC Cable Assemblies. Back; BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies;
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm D Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Automotive | Markets - Amphenol
Available in two (2) sizes, as well as three (3) different material types: Clear Thermoplastic, Black Thermoplastic, or Ultem® (Transparent Amber). Amphenol Sine Systems A Series ... The AUTOMATE Mini-FAKRA connector series, the latest in automotive interconnect technology, is a space-conscious, high-performance interface central to the next ...
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm Z Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Mini-FAKRA Type A Connector Series - amphenolrf.com
AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A Connector Series
FAKRA GEN 2 PCB Through Hole Straight Plug 50 Ohm Z Key Code
AUTOMATE Type A to FAKRA. BNC Cable Assemblies. Back; BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies;
SMA to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to N-Type Adapters designed for radio frequency applications. SMA to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
External Antennas - RF Antennas - Amphenol RF
External antennas, as the name suggests, are antennas mounted outside of electronic devices or structures to enhance wireless communication. They are a vital component in various applications, including cellular networks, Wi-Fi routers, satellite communication, and more.
Mini-FAKRA Type A Connector Series - Amphenol RF
AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A Connector Series
AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port Straight Crimp Jack 50 Ohm D Code RG-174 LL DACAR 462 DACAR 462-2. Downloads. AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin:
Mini-FAKRA Type A Connector Series - Amphenol RF
AUTOMATE Type A Mini-FAKRA Quad -Port PCB Straight Plug: AUTOMATE Cable Assemblies – Application specific solutions designed per customer requirements. AUTOMATE Sealed Solutions – Increased protection for harsh environment applications. FM1 -NXRP PCB 1. FM4 -NXRP PCB 1. FM4 -NXSP PCB 1. FM2-NXRP-PCB-1. Mini-FAKRA Type A Connector Series