Search Results for fakra connector types
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 ...
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm With Clip IP67 M Key Code
AUTOMATE Type A Mini-FAKRA Quad Straight Jack to FAKRA Straight Plug ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack IP67 RG-174 LL 6 Inches 095-820-157-006 AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack IP67 RG-174 LL 1 Meter 095-820-157M100
4.1-9.5 Connectors - RF Connectors - Amphenol RF
These connectors are able to match the performance and mechanical robustness of a 7-16 or N-Type connector in a smaller footprint. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
FAKRA GEN 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A ...
RF Connector FAKRA Generation 3 Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Low Profile IP67 C Key Code
Add Protection with IP67 Rear Mount Bulkhead FAKRA Connector - Amphenol RF
This connector is designed to accommodate the industry-standard RG-174 cable type which offers excellent signal integrity and low loss, and is optimal for outdoor use. This FAKRA plug is available in the universal Z code as well as all other key codes, and is compatible with all USCAR-compliant FAKRA on the market.
FAKRA GEN 4 Single Straight Jack RG-174LL DACAR 462 Z Key Code
AUTOMATE Type A to FAKRA. BNC Cable Assemblies. Back; BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies;
AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL ...
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port Straight Crimp Jack TFC-302LL Dacar 302 RTK-031 50 Ohm C Code. Note: Contact PN 923-10852, Sleeve PN 923-10829 and CPA PN 923-40307 sold separately. Downloads. FM4-NXSJ-C30W0 PDF Customer Drawing (Size: 226 kb)
Amphenol RF AUTOMATE Product Series Solutions Guide
clip(s), a contact body sub-assembly, contact pin and crimping sleeve. Components vary by cable type. Amphenol RF’s AUTOMATE® Type B Mini-FAKRA series connectors support industry standard 50 ohm automotive cable types: C01 – RG-174LL, DACAR462 CABLE GROUPS AUTOMATE Type B Mini-FAKRA Straight Jack Connector AUTOMATE® Type B Mini-FAKRA PCB ...
RP-BNC Connectors - Amphenol RF
BNC connector types feature a bayonet style coupling mechanism that allows for quick connect and disconnect with positive locking. Mating is achieved with just a quarter-turn of the coupling nut. With a classic, dependable design, BNC RF connectors are suited to accommodate a large variety of RG and industry-standard coaxial cables, in a ...
fakra | Amphenol Global Search | Amphenol
Search Results for 91-646132-132 FAKRA CONNECTOR SERIES - Amphenol RF FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating ... M39012/01-0501 RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL ...
HFSS Models - Document Library - Amphenol RF
AUTOMATE Type A to FAKRA. BNC Cable Assemblies. Back; BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies;
FAKRA GEN 2 PCB Through Hole Straight Plug 50 Ohm Z Key Code
AUTOMATE Type A to FAKRA. BNC Cable Assemblies. Back; BNC Cable Assemblies; BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; BNC to MMCX Cable Assemblies;
fakra | Amphenol Global Search | Amphenol
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm ... Customized harness lengths with standard Fakra connectors are applied. Amphenol Mobile Consumer Products Backshells Backshells are available in different types for a variety of applications. In ground and naval applications, the robustness and the environmental sealing may ...
fakra | Amphenol Global Search | Amphenol
mfk0252bw | Amphenol Global Search | Amphenol fakra straight plug pin & paste approved date amphenol rf date 12-dec-14 www.amphenolrf.com engineer r.shang material-date 12-dec-14 drawn h.chen finish drawing no. item no. part no. 2fa1-nxsp-pcbc8 coding part no. color ral no. a 2fa1-nasp-pcbc8 jet black 9005 b 2fa1-nbsp-pcbc8 cream 9001 c 2fa1
FAKRA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of FAKRA Cable Assemblies designed for radio frequency applications. FAKRA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol RF AUTOMATE Product Series Solutions Guide
%PDF-1.4 %âãÏÓ 300 0 obj > endobj xref 300 36 0000000016 00000 n 0000001971 00000 n 0000002085 00000 n 0000003156 00000 n 0000003206 00000 n 0000003318 00000 n 0000003900 00000 n 0000004246 00000 n 0000004464 00000 n 0000004728 00000 n 0000004842 00000 n 0000004980 00000 n 0000005235 00000 n 0000005811 00000 n 0000006398 00000 n 0000020811 00000 n 0000033372 00000 n 0000033621 00000 n ...
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle ...
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM1-NXRP-PCB-1 PDF Customer Drawing (Size: 301 kb) FM1-NARP-PCB-1 STP 3D Model (Size: 1351 kb )
RF Connectors by Size
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
Ultraminiature Connectors - Amphenol RF
The Ultraminiature connector series, AMC, AMMC, and AMC4, are low profile PCB products with an extremely small board footprint. These series are used in applications with 50 ohm impedance requirements, and have performance from DC to 6 GHz.