Search Results for fakra connector
fakra | Amphenol Global Search | Amphenol
RF Connector FAKRA Generation 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm 6.0GHz I Key Code Downloads 349-50915 Assembly Instructions (Size: 264 kb)
fakra smb | Amphenol Global Search | Amphenol
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
BNC Adapters - RF Coaxial Adapters - Amphenol RF
Popular mounting features in bulkhead, both front and rear mount, and 4-hole flange designs. 50-ohm BNC connectors have a frequency range from DC to 4 GHz. 75-ohm BNC connectors optimized for 4K/UHD video applications can perform well to 12 GHz.
fakra smb | Amphenol Global Search | Amphenol
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
fakra smb | Amphenol Global Search | Amphenol
RF Connector BNC Straight Cable Plug RG-59 RG-62 75 Ohm. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S ... AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm A Code FM4-NASP-PCB-1 You May also be ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack Cable Assembly IP67 RG-174 LL 2 Meters Downloads AUTOMATE Mini-FAKRA to FAKRA Breakout Cables Datasheet (Size: 166 kb)
Develop Next Generation Automotive Applications with Pre-Configured ...
These cable assemblies utilize high performance industry standard FAKRA connectors that are mechanically keyed and color coded to avoid mismating during the installation process. The FAKRA assemblies support frequencies through 3 GHz which allows them to meet the requirements of automotive applications such as 360-degree cameras, remote start ...
Mini-FAKRA Type A Connector Series - Amphenol RF
The AUTOMATE® Mini- FAKRA connector series, the latest in automotive interconnect technology, is a space - conscious, high- performance interface central to the next generation of vehicle applications. Supporting up to 20 Gbps data transmission, AUTOMATE connectors reduce installation space requirements by up to 80%
MINI-FAKRA TYPE A TO IP67 FAKRA CABLES - amphenolrf.com
AUTOMATE Mini -FAKRA and waterproof IP67 FAKRA connectors are designed with ruggedized impact - resistant housing. They feature a closed entry cable interface which limits the size of mating parts to prevent contact damage when mating. The universal Z color coding and mechanical keying allows it to be intermateablewith all other key codes.
AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type A Mini-FAKRA Dual Port PCB Through Hole Right Angle Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM2-NXRP-PCB-1 PDF Customer Drawing (Size: 345 kb) FM2-NARP-PCB-1 STP 3D Model (Size: 2178 kb )
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Cable Assemblies | Products - Amphenol
In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution. View our businesses providing Cable Assemblies solutions. X ... Mini coaxial connectors offer a compact solution, compared to the conventional FAKRA connector. These connectors can support frequencies of up to ...
RP-MMCX Connectors - Amphenol RF
The MMCX (Micro-Miniature Coaxial) connector series is a micro-miniature version of the MCX. It is a 50 ohm impedance interface with broadband capability of DC to 6 GHz and secure, fast and easy snap-on/snap-off coupling.
Think Smaller With The New AMC4 Connector Series
AUTOMATE® Mini-FAKRA Connectors and Cable Assemblies: Next Generation Connectivity. New Non-Magnetic PCB Mounted SMPM Options Now Available. Tags. AUTOMATE Mini-FAKRA Antennas Extreme Exposure Autonomous Mobile Robots N-Type 2.92 mm Board-to-Board PSMP RP-TNC MMCX. Contact Us.
FAKRA Connectors - RF Connectors | Amphenol RF | Page 20
Amphenol RF offers a broad range of radio frequency FAKRA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FAKRA Connectors at Amphenol RF online.
FAKRA GEN 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code
RF Connector FAKRA Generation 2 PCB Through Hole Right Angle Plug 50 Ohm D Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb) 2FA1-NXRP-PCBB2 Customer Drawing (Size: 165 kb) 2FA1-NDRP-PCBB2 STP 3D Model (Size: 587 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.
fakra smb | Amphenol Global Search | Amphenol
FAKRA Straight Plug to FAKRA Right Angle Jack FAKRA Straight Plug to FAKRA Straight Jack FAKRA Straight Plug to FAKRA Straight Plug RG-58 FAKRA Cable Assemblies Length Code-012-024 M100 M500 Length in Inches (Millimeters) 12.00 in (305 mm) 24.00 in (610 mm) 39.37 in (1000 mm) 196.85 in (5000 mm) RG-174 FAKRA Cable Assemblies Part Number ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key ...
FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key Code (914 mm) FAKRA Straight Jack to SMA Straight Plug RG-58 50 Ohm 36 inches Z Key Code | 095Z820-165-036 JavaScript seems to be disabled in your browser.
FAKRA Straight Jack to FAKRA Straight Jack RG-174 50 Ohm 5 Meter Z Key ...
FAKRA Straight Plug to FAKRA Right Angle Jack RG-58 50 Ohm 24 Inches Z Key Code 095FJZFPZAG-024 FAKRA Straight Jack to FAKRA Straight Jack TFC302LL 18 Inches 095-820-244-018 FAKRA Straight Plug to FAKRA Straight Plug TFC302LL 2 Meter 095-820-246M200
fakra smb | Amphenol Global Search | Amphenol
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...